These Socket Head Cap Screws - Plastic Standard Heads are fasteners utilised in various applications that require a secure and non-metallic connection. These screws have a hexagonal socket in the head and a standard head shape.
It has high corrosion resistance, making it suited for use in settings where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it excellent for electrical shielding applications. This feature guards against the screws generating electrical shorts or interfering with sensitive electronic components.
It is easy to install using a regular hex key or Allen wrench. Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Compatible Hex Key Size | Thread Length | View | |
|---|---|---|---|---|---|---|
| $3.6511 - $4.0456 | Request the lead time here |
M4
|
|
0.236 in
6.0 mm
|
||
| $13.9097 - $25.6232 | Request the lead time here |
M6
|
|
0.394 in
10.0 mm
|
||
| $2.5207 - $2.793 | 2 In stock |
M3
|
|
0.315 in
8.0 mm
|
||
| $8.0924 - $8.5183 | 5 In stock |
M4
|
|
0.984 in
25.0 mm
|
||
| $13.9097 - $25.6232 | Request the lead time here |
M6
|
|
0.63 in
16.0 mm
|
||
| $24.7511 - $45.5943 | Request the lead time here |
M6
|
|
1.575 in
40.0 mm
|
||
| $4.1535 - $4.6023 | Request the lead time here |
M3
|
|
0.63 in
16.0 mm
|
||
| $11.6621 - $21.4829 | 5 In stock |
M5
|
|
0.984 in
25.0 mm
|
||
| $5.8448 - $6.1524 | 5 In stock |
M4
|
|
0.787 in
20.0 mm
|
||
| $24.0901 - $25.358 | Request the lead time here |
M6
|
|
1.181 in
30.0 mm
|
||
| $10.2078 - $18.8038 | 3 In stock |
M5
|
|
0.787 in
20.0 mm
|
||
| $26.6022 - $49.004 | Request the lead time here |
M6
|
|
1.378 in
35.0 mm
|
||
| $13.9097 - $25.6232 | Request the lead time here |
M6
|
|
0.472 in
12.0 mm
|
||
| $6.638 - $12.2279 | 4 In stock |
M5
|
|
0.394 in
10.0 mm
|
||
| $5.284 - $5.8548 | Request the lead time here |
M4
|
|
0.63 in
16.0 mm
|
||
| $21.1814 - $22.2963 | 5 In stock |
M6
|
|
0.984 in
25.0 mm
|
||
| $4.4048 - $4.8805 | Request the lead time here |
M4
|
|
0.472 in
12.0 mm
|
||
| $3.9023 - $4.3239 | Request the lead time here |
M4
|
|
0.394 in
10.0 mm
|
||
| $2.6462 - $2.9322 | Request the lead time here |
M3
|
|
0.394 in
10.0 mm
|
||
| $5.5352 - $6.1331 | Request the lead time here |
M3
|
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue