Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Socket Head Cap Screws - Plastic Standard Heads are fasteners utilised in various applications that require a secure and non-metallic connection. These screws have a hexagonal socket in the head and a standard head shape.
It has high corrosion resistance, making it suited for use in settings where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it excellent for electrical shielding applications. This feature guards against the screws generating electrical shorts or interfering with sensitive electronic components.
It is easy to install using a regular hex key or Allen wrench. Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Compatible Hex Key Size | Thread Length | View | |
|---|---|---|---|---|---|---|
| $3.6511 - $4.0456 | Request the lead time here |
M4
|
|
0.236 in
6.0 mm
|
||
| $2.7719 - $3.0713 | Request the lead time here |
M3
|
|
0.472 in
12.0 mm
|
||
| $2.5207 - $2.793 | 10 In stock |
M3
|
|
0.236 in
6.0 mm
|
||
| $4.9071 - $5.4372 | Request the lead time here |
M4
|
|
0.472 in
12.0 mm
|
||
| $6.638 - $12.2279 | Request the lead time here |
M5
|
|
0.315 in
8.0 mm
|
||
| $16.0251 - $16.8686 | Request the lead time here |
M5
|
|
1.181 in
30.0 mm
|
||
| $4.1535 - $4.6023 | Request the lead time here |
M3
|
|
0.63 in
16.0 mm
|
||
| $21.1814 - $22.2963 | 5 In stock |
M6
|
|
0.984 in
25.0 mm
|
||
| $4.4048 - $4.8805 | Request the lead time here |
M4
|
|
0.472 in
12.0 mm
|
||
| $2.5207 - $2.793 | 2 In stock |
M3
|
|
0.315 in
8.0 mm
|
||
| $8.0924 - $8.5183 | 5 In stock |
M4
|
|
0.984 in
25.0 mm
|
||
| $13.9097 - $25.6232 | Request the lead time here |
M6
|
|
0.63 in
16.0 mm
|
||
| $5.8448 - $6.1524 | 5 In stock |
M4
|
|
0.787 in
20.0 mm
|
||
| $3.9023 - $4.3239 | Request the lead time here |
M4
|
|
0.394 in
10.0 mm
|
||
| $24.0901 - $25.358 | Request the lead time here |
M6
|
|
1.181 in
30.0 mm
|
||
| $10.2078 - $18.8038 | 3 In stock |
M5
|
|
0.787 in
20.0 mm
|
||
| $26.6022 - $49.004 | Request the lead time here |
M6
|
|
1.378 in
35.0 mm
|
||
| $13.9097 - $25.6232 | Request the lead time here |
M6
|
|
0.472 in
12.0 mm
|
||
| $6.638 - $12.2279 | 4 In stock |
M5
|
|
0.394 in
10.0 mm
|
||
| $2.6462 - $2.9322 | Request the lead time here |
M3
|
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue