These Socket Head Cap Screws - Plastic Standard Heads are fasteners utilised in various applications that require a secure and non-metallic connection. These screws have a hexagonal socket in the head and a standard head shape.
It has high corrosion resistance, making it suited for use in settings where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it excellent for electrical shielding applications. This feature guards against the screws generating electrical shorts or interfering with sensitive electronic components.
It is easy to install using a regular hex key or Allen wrench. Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Compatible Hex Key Size | Thread Length | View | |
---|---|---|---|---|---|---|
$21.6809 - $24.0233 | Request the lead time here |
M8
|
|
0.787 in
20.0 mm
|
||
$0.361 - $0.38 | Request the lead time here |
M12
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
||
$7.1802 - $7.5581 | Request the lead time here |
M5
|
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
||
$0.1368 - $0.1441 | 30 In stock |
M8
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
||
$3.2272 - $3.3971 | Request the lead time here |
M4
|
|
0.315 in
8.0 mm
|
||
$18.2453 - $20.2163 | Request the lead time here |
M6
|
|
0.394 in
10.0 mm
|
||
$15.0386 - $15.83 | Request the lead time here |
M6
|
|
0.591 in
15.0 mm
|
||
$0.112 - $0.118 | Request the lead time here |
M8
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
||
$0.1979 - $0.2083 | 20 In stock |
M8
|
0.236 in
6.0 mm
|
3.15 in
80.0 mm
|
||
$0.0697 - $0.0733 | 30 In stock |
M6
|
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
||
$0.1266 - $0.1334 | Request the lead time here |
M10
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
||
$11.5496 - $12.1574 | Request the lead time here |
M6
|
|
0.787 in
20.0 mm
|
||
$0.0755 - $0.0796 | 30 In stock |
M6
|
0.197 in
5.0 mm
|
0.63 in
16.0 mm
|
||
$2.1735 - $2.4082 | Request the lead time here |
M3
|
|
0.394 in
10.0 mm
|
||
$3.3352 - $3.5108 | Request the lead time here |
M4
|
|
0.394 in
10.0 mm
|
||
$0.1011 - $0.1064 | Request the lead time here |
M8
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
||
$0.0692 - $0.0728 | 9 In stock |
M6
|
0.197 in
5.0 mm
|
0.787 in
20.0 mm
|
||
$2.2671 - $2.512 | 14 In stock |
M3
|
|
0.472 in
12.0 mm
|
||
$0.4387 - $0.4618 | 10 In stock |
M10
|
0.315 in
8.0 mm
|
1.969 in
50.0 mm
|
||
$0.1781 - $0.1875 | 30 In stock |
M8
|
0.236 in
6.0 mm
|
1.575 in
40.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue