These Socket Head Cap Screws - Plastic Standard Heads are fasteners utilised in various applications that require a secure and non-metallic connection. These screws have a hexagonal socket in the head and a standard head shape.
It has high corrosion resistance, making it suited for use in settings where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it excellent for electrical shielding applications. This feature guards against the screws generating electrical shorts or interfering with sensitive electronic components.
It is easy to install using a regular hex key or Allen wrench. Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Compatible Hex Key Size | Thread Length | View | |
|---|---|---|---|---|---|---|
| $3.2272 - $3.3971 | Request the lead time here |
M4
|
|
0.315 in
8.0 mm
|
||
| $18.2453 - $20.2163 | Request the lead time here |
M6
|
|
0.394 in
10.0 mm
|
||
| $0.1089 - $0.1146 | 30 In stock |
M8
|
0.236 in
6.0 mm
|
0.984 in
25.0 mm
|
||
| $0.4387 - $0.4618 | 10 In stock |
M10
|
0.315 in
8.0 mm
|
1.969 in
50.0 mm
|
||
| $0.4312 - $0.454 | 16 In stock |
M12
|
0.394 in
10.0 mm
|
1.969 in
50.0 mm
|
||
| $0.361 - $0.38 | Request the lead time here |
M12
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
||
| $7.1802 - $7.5581 | Request the lead time here |
M5
|
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue