Menu Search

Socket Mount Levelling Feet - Metal Swivel Base

In production

These Steel Levelling Feet are adjustable to up to 15 degrees of articulation to adjust for uneven surfaces. The range can be found in Stainless Steel, Gold Chromate or Nickel-plated Steel and can be purchased either with or without a rubber pad on the base. Furthermore, the range offers variants which can support either stud or socket mounting.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
81 results
Product SKUs information
Item Code Price range Availability Thread Size Load Capacity Base Diameter View
$42.5018 - $47.0934 Request the lead time here
M12 x 1.75
2260.0 kg
48.0 mm
$36.4157 - $40.3498 Request the lead time here
M10 x 1.5
1700.0 kg
32.0 mm
$43.922 - $48.6669 Request the lead time here
M6 x 1.0
310.0 kg
19.1 mm
$316.2782 - $350.4468 Request the lead time here
M24 x 3.0
9970.0 kg
102.0 mm
$92.9156 - $102.9536 Request the lead time here
M12 x 1.75
2260.0 kg
48.0 mm
$67.7594 - $75.0796 Request the lead time here
M10 x 1.5
1700.0 kg
32.0 mm
$388.0951 - $430.0223 Request the lead time here
M24 x 3.0
9970.0 kg
102.0 mm
$242.0269 - $268.1738 Request the lead time here
M20 x 2.5
3260.0 kg
76.0 mm
$699.1502 - $774.6816 Request the lead time here
M16
155.0 kg
119.0 mm
$291.2152 - $322.6762 Request the lead time here
M10
100.0 kg
40.0 mm
$625.4898 - $693.0635 Request the lead time here
M16
155.0 kg
65.0 mm
$430.3601 - $476.8533 Request the lead time here
M10
70.0 kg
79.0 mm
$366.90 - $406.5375 Request the lead time here
M10
70.0 kg
40.0 mm
$388.9359 - $430.9539 Request the lead time here
M10
70.0 kg
40.0 mm
$537.113 - $595.1391 Request the lead time here
M16
155.0 kg
65.0 mm
$388.4686 - $430.4362 Request the lead time here
M10
100.0 kg
79.0 mm
$494.2873 - $547.6867 Request the lead time here
M10
70.0 kg
79.0 mm
$662.0086 - $733.5274 Request the lead time here
M16
225.0 kg
119.0 mm
$306.8661 - $340.0179 Request the lead time here
M10
100.0 kg
40.0 mm
$484.632 - $536.9884 Request the lead time here
M12
85.0 kg
52.0 mm
  • of 5
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 2260.0 kg ; ;

HVLME-20

Price Range
$47.0934 - $42.5018

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    48.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M12 x 1.75
  • Load Capacity
    2260.0 kg
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 1700.0 kg ; ;

HVLME-15

Price Range
$40.3498 - $36.4157

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    32.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M10 x 1.5
  • Load Capacity
    1700.0 kg
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 310.0 kg ; ;

HVLME-5SS

Price Range
$48.6669 - $43.922

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    19.1 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M6 x 1.0
  • Load Capacity
    310.0 kg
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 9970.0 kg ; ;

HVLM-35SS

Price Range
$350.4468 - $316.2782

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    102.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M24 x 3.0
  • Load Capacity
    9970.0 kg
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 2260.0 kg ; ;

HVLM-20SS

Price Range
$102.9536 - $92.9156

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    48.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M12 x 1.75
  • Load Capacity
    2260.0 kg
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 1700.0 kg ; ;

HVLME-15SS

Price Range
$75.0796 - $67.7594

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    32.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M10 x 1.5
  • Load Capacity
    1700.0 kg
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 9970.0 kg ; ;

HVLME-35SS

Price Range
$430.0223 - $388.0951

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    102.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M24 x 3.0
  • Load Capacity
    9970.0 kg
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 3260.0 kg ; ;

HVLME-30SS

Price Range
$268.1738 - $242.0269

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    76.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M20 x 2.5
  • Load Capacity
    3260.0 kg
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 155.0 kg ; Overall Height - 112.0 mm | 4.409 in ; Thread Length:112.0 mm | 4.409 in

1504559

Price Range
$774.6816 - $699.1502

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    119.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    112.0 mm
  • Thread Size
    M16
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 100.0 kg ; Overall Height - 86.0 mm | 3.386 in ; Thread Length:86.0 mm | 3.386 in

1504570

Price Range
$322.6762 - $291.2152

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    40.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    86.0 mm
  • Thread Size
    M10
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 155.0 kg ; Overall Height - 148.0 mm | 5.827 in ; Thread Length:148.0 mm | 5.827 in

1504585

Price Range
$693.0635 - $625.4898

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    65.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    148.0 mm
  • Thread Size
    M16
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 70.0 kg ; Overall Height - 69.0 mm | 2.717 in ; Thread Length:69.0 mm | 2.717 in

1504589

Price Range
$476.8533 - $430.3601

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    79.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    69.0 mm
  • Thread Size
    M10
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 70.0 kg ; Overall Height - 69.0 mm | 2.717 in ; Thread Length:69.0 mm | 2.717 in

1504567

Price Range
$406.5375 - $366.90

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    40.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    69.0 mm
  • Thread Size
    M10
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 70.0 kg ; Overall Height - 86.0 mm | 3.386 in ; Thread Length:86.0 mm | 3.386 in

1504571

Price Range
$430.9539 - $388.9359

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    40.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    86.0 mm
  • Thread Size
    M10
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 155.0 kg ; Overall Height - 112.0 mm | 4.409 in ; Thread Length:112.0 mm | 4.409 in

1504581

Price Range
$595.1391 - $537.113

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    65.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    112.0 mm
  • Thread Size
    M16
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 100.0 kg ; Overall Height - 69.0 mm | 2.717 in ; Thread Length:69.0 mm | 2.717 in

1504590

Price Range
$430.4362 - $388.4686

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    79.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    69.0 mm
  • Thread Size
    M10
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 70.0 kg ; Overall Height - 86.0 mm | 3.386 in ; Thread Length:86.0 mm | 3.386 in

1504595

Price Range
$547.6867 - $494.2873

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    79.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    86.0 mm
  • Thread Size
    M10
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 225.0 kg ; Overall Height - 112.0 mm | 4.409 in ; Thread Length:112.0 mm | 4.409 in

1504560

Price Range
$733.5274 - $662.0086

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    119.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    112.0 mm
  • Thread Size
    M16
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 100.0 kg ; Overall Height - 69.0 mm | 2.717 in ; Thread Length:69.0 mm | 2.717 in

1504568

Price Range
$340.0179 - $306.8661

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    40.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    69.0 mm
  • Thread Size
    M10
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 85.0 kg ; Overall Height - 80.0 mm | 3.15 in ; Thread Length:80.0 mm | 3.15 in

1504579

Price Range
$536.9884 - $484.632

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    52.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    80.0 mm
  • Thread Size
    M12