Menu Search

Socket Mount Levelling Feet - Metal Swivel Base

In production

These Steel Levelling Feet are adjustable to up to 15 degrees of articulation to adjust for uneven surfaces. The range can be found in Stainless Steel, Gold Chromate or Nickel-plated Steel and can be purchased either with or without a rubber pad on the base. Furthermore, the range offers variants which can support either stud or socket mounting.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
81 results
Product SKUs information
Item Code Price range Availability Thread Size Load Capacity Base Diameter View
$460.6889 - $510.4586 Request the lead time here
M12
85.0 kg
52.0 mm
$427.5773 - $473.7699 Request the lead time here
M16
225.0 kg
65.0 mm
$480.7977 - $532.7399 Request the lead time here
M16
225.0 kg
65.0 mm
$416.8425 - $461.8754 Request the lead time here
M10
100.0 kg
79.0 mm
$356.2136 - $394.6966 Request the lead time here
M10
70.0 kg
40.0 mm
$377.6076 - $418.4018 Request the lead time here
M10
70.0 kg
40.0 mm
$440.5801 - $488.1773 Request the lead time here
M10
70.0 kg
79.0 mm
$56.0362 - $62.0899 Request the lead time here
M8 X 1.25
490.0 kg
25.4 mm
$165.0555 - $182.8871 Request the lead time here
M24 x 3.0
9970.0 kg
102.0 mm
$60.5663 - $67.1095 Request the lead time here
M16 x 2.0
2720.0 kg
64.0 mm
$27.073 - $29.9978 Request the lead time here
M24 x 3.0
9970.0 kg
102.0 mm
$101.0422 - $111.9582 Request the lead time here
M12 x 1.75
2260.0 kg
48.0 mm
$45.991 - $50.9596 Request the lead time here
M6 X 1.0
310.0 kg
19.1 mm
$16.151 - $17.8958 Request the lead time here
M6 X 1.0
310.0 kg
19.1 mm
$60.5663 - $67.1095 Request the lead time here
M16 x 2.0
2720.0 kg
64.0 mm
$607.9521 - $673.6311 Request the lead time here
M16
225.0 kg
119.0 mm
$765.4965 - $848.1956 Request the lead time here
M16
155.0 kg
119.0 mm
$671.3025 - $743.8255 Request the lead time here
M16
155.0 kg
65.0 mm
$521.469 - $577.8049 Request the lead time here
M16
155.0 kg
65.0 mm
$377.154 - $417.8992 Request the lead time here
M10
100.0 kg
79.0 mm
  • of 5
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 85.0 kg ; Overall Height - 103.0 mm | 4.055 in ; Thread Length:103.0 mm | 4.055 in

1504573

Price Range
$510.4586 - $460.6889

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    52.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    103.0 mm
  • Thread Size
    M12
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 225.0 kg ; Overall Height - 112.0 mm | 4.409 in ; Thread Length:112.0 mm | 4.409 in

1504584

Price Range
$473.7699 - $427.5773

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    65.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    112.0 mm
  • Thread Size
    M16
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 225.0 kg ; Overall Height - 148.0 mm | 5.827 in ; Thread Length:148.0 mm | 5.827 in

1504588

Price Range
$532.7399 - $480.7977

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    65.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    148.0 mm
  • Thread Size
    M16
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 100.0 kg ; Overall Height - 86.0 mm | 3.386 in ; Thread Length:86.0 mm | 3.386 in

1504596

Price Range
$461.8754 - $416.8425

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    79.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    86.0 mm
  • Thread Size
    M10
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 70.0 kg ; Overall Height - 69.0 mm | 2.717 in ; Thread Length:69.0 mm | 2.717 in

1504567

Price Range
$394.6966 - $356.2136

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    40.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    69.0 mm
  • Thread Size
    M10
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 70.0 kg ; Overall Height - 86.0 mm | 3.386 in ; Thread Length:86.0 mm | 3.386 in

1504571

Price Range
$418.4018 - $377.6076

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    40.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    86.0 mm
  • Thread Size
    M10
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 70.0 kg ; Overall Height - 86.0 mm | 3.386 in ; Thread Length:86.0 mm | 3.386 in

1504593

Price Range
$488.1773 - $440.5801

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    79.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    86.0 mm
  • Thread Size
    M10
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 490.0 kg ; ;

HVLM-10SS

Price Range
$62.0899 - $56.0362

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    25.4 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M8 X 1.25
  • Load Capacity
    490.0 kg
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 9970.0 kg ; ;

HVLME-35

Price Range
$182.8871 - $165.0555

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    102.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M24 x 3.0
  • Load Capacity
    9970.0 kg
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 2720.0 kg ; ;

HVLM-25

Price Range
$67.1095 - $60.5663

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    64.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M16 x 2.0
  • Load Capacity
    2720.0 kg
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 9970.0 kg ; ;

HVLM-35N

Price Range
$29.9978 - $27.073

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    102.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M24 x 3.0
  • Load Capacity
    9970.0 kg
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 2260.0 kg ; ;

HVLME-20SS

Price Range
$111.9582 - $101.0422

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    48.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M12 x 1.75
  • Load Capacity
    2260.0 kg
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 310.0 kg ; ;

HVLME-5N

Price Range
$50.9596 - $45.991

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    19.1 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M6 X 1.0
  • Load Capacity
    310.0 kg
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 310.0 kg ; ;

HVLM-5

Price Range
$17.8958 - $16.151

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    19.1 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M6 X 1.0
  • Load Capacity
    310.0 kg
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 2720.0 kg ; ;

HVLME-25N

Price Range
$67.1095 - $60.5663

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    64.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M16 x 2.0
  • Load Capacity
    2720.0 kg
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 225.0 kg ; Overall Height - 112.0 mm | 4.409 in ; Thread Length:112.0 mm | 4.409 in

1504558

Price Range
$673.6311 - $607.9521

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    119.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    112.0 mm
  • Thread Size
    M16
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 155.0 kg ; Overall Height - 148.0 mm | 5.827 in ; Thread Length:148.0 mm | 5.827 in

1504563

Price Range
$848.1956 - $765.4965

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    119.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    148.0 mm
  • Thread Size
    M16
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 155.0 kg ; Overall Height - 148.0 mm | 5.827 in ; Thread Length:148.0 mm | 5.827 in

1504587

Price Range
$743.8255 - $671.3025

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    65.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    148.0 mm
  • Thread Size
    M16
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 155.0 kg ; Overall Height - 112.0 mm | 4.409 in ; Thread Length:112.0 mm | 4.409 in

1504581

Price Range
$577.8049 - $521.469

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    65.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    112.0 mm
  • Thread Size
    M16
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 100.0 kg ; Overall Height - 69.0 mm | 2.717 in ; Thread Length:69.0 mm | 2.717 in

1504590

Price Range
$417.8992 - $377.154

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    79.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    69.0 mm
  • Thread Size
    M10