Menu Search

Socket Mount Levelling Feet - Metal Swivel Base

In production

These Steel Levelling Feet are adjustable to up to 15 degrees of articulation to adjust for uneven surfaces. The range can be found in Stainless Steel, Gold Chromate or Nickel-plated Steel and can be purchased either with or without a rubber pad on the base. Furthermore, the range offers variants which can support either stud or socket mounting.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
81 results
Product SKUs information
Item Code Price range Availability Thread Size Load Capacity Base Diameter View
$60.5663 - $67.1095 Request the lead time here
M16 x 2.0
2720.0 kg
64.0 mm
$27.073 - $29.9978 Request the lead time here
M24 x 3.0
9970.0 kg
102.0 mm
$18.2191 - $20.1874 Request the lead time here
M8 X 1.25
490.0 kg
25.4 mm
$56.0362 - $62.0899 Request the lead time here
M8 X 1.25
490.0 kg
25.4 mm
$75.634 - $83.805 Request the lead time here
M20 x 2.5
3260.0 kg
76.0 mm
$16.151 - $17.8958 Request the lead time here
M6 X 1.0
310.0 kg
19.1 mm
$60.5663 - $67.1095 Request the lead time here
M16 x 2.0
2720.0 kg
64.0 mm
$165.0555 - $182.8871 Request the lead time here
M24 x 3.0
9970.0 kg
102.0 mm
$68.3463 - $75.7301 Request the lead time here
M16 x 2.0
2720.0 kg
64.0 mm
$27.7718 - $30.7721 Request the lead time here
M10 x 1.5
1700.0 kg
32.0 mm
$16.151 - $17.8958 Request the lead time here
M6 X 1.0
310.0 kg
19.1 mm
$101.0422 - $111.9582 Request the lead time here
M12 x 1.75
2260.0 kg
48.0 mm
$45.991 - $50.9596 Request the lead time here
M6 X 1.0
310.0 kg
19.1 mm
$35.7489 - $39.611 Request the lead time here
M12 x 1.75
2260.0 kg
48.0 mm
$221.387 - $245.3042 Request the lead time here
M20 x 2.5
3260.0 kg
76.0 mm
$35.7489 - $39.611 Request the lead time here
M12 x 1.75
2260.0 kg
48.0 mm
$59.3845 - $65.8001 Request the lead time here
M16 x 2.0
2720.0 kg
64.0 mm
$35.0595 - $38.8471 Request the lead time here
M6 X 1.0
310.0 kg
19.1 mm
$84.5959 - $93.7351 Request the lead time here
M20 x 2.5
3260.0 kg
76.0 mm
$59.3845 - $65.8001 Request the lead time here
M10 x 1.5
1700.0 kg
32.0 mm
  • of 5
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 2720.0 kg ; ;

HVLM-25

Price Range
$67.1095 - $60.5663

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    64.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M16 x 2.0
  • Load Capacity
    2720.0 kg
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 9970.0 kg ; ;

HVLM-35N

Price Range
$29.9978 - $27.073

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    102.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M24 x 3.0
  • Load Capacity
    9970.0 kg
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 490.0 kg ; ;

HVLM-10N

Price Range
$20.1874 - $18.2191

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    25.4 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M8 X 1.25
  • Load Capacity
    490.0 kg
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 490.0 kg ; ;

HVLM-10SS

Price Range
$62.0899 - $56.0362

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    25.4 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M8 X 1.25
  • Load Capacity
    490.0 kg
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 3260.0 kg ; ;

HVLM-30

Price Range
$83.805 - $75.634

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    76.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M20 x 2.5
  • Load Capacity
    3260.0 kg
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 310.0 kg ; ;

HVLM-5

Price Range
$17.8958 - $16.151

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    19.1 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M6 X 1.0
  • Load Capacity
    310.0 kg
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 2720.0 kg ; ;

HVLME-25N

Price Range
$67.1095 - $60.5663

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    64.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M16 x 2.0
  • Load Capacity
    2720.0 kg
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 9970.0 kg ; ;

HVLME-35

Price Range
$182.8871 - $165.0555

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    102.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M24 x 3.0
  • Load Capacity
    9970.0 kg
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 2720.0 kg ; ;

HVLME-25

Price Range
$75.7301 - $68.3463

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    64.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M16 x 2.0
  • Load Capacity
    2720.0 kg
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 1700.0 kg ; ;

HVLM-15

Price Range
$30.7721 - $27.7718

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    32.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M10 x 1.5
  • Load Capacity
    1700.0 kg
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 310.0 kg ; ;

HVLM-5N

Price Range
$17.8958 - $16.151

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    19.1 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M6 X 1.0
  • Load Capacity
    310.0 kg
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 2260.0 kg ; ;

HVLME-20SS

Price Range
$111.9582 - $101.0422

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    48.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M12 x 1.75
  • Load Capacity
    2260.0 kg
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 310.0 kg ; ;

HVLME-5N

Price Range
$50.9596 - $45.991

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    19.1 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M6 X 1.0
  • Load Capacity
    310.0 kg
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 2260.0 kg ; ;

HVLM-20

Price Range
$39.611 - $35.7489

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    48.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M12 x 1.75
  • Load Capacity
    2260.0 kg
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 3260.0 kg ; ;

HVLM-30SS

Price Range
$245.3042 - $221.387

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    76.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M20 x 2.5
  • Load Capacity
    3260.0 kg
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 2260.0 kg ; ;

HVLM-20N

Price Range
$39.611 - $35.7489

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    48.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M12 x 1.75
  • Load Capacity
    2260.0 kg
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 2720.0 kg ; ;

HVLM-25N

Price Range
$65.8001 - $59.3845

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    64.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M16 x 2.0
  • Load Capacity
    2720.0 kg
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 310.0 kg ; ;

HVLM-5SS

Price Range
$38.8471 - $35.0595

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    19.1 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M6 X 1.0
  • Load Capacity
    310.0 kg
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 3260.0 kg ; ;

HVLME-30

Price Range
$93.7351 - $84.5959

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    76.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M20 x 2.5
  • Load Capacity
    3260.0 kg
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 1700.0 kg ; ;

HVLM-15SS

Price Range
$65.8001 - $59.3845

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    32.0 mm
  • Swivel Articulation
    15 °
  • Mount Type
    Socket
  • Thread Size
    M10 x 1.5
  • Load Capacity
    1700.0 kg