Menu Search

Socket Mount Levelling Feet - Metal Swivel Base

In production

These Steel Levelling Feet are adjustable to up to 15 degrees of articulation to adjust for uneven surfaces. The range can be found in Stainless Steel, Gold Chromate or Nickel-plated Steel and can be purchased either with or without a rubber pad on the base. Furthermore, the range offers variants which can support either stud or socket mounting.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
81 results
Product SKUs information
Item Code Price range Availability Thread Size Load Capacity Base Diameter View
$678.7866 - $752.1181 Request the lead time here
M16
155.0 kg
119.0 mm
$282.7332 - $313.2779 Request the lead time here
M10
100.0 kg
40.0 mm
$700.1806 - $775.8234 Request the lead time here
M16
155.0 kg
119.0 mm
$616.8725 - $683.5153 Request the lead time here
M16
155.0 kg
119.0 mm
$694.7376 - $769.7924 Request the lead time here
M16
225.0 kg
119.0 mm
$356.2136 - $394.6966 Request the lead time here
M10
70.0 kg
40.0 mm
$417.8253 - $462.9644 Request the lead time here
M10
70.0 kg
79.0 mm
$338.9019 - $375.5146 Request the lead time here
M12
125.0 kg
52.0 mm
$607.2717 - $672.8772 Request the lead time here
M16
155.0 kg
65.0 mm
$642.7268 - $712.1626 Request the lead time here
M16
225.0 kg
119.0 mm
$297.9283 - $330.1144 Request the lead time here
M10
100.0 kg
40.0 mm
$470.5165 - $521.3479 Request the lead time here
M12
85.0 kg
52.0 mm
$585.8777 - $649.172 Request the lead time here
M16
155.0 kg
65.0 mm
$309.8726 - $343.3491 Request the lead time here
M10
100.0 kg
40.0 mm
$607.9521 - $673.6311 Request the lead time here
M16
225.0 kg
119.0 mm
$368.9895 - $408.8527 Request the lead time here
M12
125.0 kg
52.0 mm
$318.7174 - $353.1496 Request the lead time here
M10
70.0 kg
40.0 mm
$340.2626 - $377.0223 Request the lead time here
M10
70.0 kg
40.0 mm
$317.3568 - $351.6419 Request the lead time here
M12
125.0 kg
52.0 mm
$521.469 - $577.8049 Request the lead time here
M16
155.0 kg
65.0 mm
  • of 5
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 155.0 kg ; Overall Height - 112.0 mm | 4.409 in ; Thread Length:112.0 mm | 4.409 in

1504559

Price Range
$752.1181 - $678.7866

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    119.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    112.0 mm
  • Thread Size
    M16
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 100.0 kg ; Overall Height - 86.0 mm | 3.386 in ; Thread Length:86.0 mm | 3.386 in

1504570

Price Range
$313.2779 - $282.7332

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    40.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    86.0 mm
  • Thread Size
    M10
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 155.0 kg ; Overall Height - 148.0 mm | 5.827 in ; Thread Length:148.0 mm | 5.827 in

1504561

Price Range
$775.8234 - $700.1806

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    119.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    148.0 mm
  • Thread Size
    M16
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 155.0 kg ; Overall Height - 112.0 mm | 4.409 in ; Thread Length:112.0 mm | 4.409 in

1504557

Price Range
$683.5153 - $616.8725

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    119.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    112.0 mm
  • Thread Size
    M16
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 225.0 kg ; Overall Height - 148.0 mm | 5.827 in ; Thread Length:148.0 mm | 5.827 in

1504564

Price Range
$769.7924 - $694.7376

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    119.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    148.0 mm
  • Thread Size
    M16
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 70.0 kg ; Overall Height - 69.0 mm | 2.717 in ; Thread Length:69.0 mm | 2.717 in

1504567

Price Range
$394.6966 - $356.2136

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    40.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    69.0 mm
  • Thread Size
    M10
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 70.0 kg ; Overall Height - 69.0 mm | 2.717 in ; Thread Length:69.0 mm | 2.717 in

1504589

Price Range
$462.9644 - $417.8253

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    79.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    69.0 mm
  • Thread Size
    M10
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 125.0 kg ; Overall Height - 103.0 mm | 4.055 in ; Thread Length:103.0 mm | 4.055 in

1504574

Price Range
$375.5146 - $338.9019

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    52.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    103.0 mm
  • Thread Size
    M12
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 155.0 kg ; Overall Height - 148.0 mm | 5.827 in ; Thread Length:148.0 mm | 5.827 in

1504585

Price Range
$672.8772 - $607.2717

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    65.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    148.0 mm
  • Thread Size
    M16
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 225.0 kg ; Overall Height - 112.0 mm | 4.409 in ; Thread Length:112.0 mm | 4.409 in

1504560

Price Range
$712.1626 - $642.7268

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    119.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    112.0 mm
  • Thread Size
    M16
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 100.0 kg ; Overall Height - 69.0 mm | 2.717 in ; Thread Length:69.0 mm | 2.717 in

1504568

Price Range
$330.1144 - $297.9283

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    40.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    69.0 mm
  • Thread Size
    M10
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 85.0 kg ; Overall Height - 80.0 mm | 3.15 in ; Thread Length:80.0 mm | 3.15 in

1504579

Price Range
$521.3479 - $470.5165

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    52.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    80.0 mm
  • Thread Size
    M12
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 155.0 kg ; Overall Height - 112.0 mm | 4.409 in ; Thread Length:112.0 mm | 4.409 in

1504583

Price Range
$649.172 - $585.8777

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    65.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    112.0 mm
  • Thread Size
    M16
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 100.0 kg ; Overall Height - 86.0 mm | 3.386 in ; Thread Length:86.0 mm | 3.386 in

1504572

Price Range
$343.3491 - $309.8726

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    40.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    86.0 mm
  • Thread Size
    M10
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 225.0 kg ; Overall Height - 112.0 mm | 4.409 in ; Thread Length:112.0 mm | 4.409 in

1504558

Price Range
$673.6311 - $607.9521

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    119.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    112.0 mm
  • Thread Size
    M16
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 125.0 kg ; Overall Height - 103.0 mm | 4.055 in ; Thread Length:103.0 mm | 4.055 in

1504576

Price Range
$408.8527 - $368.9895

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    52.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    103.0 mm
  • Thread Size
    M12
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 70.0 kg ; Overall Height - 69.0 mm | 2.717 in ; Thread Length:69.0 mm | 2.717 in

1504565

Price Range
$353.1496 - $318.7174

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    40.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    69.0 mm
  • Thread Size
    M10
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 70.0 kg ; Overall Height - 86.0 mm | 3.386 in ; Thread Length:86.0 mm | 3.386 in

1504569

Price Range
$377.0223 - $340.2626

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    40.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    86.0 mm
  • Thread Size
    M10
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 125.0 kg ; Overall Height - 80.0 mm | 3.15 in ; Thread Length:80.0 mm | 3.15 in

1504578

Price Range
$351.6419 - $317.3568

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    52.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    80.0 mm
  • Thread Size
    M12
Socket Mount Leveling Feet - Mount Type:Socket ; Load Capacity - 155.0 kg ; Overall Height - 112.0 mm | 4.409 in ; Thread Length:112.0 mm | 4.409 in

1504581

Price Range
$577.8049 - $521.469

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    65.0 mm
  • Swivel Articulation
    3 °
  • Mount Type
    Socket
  • Thread Length
    112.0 mm
  • Thread Size
    M16