These Steel Levelling Feet are adjustable to up to 15 degrees of articulation to adjust for uneven surfaces. The range can be found in Stainless Steel, Gold Chromate or Nickel-plated Steel and can be purchased either with or without a rubber pad on the base. Furthermore, the range offers variants which can support either stud or socket mounting.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Load Capacity | Base Diameter | View | |
---|---|---|---|---|---|---|
$309.8726 - $343.3491 | Request the lead time here |
M10
|
100.0 kg
100.0 kg
|
1.575 in
40.0 mm
|
||
$446.779 - $495.046 | Request the lead time here |
M16
|
225.0 kg
225.0 kg
|
2.559 in
65.0 mm
|
||
$642.7268 - $712.1626 | Request the lead time here |
M16
|
225.0 kg
225.0 kg
|
4.685 in
119.0 mm
|
||
$297.9283 - $330.1144 | Request the lead time here |
M10
|
100.0 kg
100.0 kg
|
1.575 in
40.0 mm
|
||
$607.9521 - $673.6311 | Request the lead time here |
M16
|
225.0 kg
225.0 kg
|
4.685 in
119.0 mm
|
||
$765.4965 - $848.1956 | Request the lead time here |
M16
|
155.0 kg
155.0 kg
|
4.685 in
119.0 mm
|
||
$694.7376 - $769.7924 | Request the lead time here |
M16
|
225.0 kg
225.0 kg
|
4.685 in
119.0 mm
|
||
$368.9895 - $408.8527 | Request the lead time here |
M12
|
125.0 kg
125.0 kg
|
2.047 in
52.0 mm
|
||
$317.3568 - $351.6419 | Request the lead time here |
M12
|
125.0 kg
125.0 kg
|
2.047 in
52.0 mm
|
||
$356.2136 - $394.6966 | Request the lead time here |
M10
|
70.0 kg
70.0 kg
|
1.575 in
40.0 mm
|
||
$318.7174 - $353.1496 | Request the lead time here |
M10
|
70.0 kg
70.0 kg
|
1.575 in
40.0 mm
|
||
$678.7866 - $752.1181 | Request the lead time here |
M16
|
155.0 kg
155.0 kg
|
4.685 in
119.0 mm
|
||
$282.7332 - $313.2779 | Request the lead time here |
M10
|
100.0 kg
100.0 kg
|
1.575 in
40.0 mm
|
||
$338.9019 - $375.5146 | Request the lead time here |
M12
|
125.0 kg
125.0 kg
|
2.047 in
52.0 mm
|
||
$607.2717 - $672.8772 | Request the lead time here |
M16
|
155.0 kg
155.0 kg
|
2.559 in
65.0 mm
|
||
$417.8253 - $462.9644 | Request the lead time here |
M10
|
70.0 kg
70.0 kg
|
3.11 in
79.0 mm
|
||
$511.9437 - $567.2506 | Request the lead time here |
M12
|
85.0 kg
85.0 kg
|
2.047 in
52.0 mm
|
||
$470.5165 - $521.3479 | Request the lead time here |
M12
|
85.0 kg
85.0 kg
|
2.047 in
52.0 mm
|
||
$585.8777 - $649.172 | Request the lead time here |
M16
|
155.0 kg
155.0 kg
|
2.559 in
65.0 mm
|
||
$700.1806 - $775.8234 | Request the lead time here |
M16
|
155.0 kg
155.0 kg
|
4.685 in
119.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue