Menu Search

Spiral Cam Clamps

In production

Spiral Cam Clamps are used when something has to be clamped or fastened using a self-locking clamp. It has a spiral cam mechanism for quick tightening and relaxing of the grip. Users may modify the clamping force by simply turning the cam to meet the applications individual needs.

A shaft through the middle is used to operate it mechanically, pneumatically, or hydraulically. It is extremely compact and low-profile, making it excellent for multi-component fastening.

The self-locking effect remains active during pressure failure, resulting in substantially improved operational safety via pneumatic and hydraulic clamping. Used in automotive, construction, manufacturing, and general engineering applications.

  • It has a spiral cam mechanism for quick tightening and relaxing of the grip.
  • It is extremely compact and low-profile, making it excellent for multi-component fastening.
  • Used in automotive, construction, manufacturing, and general engineering applications.
Material: Steel Series Code: SR12108

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
8 results
Product SKUs information
Item Code Price range Availability Includes l1 w3 d1 h1 d2 View
$114.1472 - $126.4789 Request the lead time here
With Clamping Plate
18.0
10.9
16.0
8.0
M12x1.75
$105.1065 - $116.4615 Request the lead time here
With Clamping Plate
9.0
6.8
10.0
5.0
M6x1.00
$77.3559 - $85.7128 Request the lead time here
Without Clamping Plate
15.0
9.5
14.0
7.0
M10x1.50
$72.8749 - $80.7478 Request the lead time here
Without Clamping Plate
12.0
8.2
12.0
6.0
M8x1.25
$80.9721 - $89.7198 Request the lead time here
Without Clamping Plate
18.0
10.9
16.0
8.0
M12x1.75
$110.4523 - $122.3849 Request the lead time here
With Clamping Plate
15.0
9.5
14.0
7.0
M10x1.50
$72.8749 - $80.7478 Request the lead time here
Without Clamping Plate
9.0
6.8
10.0
5.0
M6x1.00
$105.1065 - $116.4615 Request the lead time here
With Clamping Plate
12.0
8.2
12.0
6.0
M8x1.25
Spiral Cam Clamp 16.0 M12x1.75 8.0 Steel

20265953

Price Range
$126.4789 - $114.1472

Stock Levels
Request the lead time here
Attributes
  • Includes
    With Clamping Plate
  • d1
    16.0
  • d2
    M12x1.75
  • h1
    8.0
  • h2
    9.0
Spiral Cam Clamp 10.0 M6x1.00 5.0 Steel

20265779

Price Range
$116.4615 - $105.1065

Stock Levels
Request the lead time here
Attributes
  • Includes
    With Clamping Plate
  • d1
    10.0
  • d2
    M6x1.00
  • h1
    5.0
  • h2
    6.0
Spiral Cam Clamp 14.0 M10x1.50 7.0 Steel

20266264

Price Range
$85.7128 - $77.3559

Stock Levels
Request the lead time here
Attributes
  • Includes
    Without Clamping Plate
  • d1
    14.0
  • d2
    M10x1.50
  • h1
    7.0
  • l1
    15.0
Spiral Cam Clamp 12.0 M8x1.25 6.0 Steel

20266004

Price Range
$80.7478 - $72.8749

Stock Levels
Request the lead time here
Attributes
  • Includes
    Without Clamping Plate
  • d1
    12.0
  • d2
    M8x1.25
  • h1
    6.0
  • l1
    12.0
Spiral Cam Clamp 16.0 M12x1.75 8.0 Steel

20266271

Price Range
$89.7198 - $80.9721

Stock Levels
Request the lead time here
Attributes
  • Includes
    Without Clamping Plate
  • d1
    16.0
  • d2
    M12x1.75
  • h1
    8.0
  • l1
    18.0
Spiral Cam Clamp 14.0 M10x1.50 7.0 Steel

20265946

Price Range
$122.3849 - $110.4523

Stock Levels
Request the lead time here
Attributes
  • Includes
    With Clamping Plate
  • d1
    14.0
  • d2
    M10x1.50
  • h1
    7.0
  • h2
    8.0
Spiral Cam Clamp 10.0 M6x1.00 5.0 Steel

20265892

Price Range
$80.7478 - $72.8749

Stock Levels
Request the lead time here
Attributes
  • Includes
    Without Clamping Plate
  • d1
    10.0
  • d2
    M6x1.00
  • h1
    5.0
  • l1
    9.0
Spiral Cam Clamp 12.0 M8x1.25 6.0 Steel

20265939

Price Range
$116.4615 - $105.1065

Stock Levels
Request the lead time here
Attributes
  • Includes
    With Clamping Plate
  • d1
    12.0
  • d2
    M8x1.25
  • h1
    6.0
  • h2
    7.0