Spiral Cam Clamps with actuating handle are used when something has to be clamped or fastened using a self-locking clamp. It has a spiral cam mechanism for quick tightening and relaxing of the grip. Users may modify the clamping force by simply turning the cam to meet the applications individual needs.
The actuating handle is easy to grab and enables smooth, effortless action. Simply spinning the handle adjusts the clamping force to meet the precise needs of the application. It is extremely compact and low-profile, making it excellent for multi-component fastening.
The self-locking effect remains active during pressure failure, resulting in substantially improved operational safety via pneumatic and hydraulic clamping. Used in automotive, construction, manufacturing, and general engineering applications.
Material: Steel Series Code: SR12108
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Includes | h4 | h3 | d1 | h1 | d2 | View | |
|---|---|---|---|---|---|---|---|---|---|
| $128.6823 - $142.5843 | Request the lead time here |
Without Clamping Plate
|
1.5
|
9.0
|
12.0
|
6.0
|
M8x1.25
|
||
| $167.9891 - $186.1375 | Request the lead time here |
With Clamping Plate
|
1.8
|
11.0
|
14.0
|
7.0
|
M10x1.50
|
||
| $132.2695 - $146.559 | Request the lead time here |
Without Clamping Plate
|
1.8
|
11.0
|
14.0
|
7.0
|
M10x1.50
|
||
| $175.0873 - $194.0025 | Request the lead time here |
With Clamping Plate
|
2.2
|
13.0
|
16.0
|
8.0
|
M12x1.75
|
||
| $135.7804 - $150.4493 | Request the lead time here |
Without Clamping Plate
|
2.2
|
13.0
|
16.0
|
8.0
|
M12x1.75
|
||
| $166.31 - $184.277 | Request the lead time here |
With Clamping Plate
|
1.5
|
9.0
|
12.0
|
6.0
|
M8x1.25
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue