Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Spring Insert Glides are a one piece design to ease the application. The spring insert allows the glide to fit snugly and securely onto the furniture leg, ensuring a stable and secure fit. Spring Insert Glides are ideal for use on a variety of surfaces, including carpet, tile, and hardwood floors, and can help to prevent damage to flooring and reduce noise and scratches caused by furniture movement. The Push-On glides are round profile and come in a range of materials and base finishes to suit various applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Insert Height | Material | Head Diameter | View | |
|---|---|---|---|---|---|---|---|
| $1.9635 - $3.6169 | Request the lead time here |
Black
|
0.343 in
8.7 mm
|
Steel
|
1.22 in
31.0 mm
|
||
| $1.8148 - $3.3432 | Request the lead time here |
Black
|
0.343 in
8.7 mm
|
Steel
|
1.22 in
31.0 mm
|
||
| $1.9635 - $3.6169 | Request the lead time here |
Black
|
0.354 in
9.0 mm
|
Steel
|
1.22 in
31.0 mm
|
||
| $1.1187 - $2.0606 | Request the lead time here |
White
|
0.394 in
10.0 mm
|
Steel
|
0.921 in
23.4 mm
|
||
| $1.1187 - $2.0606 | Request the lead time here |
Black
|
0.394 in
10.0 mm
|
Steel
|
0.921 in
23.4 mm
|
||
| $1.5506 - $2.8564 | Request the lead time here |
Black
|
0.394 in
10.0 mm
|
Steel
|
0.945 in
24.0 mm