Menu Search

Spring Plungers - Ball End - Smooth

In production

These Spring Plungers with a ball end and a smooth body design are used for locating, applying pressure or lifting off. It is made of three parts: a smooth body, a ball end, and a spring mechanism. They resemble pin-end spring plungers, but the ball end engages more gently and reduces wear and tear on both the workpiece and the plunger.

The plunger's ball end provides a point of contact for accurate engagement and positioning within the application. The collar on the spring plunger serves as a retention function, keeping the plunger securely in place once inserted.

Its smooth body facilitates insertion and is held in place using an interference fit, as well as quick release. It can withstand temperatures of up to 250ºC and is widely utilised in machine and fixture design, electronics, medical, electronics, automotive, and lighting equipment.

  • Used for locating, applying pressure or lifting off.
  • Resemble pin-end spring plungers, but the ball end engages more gently and reduces wear and tear on both the workpiece and the plunger.
  • It can withstand temperatures of up to 250ºC.
Material: Stainless Steel Series Code: SR32300, SR32280, SR32284

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
66 results
Product SKUs information
Item Code Price range Availability l1 Spring load F1 ≈ N Spring load F2 ≈ N d1 +0.1 +0.04 Type d2 View
$19.4961 - $21.6024 Request the lead time here
22.0
68.0
143.0
12.0
Without collar
10.0
$8.0972 - $8.9719 Request the lead time here
12.0
19.3
29.2
5.0
With collar
4.0
$11.8706 - $13.153 Request the lead time here
18.0
24.0
45.0
8.0
Without collar
6.0
$8.8833 - $9.843 Request the lead time here
18.0
40.0
67.3
8.0
With collar
6.5
$17.1377 - $18.9892 Request the lead time here
3.5
1.3
2.2
2.0
Without collar
1.0
$10.0625 - $11.1496 Request the lead time here
7.0
7.8
11.6
3.0
Without collar
2.0
$16.0372 - $17.7697 Request the lead time here
20.0
61.0
110.0
10.0
Without collar
8.0
$5.1885 - $5.749 Request the lead time here
7.0
2.3
6.5
6.0
With collar
5.0
$16.3516 - $18.1181 Request the lead time here
22.0
41.0
86.0
12.0
Without collar
10.0
$6.6821 - $7.4041 Request the lead time here
9.0
11.0
25.0
8.0
With collar
6.5
$5.0313 - $5.5748 Request the lead time here
5.0
0.4
1.0
4.0
With collar
3.0
$13.6002 - $15.0694 Request the lead time here
20.0
26.0
49.0
10.0
Without collar
8.0
$5.3457 - $5.9232 Request the lead time here
6.0
6.0
12.0
5.0
With collar
4.0
$5.1099 - $5.6619 Request the lead time here
6.0
0.5
4.7
5.0
With collar
4.0
$11.1632 - $12.3691 Request the lead time here
15.0
36.0
60.5
6.0
Without collar
4.5
$10.3769 - $11.498 Request the lead time here
12.0
18.7
25.1
4.5
Without collar
3.2
$5.5816 - $6.1845 Request the lead time here
7.0
7.3
19.0
6.0
With collar
5.0
$8.8047 - $9.7559 Request the lead time here
13.0
17.0
37.0
10.0
With collar
8.5
$9.9839 - $11.0625 Request the lead time here
9.0
12.0
18.0
3.5
Without collar
2.5
$3.8521 - $4.2682 Request the lead time here
5.0
3.0
6.5
4.0
With collar
3.0
  • of 4
Spring Plunger - Ball End - Smooth - 12.0; 10.0; 22.0; Stainless Steel

20253141

Price Range
$21.6024 - $19.4961

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    12.0
  • d2
    10.0
  • l1
    22.0
  • Spring load F1 ≈ N
    68.0
Spring Plunger - Ball End - Smooth - 5.0; 4.0; 12.0; Stainless Steel

20208936

Price Range
$8.9719 - $8.0972

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    5.0
  • d2
    4.0
  • d3
    5.6
  • d4
    4.85
Spring Plunger - Ball End - Smooth - 8.0; 6.0; 18.0; Stainless Steel

20252885

Price Range
$13.153 - $11.8706

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    8.0
  • d2
    6.0
  • l1
    18.0
  • Spring load F1 ≈ N
    24.0
Spring Plunger - Ball End - Smooth - 8.0; 6.5; 18.0; Stainless Steel

20208950

Price Range
$9.843 - $8.8833

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    8.0
  • d2
    6.5
  • d3
    8.5
  • d4
    7.55
Spring Plunger - Ball End - Smooth - 2.0; 1.0; 3.5; Stainless Steel

20253035

Price Range
$18.9892 - $17.1377

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    2.0
  • d2
    1.0
  • l1
    3.5
  • Spring load F1 ≈ N
    1.3
Spring Plunger - Ball End - Smooth - 3.0; 2.0; 7.0; Stainless Steel

20253066

Price Range
$11.1496 - $10.0625

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    3.0
  • d2
    2.0
  • l1
    7.0
  • Spring load F1 ≈ N
    7.8
Spring Plunger - Ball End - Smooth - 10.0; 8.0; 20.0; Stainless Steel

20253134

Price Range
$17.7697 - $16.0372

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    10.0
  • d2
    8.0
  • l1
    20.0
  • Spring load F1 ≈ N
    61.0
Spring Plunger - Ball End - Smooth - 6.0; 5.0; 7.0; Stainless Steel

20252939

Price Range
$5.749 - $5.1885

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    6.0
  • d2
    5.0
  • d3
    6.5
  • l1
    7.0
Spring Plunger - Ball End - Smooth - 12.0; 10.0; 22.0; Stainless Steel

20252908

Price Range
$18.1181 - $16.3516

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    12.0
  • d2
    10.0
  • l1
    22.0
  • Spring load F1 ≈ N
    41.0
Spring Plunger - Ball End - Smooth - 8.0; 6.5; 9.0; Stainless Steel

20253004

Price Range
$7.4041 - $6.6821

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    8.0
  • d2
    6.5
  • d3
    8.5
  • l1
    9.0
Spring Plunger - Ball End - Smooth - 4.0; 3.0; 5.0; Stainless Steel

20252915

Price Range
$5.5748 - $5.0313

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    4.0
  • d2
    3.0
  • d3
    4.6
  • l1
    5.0
Spring Plunger - Ball End - Smooth - 10.0; 8.0; 20.0; Stainless Steel

20252892

Price Range
$15.0694 - $13.6002

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    10.0
  • d2
    8.0
  • l1
    20.0
  • Spring load F1 ≈ N
    26.0
Spring Plunger - Ball End - Smooth - 5.0; 4.0; 6.0; Stainless Steel

20252984

Price Range
$5.9232 - $5.3457

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    5.0
  • d2
    4.0
  • d3
    5.6
  • l1
    6.0
Spring Plunger - Ball End - Smooth - 5.0; 4.0; 6.0; Stainless Steel

20252922

Price Range
$5.6619 - $5.1099

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    5.0
  • d2
    4.0
  • d3
    5.6
  • l1
    6.0
Spring Plunger - Ball End - Smooth - 6.0; 4.5; 15.0; Stainless Steel

20253042

Price Range
$12.3691 - $11.1632

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    6.0
  • d2
    4.5
  • l1
    15.0
  • Spring load F1 ≈ N
    36.0
Spring Plunger - Ball End - Smooth - 4.5; 3.2; 12.0; Stainless Steel

20253097

Price Range
$11.498 - $10.3769

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    4.5
  • d2
    3.2
  • l1
    12.0
  • Spring load F1 ≈ N
    18.7
Spring Plunger - Ball End - Smooth - 6.0; 5.0; 7.0; Stainless Steel

20252991

Price Range
$6.1845 - $5.5816

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    6.0
  • d2
    5.0
  • d3
    6.5
  • l1
    7.0
Spring Plunger - Ball End - Smooth - 10.0; 8.5; 13.0; Stainless Steel

20253011

Price Range
$9.7559 - $8.8047

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    10.0
  • d2
    8.5
  • d3
    11.0
  • l1
    13.0
Spring Plunger - Ball End - Smooth - 3.5; 2.5; 9.0; Stainless Steel

20253073

Price Range
$11.0625 - $9.9839

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    3.5
  • d2
    2.5
  • l1
    9.0
  • Spring load F1 ≈ N
    12.0
Spring Plunger - Ball End - Smooth - 4.0; 3.0; 5.0; Body & Ball Thermoplast

20253189

Price Range
$4.2682 - $3.8521

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    4.0
  • d2
    3.0
  • d3
    4.6
  • l1
    5.0