Menu Search

Spring Plungers - Ball End - Smooth

In production

These Spring Plungers with a ball end and a smooth body design are used for locating, applying pressure or lifting off. It is made of three parts: a smooth body, a ball end, and a spring mechanism. They resemble pin-end spring plungers, but the ball end engages more gently and reduces wear and tear on both the workpiece and the plunger.

The plunger's ball end provides a point of contact for accurate engagement and positioning within the application. The collar on the spring plunger serves as a retention function, keeping the plunger securely in place once inserted.

Its smooth body facilitates insertion and is held in place using an interference fit, as well as quick release. It can withstand temperatures of up to 250ºC and is widely utilised in machine and fixture design, electronics, medical, electronics, automotive, and lighting equipment.

  • Used for locating, applying pressure or lifting off.
  • Resemble pin-end spring plungers, but the ball end engages more gently and reduces wear and tear on both the workpiece and the plunger.
  • It can withstand temperatures of up to 250ºC.
Material: Stainless Steel Series Code: SR32300, SR32280, SR32284

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
66 results
Product SKUs information
Item Code Price range Availability l1 Spring load F1 ≈ N Spring load F2 ≈ N d1 +0.1 +0.04 Type d2 View
$8.4902 - $9.4075 Request the lead time here
7.0
4.5
7.5
3.0
Without collar
2.0
$7.7041 - $8.5365 Request the lead time here
13.0
8.5
18.5
10.0
With collar
8.50
$6.5249 - $7.2299 Request the lead time here
13.5
11.9
22.3
10.0
With collar
8.0
$9.1191 - $10.1043 Request the lead time here
13.0
11.0
18.0
5.0
Without collar
3.5
$3.1445 - $3.4843 Request the lead time here
6.0
6.0
9.4
5.0
With collar
4.0
$8.4902 - $9.4075 Request the lead time here
7.0
6.0
11.5
6.0
With collar
5.0
  • of 4
Spring Plunger - Ball End - Smooth - 3.0; 2.0; 7.0; Stainless Steel

20254490

Price Range
$9.4075 - $8.4902

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    3.0
  • d2
    2.0
  • l1
    7.0
  • Spring load F1 ≈ N
    4.5
Spring Plunger - Ball End - Smooth - 10.0; 8.50; 13.0; Stainless Steel

20254582

Price Range
$8.5365 - $7.7041

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    10.0
  • d2
    8.50
  • d3
    11.0
  • l1
    13.0
Spring Plunger - Ball End - Smooth - 10.0; 8.0; 13.5; Body Thermo, Ball S/S

20254681

Price Range
$7.2299 - $6.5249

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    10.0
  • d2
    8.0
  • d3
    11.0
  • l1
    13.5
Spring Plunger - Ball End - Smooth - 5.0; 3.5; 13.0; Stainless Steel

20254537

Price Range
$10.1043 - $9.1191

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    5.0
  • d2
    3.5
  • l1
    13.0
  • Spring load F1 ≈ N
    11.0
Spring Plunger - Ball End - Smooth - 5.0; 4.0; 6.0; Body Thermo, Ball S/S

20254650

Price Range
$3.4843 - $3.1445

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    5.0
  • d2
    4.0
  • d3
    5.6
  • d4
    6.0
Spring Plunger - Ball End - Smooth - 6.0; 5.0; 7.0; Brass; Stainless Steel

20254629

Price Range
$9.4075 - $8.4902

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    6.0
  • d2
    5.0
  • d3
    6.5
  • l1
    7.0