Menu Search

Spring Plungers - Pin End - Smooth

In production

These smooth-body Spring Plungers with a pin end are used for locating, applying pressure, and lifting off. They have three components: a smooth body, a plunger pin, and a spring mechanism. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.

The spring plunger's pin end has a rounded tip for precise engagement and alignment within the application.

Its smooth body makes insertion easy and is held in place using an interference fit, while the pin end allows for accurate engagement and alignment. If the Pin is made of thermoplastic, it can withstand temperatures from -30C to +50C; however, if your Pin is made of stainless steel, it can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.

  • It provides the necessary force to keep the plunger in either the extended or retracted position.
  • Spring plunger's pin end has a rounded tip for precise engagement and alignment within the application.
  • It can withstand temperatures from -30C to +50C; however, if your Pin is made of stainless steel, it can withstand temperatures up to 250C.
Material: Stainless Steel Series Code: SR32282

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
10 results
Product SKUs information
Item Code Price range Availability l1 Pin Material d3 d1 +0.1 +0.04 d4 d2 d5 ±0.04 View
$10.9272 - $12.1078 Request the lead time here
12.0
Stainless Steel
5.6
5.0
4.85
3.8
5.0
$10.6128 - $11.7594 Request the lead time here
10.7
POM
4.6
4.0
3.85
2.8
4.0
$14.4649 - $16.0276 Request the lead time here
26.0
POM
11.0
10.0
9.55
8.1
10.0
$12.0278 - $13.3272 Request the lead time here
15.0
POM
6.5
6.0
5.85
4.8
6.0
$11.7921 - $13.066 Request the lead time here
15.0
Stainless Steel
6.5
6.0
5.85
4.8
6.0
$11.4776 - $12.7175 Request the lead time here
12.0
POM
5.6
5.0
4.85
3.8
5.0
$12.421 - $13.7628 Request the lead time here
18.0
Stainless Steel
8.5
8.0
7.55
6.2
8.0
$14.4649 - $16.0276 Request the lead time here
26.0
Stainless Steel
11.0
10.0
9.55
8.1
10.0
$12.421 - $13.7628 Request the lead time here
18.0
POM
8.5
8.0
7.55
6.2
8.0
$10.3769 - $11.498 Request the lead time here
10.7
Stainless Steel
4.6
4.0
3.85
2.8
4.0
Spring Plunger - Pin End - Smooth - 5.0; 3.8; 12.0; Stainless Steel

20208998

Price Range
$12.1078 - $10.9272

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Stainless Steel
  • d1 +0.1 +0.04
    5.0
  • d2
    3.8
  • d3
    5.6
  • d4
    4.85
Spring Plunger - Pin End - Smooth - 4.0; 2.8; 10.7; Stainless Steel

20209025

Price Range
$11.7594 - $10.6128

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    POM
  • d1 +0.1 +0.04
    4.0
  • d2
    2.8
  • d3
    4.6
  • d4
    3.85
Spring Plunger - Pin End - Smooth - 10.0; 8.1; 26.0; Stainless Steel

20209063

Price Range
$16.0276 - $14.4649

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    POM
  • d1 +0.1 +0.04
    10.0
  • d2
    8.1
  • d3
    11.0
  • d4
    9.55
Spring Plunger - Pin End - Smooth - 6.0; 4.8; 15.0; Stainless Steel

20209049

Price Range
$13.3272 - $12.0278

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    POM
  • d1 +0.1 +0.04
    6.0
  • d2
    4.8
  • d3
    6.5
  • d4
    5.85
Spring Plunger - Pin End - Smooth - 6.0; 4.8; 15.0; Stainless Steel

20208974

Price Range
$13.066 - $11.7921

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Stainless Steel
  • d1 +0.1 +0.04
    6.0
  • d2
    4.8
  • d3
    6.5
  • d4
    5.85
Spring Plunger - Pin End - Smooth - 5.0; 3.8; 12.0; Stainless Steel

20209032

Price Range
$12.7175 - $11.4776

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    POM
  • d1 +0.1 +0.04
    5.0
  • d2
    3.8
  • d3
    5.6
  • d4
    4.85
Spring Plunger - Pin End - Smooth - 8.0; 6.2; 18.0; Stainless Steel

20209001

Price Range
$13.7628 - $12.421

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Stainless Steel
  • d1 +0.1 +0.04
    8.0
  • d2
    6.2
  • d3
    8.5
  • d4
    7.55
Spring Plunger - Pin End - Smooth - 10.0; 8.1; 26.0; Stainless Steel

20209018

Price Range
$16.0276 - $14.4649

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Stainless Steel
  • d1 +0.1 +0.04
    10.0
  • d2
    8.1
  • d3
    11.0
  • d4
    9.55
Spring Plunger - Pin End - Smooth - 8.0; 6.2; 18.0; Stainless Steel

20209056

Price Range
$13.7628 - $12.421

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    POM
  • d1 +0.1 +0.04
    8.0
  • d2
    6.2
  • d3
    8.5
  • d4
    7.55
Spring Plunger - Pin End - Smooth - 4.0; 2.8; 10.7; Stainless Steel

20208981

Price Range
$11.498 - $10.3769

Stock Levels
Request the lead time here
Attributes
  • Pin Material
    Stainless Steel
  • d1 +0.1 +0.04
    4.0
  • d2
    2.8
  • d3
    4.6
  • d4
    3.85