Menu Search

Spring Plungers - Pull Ring/Hand-Retractable

In stock

Spring Plunger with a Pull Ring that is also hand-retractable. The design features Nickel Plated housing and a Stainless Steel Pin.

The pull ring provides a convenient way to lift the plunger. These plungers are ideal for locating, positioning and securing. Common applications include gym equipment, such as weights apparatus.

Thread sizes include M6, M8, M10 and M12.

  • Housing Material: Nickel Plated Steel
  • Pin Material: Stainless Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Body Thread Size Stud Thread Size View
491262 $5.0198 - $5.562 300 In stock
M6
$5.0009 - $5.5411 Request the lead time here
M8
491265 $13.8091 - $25.4379 3119 In stock
M12
491264 $6.2582 - $6.9343 3 In stock
M10
Spring Plunger M6 14.0 mm 12.0 mm Stainless Steel

491262

Price Range
$5.562 - $5.0198

Stock Levels
300 In stock
Attributes
  • Nose Projection
    4.0 mm
  • Body Thread Size
    M6
Spring Plunger M8 18.0 mm 16.0 mm Stainless Steel

491263

Price Range
$5.5411 - $5.0009

Stock Levels
Request the lead time here
Attributes
  • Nose Projection
    5.0 mm
  • Body Thread Size
    M8
Spring Plunger M12 30.0 mm 24.0 mm Stainless Steel

491265

Price Range
$25.4379 - $13.8091

Stock Levels
3119 In stock
Attributes
  • Nose Projection
    8.0 mm
  • Body Thread Size
    M12
Spring Plunger M10 24.0 mm 20.0 mm Stainless Steel

491264

Price Range
$6.9343 - $6.2582

Stock Levels
3 In stock
Attributes
  • Nose Projection
    6.0 mm
  • Body Thread Size
    M10