Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Used for locating, positioning, indexing and securing. Our Index Plungers allow for rapid adjustments on a variety of platforms, fixtures, and tables. Suitable for gym equipment, medical aids, catering equipment, conveyors, etc.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Nose Material | Final End Force | Body Length | Nose Type | Body Material | Initial End Force | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $18.2829 - $20.2581 | Request the lead time here |
M12 x 1.5
|
Burnished Steel
|
30.00 N
30.00 N
|
0.945 in
24.0 mm
|
Pin
|
Burnished Steel
|
11.00 N
11.00 N
|
||
| $4.3797 - $4.8529 | Request the lead time here |
M8
|
Stainless Steel
|
25.00 N
25.00 N
|
0.689 in
17.5 mm
|
Ball
|
Stainless Steel
|
15.00 N
15.00 N
|
||
| $4.5062 - $8.3009 | 1 In stock |
M12
|
Burnished Steel
|
80.00 N
80.00 N
|
0.965 in
24.5 mm
|
Ball
|
Burnished Steel
|
50.00 N
50.00 N
|
||
| $3.4922 - $6.433 | 10 In stock |
M4
|
Stainless Steel
|
4.00 N
4.00 N
|
0.394 in
10.0 mm
|
Ball
|
Stainless Steel
|
2.00 N
2.00 N
|
||
| $2.3659 - $4.3583 | 195 In stock |
M4
|
Burnished Steel
|
8.00 N
8.00 N
|
0.394 in
10.0 mm
|
Ball
|
Burnished Steel
|
5.00 N
5.00 N
|
||
| $22.3425 - $24.7562 | Request the lead time here |
M16 x 1.5
|
Burnished Steel
|
30.00 N
30.00 N
|
1.417 in
36.0 mm
|
Pin
|
Burnished Steel
|
13.00 N
13.00 N
|
||
| $5.8267 - $6.4562 | 106 In stock |
M12
|
Stainless Steel
|
105.00 N
105.00 N
|
0.965 in
24.5 mm
|
Ball
|
Stainless Steel
|
70.00 N
70.00 N
|
||
| $13.1319 - $24.1904 | 9 In stock |
M20
|
Stainless Steel
|
100.00 N
100.00 N
|
1.339 in
34.0 mm
|
Ball
|
Stainless Steel
|
60.00 N
60.00 N
|
||
| $20.8887 - $23.1454 | Request the lead time here |
M16 x 1.5
|
Burnished Steel
|
25.00 N
25.00 N
|
1.142 in
29.0 mm
|
Pin
|
Burnished Steel
|
10.00 N
10.00 N
|
||
| $5.6324 - $5.9288 | 10 In stock |
M16
|
Burnished Steel
|
165.00 N
165.00 N
|
1.083 in
27.5 mm
|
Ball
|
Burnished Steel
|
80.00 N
80.00 N
|
||
| $2.8162 - $5.1877 | 599 In stock |
M6
|
Burnished Steel
|
18.00 N
18.00 N
|
0.591 in
15.0 mm
|
Ball
|
Burnished Steel
|
10.00 N
10.00 N
|
||
| $2.6955 - $4.9653 | 13 In stock |
M5
|
Burnished Steel
|
11.00 N
11.00 N
|
0.512 in
13.0 mm
|
Ball
|
Burnished Steel
|
7.00 N
7.00 N
|
||
| $7.8862 - $14.5273 | Request the lead time here |
M20
|
Burnished Steel
|
95.00 N
95.00 N
|
1.339 in
34.0 mm
|
Ball
|
Burnished Steel
|
55.00 N
55.00 N
|
||
| $5.3079 - $9.7777 | 36 In stock |
M10
|
Stainless Steel
|
50.00 N
50.00 N
|
0.827 in
21.0 mm
|
Ball
|
Stainless Steel
|
35.00 N
35.00 N
|
||
| $3.0731 - $5.6609 | 16 In stock |
M3
|
Stainless Steel
|
6.00 N
6.00 N
|
0.295 in
7.5 mm
|
Ball
|
Stainless Steel
|
3.00 N
3.00 N
|
||
| $3.1031 - $3.4383 | 17 In stock |
M10
|
Burnished Steel
|
70.00 N
70.00 N
|
0.827 in
21.0 mm
|
Ball
|
Burnished Steel
|
40.00 N
40.00 N
|
||
| 491228 | $36.9221 - $40.9109 | Request the lead time here |
M12 x 1.5
|
Stainless Steel
|
20.00 N
20.00 N
|
1.142 in
29.0 mm
|
Pin
|
Stainless Steel
|
9.00 N
9.00 N
|
|
| $29.6391 - $32.8411 | Request the lead time here |
M10 x 1.0
|
Stainless Steel
|
15.00 N
15.00 N
|
0.945 in
24.0 mm
|
Pin
|
Stainless Steel
|
6.00 N
6.00 N
|
||
| $2.2524 - $4.1491 | 15 In stock |
M3
|
Burnished Steel
|
5.0 N
5.0 N
|
0.276 in
7.0 mm
|
Ball
|
Burnished Steel
|
3.0 N
3.0 N
|
||
| $3.0406 - $5.6012 | 3 In stock |
M8
|
Burnished Steel
|
45.00 N
45.00 N
|
0.689 in
17.5 mm
|
Ball
|
Burnished Steel
|
30.00 N
30.00 N
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue