Menu Search

Spring Washers

In production

Spring Washer designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Material: Acetal, Stainless Steel, Carbon Steel, Steel Colour: Natural, , White Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
125 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Thickness View
$3.7021 - $4.102 Request the lead time here
5.6 mm
11.1 mm
0.4 mm
$3.7979 - $4.2081 Request the lead time here
8.1 mm
15.9 mm
0.8 mm
$5.0341 - $5.5781 Request the lead time here
6.5 mm
12.7 mm
0.5 mm
$5.9488 - $6.5914 Request the lead time here
16.0 mm
31.8 mm
1.6 mm
$5.8499 - $6.4818 Request the lead time here
17.6 mm
34.9 mm
1.1 mm
$6.0191 - $6.6694 Request the lead time here
8.1 mm
15.9 mm
1.2 mm
$7.5765 - $8.395 Request the lead time here
8.1 mm
23.8 mm
1.1 mm
$7.5094 - $8.3207 Request the lead time here
12.8 mm
25.4 mm
1.1 mm
$3.6861 - $4.0843 Request the lead time here
8.1 mm
15.9 mm
0.6 mm
$4.1904 - $4.6431 Request the lead time here
9.7 mm
19.1 mm
0.7 mm
$4.4617 - $4.9436 Request the lead time here
11.2 mm
22.2 mm
1.1 mm
$5.735 - $6.3545 Request the lead time here
14.4 mm
28.6 mm
1.4 mm
$6.7436 - $7.4721 Request the lead time here
17.6 mm
34.9 mm
1.7 mm
$5.4382 - $6.0258 Request the lead time here
6.5 mm
12.7 mm
1.0 mm
$5.3456 - $5.9232 Request the lead time here
9.7 mm
19.1 mm
0.7 mm
$8.4733 - $9.3887 Request the lead time here
16.0 mm
31.8 mm
1.0 mm
$4.0404 - $4.477 Request the lead time here
3.5 mm
11.1 mm
0.6 mm
$9.5584 - $10.591 Request the lead time here
14.4 mm
28.6 mm
1.0 mm
$3.7052 - $4.1055 Request the lead time here
4.2 mm
12.7 mm
0.6 mm
$9.5489 - $10.5804 Request the lead time here
9.7 mm
28.6 mm
1.4 mm
  • of 7
Disc Spring - 5.6 mm | 0.22 in; 11.1 mm | 0.437 in; 267.0 N; Carbon Steel

1218155

Price Range
$4.102 - $3.7021

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    11.1 mm
  • Inside Diameter
    5.6 mm
  • Thickness
    0.4 mm
  • Loaded Height
    0.6 mm
  • Load at Minimum Deflection
    151.20 N
Disc Spring - 8.1 mm | 0.319 in; 15.9 mm | 0.626 in; 1157.0 N; Carbon Steel

1218167

Price Range
$4.2081 - $3.7979

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    15.9 mm
  • Inside Diameter
    8.1 mm
  • Thickness
    0.8 mm
  • Loaded Height
    1.0 mm
  • Load at Minimum Deflection
    547.0 N
Disc Spring - 6.5 mm | 0.256 in; 12.7 mm | 0.5 in; 311.0 N; Stainless Steel

1218229

Price Range
$5.5781 - $5.0341

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    12.7 mm
  • Inside Diameter
    6.5 mm
  • Thickness
    0.5 mm
  • Loaded Height
    0.7 mm
  • Load at Minimum Deflection
    169.0 N
Disc Spring - 16.0 mm | 0.63 in; 31.8 mm | 1.252 in; 3870.0 N; Carbon Steel

1218193

Price Range
$6.5914 - $5.9488

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    31.8 mm
  • Inside Diameter
    16.0 mm
  • Thickness
    1.6 mm
  • Loaded Height
    2.0 mm
  • Load at Minimum Deflection
    1793.0 N
Disc Spring - 17.6 mm | 0.693 in; 34.9 mm | 1.374 in; 1668.0 N; Carbon Steel

1218196

Price Range
$6.4818 - $5.8499

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    34.9 mm
  • Inside Diameter
    17.6 mm
  • Thickness
    1.1 mm
  • Loaded Height
    1.7 mm
  • Load at Minimum Deflection
    1001.0 N
Disc Spring - 8.1 mm | 0.319 in; 15.9 mm | 0.626 in; 2669.0 N; Stainless Steel

1218235

Price Range
$6.6694 - $6.0191

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    15.9 mm
  • Inside Diameter
    8.1 mm
  • Thickness
    1.2 mm
  • Loaded Height
    1.4 mm
  • Load at Minimum Deflection
    1134.0 N
Disc Spring - 8.1 mm | 0.319 in; 23.8 mm | 0.937 in; 1757.0 N; Stainless Steel

1218242

Price Range
$8.395 - $7.5765

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    23.8 mm
  • Inside Diameter
    8.1 mm
  • Thickness
    1.1 mm
  • Loaded Height
    1.4 mm
  • Load at Minimum Deflection
    823.0 N
Disc Spring - 12.8 mm | 0.504 in; 25.4 mm | 1 in; 1917.0 N; Stainless Steel

1218244

Price Range
$8.3207 - $7.5094

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    25.4 mm
  • Inside Diameter
    12.8 mm
  • Thickness
    1.1 mm
  • Loaded Height
    1.5 mm
  • Load at Minimum Deflection
    943.0 N
Disc Spring - 8.1 mm | 0.319 in; 15.9 mm | 0.626 in; 467.0 N; Carbon Steel

1218166

Price Range
$4.0843 - $3.6861

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    15.9 mm
  • Inside Diameter
    8.1 mm
  • Thickness
    0.6 mm
  • Loaded Height
    0.8 mm
  • Load at Minimum Deflection
    262.0 N
Disc Spring - 9.7 mm | 0.382 in; 19.1 mm | 0.752 in; 778.0 N; Carbon Steel

1218172

Price Range
$4.6431 - $4.1904

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    19.1 mm
  • Inside Diameter
    9.7 mm
  • Thickness
    0.7 mm
  • Loaded Height
    1.0 mm
  • Load at Minimum Deflection
    414.0 N
Disc Spring - 11.2 mm | 0.441 in; 22.2 mm | 0.874 in; 2202.0 N; Carbon Steel

1218179

Price Range
$4.9436 - $4.4617

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    22.2 mm
  • Inside Diameter
    11.2 mm
  • Thickness
    1.1 mm
  • Loaded Height
    1.4 mm
  • Load at Minimum Deflection
    1018.0 N
Disc Spring - 14.4 mm | 0.567 in; 28.6 mm | 1.126 in; 3269.0 N; Carbon Steel

1218189

Price Range
$6.3545 - $5.735

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    28.6 mm
  • Inside Diameter
    14.4 mm
  • Thickness
    1.4 mm
  • Loaded Height
    1.8 mm
  • Load at Minimum Deflection
    1530.0 N
Disc Spring - 17.6 mm | 0.693 in; 34.9 mm | 1.374 in; 4559.0 N; Carbon Steel

1218197

Price Range
$7.4721 - $6.7436

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    34.9 mm
  • Inside Diameter
    17.6 mm
  • Thickness
    1.7 mm
  • Loaded Height
    2.1 mm
  • Load at Minimum Deflection
    2260.0 N
Disc Spring - 6.5 mm | 0.256 in; 12.7 mm | 0.5 in; 1779.0 N; Stainless Steel

1218232

Price Range
$6.0258 - $5.4382

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    12.7 mm
  • Inside Diameter
    6.5 mm
  • Thickness
    1.0 mm
  • Loaded Height
    1.1 mm
  • Load at Minimum Deflection
    716.0 N
Disc Spring - 9.7 mm | 0.382 in; 19.1 mm | 0.752 in; 778.0 N; Stainless Steel

1218236

Price Range
$5.9232 - $5.3456

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    19.1 mm
  • Inside Diameter
    9.7 mm
  • Thickness
    0.7 mm
  • Loaded Height
    1.0 mm
  • Load at Minimum Deflection
    414.0 N
Disc Spring - 16.0 mm | 0.63 in; 31.8 mm | 1.252 in; 1468.0 N; Stainless Steel

1218250

Price Range
$9.3887 - $8.4733

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    31.8 mm
  • Inside Diameter
    16.0 mm
  • Thickness
    1.0 mm
  • Loaded Height
    1.6 mm
  • Load at Minimum Deflection
    867.0 N
Disc Spring - 3.5 mm | 0.138 in; 11.1 mm | 0.437 in; 440.0 N; Carbon Steel

1218157

Price Range
$4.477 - $4.0404

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    11.1 mm
  • Inside Diameter
    3.5 mm
  • Thickness
    0.6 mm
  • Loaded Height
    0.7 mm
  • Load at Minimum Deflection
    281.60 N
Disc Spring - 14.4 mm | 0.567 in; 28.6 mm | 1.126 in; 1268.0 N; Stainless Steel

1218247

Price Range
$10.591 - $9.5584

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    28.6 mm
  • Inside Diameter
    14.4 mm
  • Thickness
    1.0 mm
  • Loaded Height
    1.4 mm
  • Load at Minimum Deflection
    733.0 N
Disc Spring - 4.2 mm | 0.165 in; 12.7 mm | 0.5 in; 583.0 N; Carbon Steel

1218159

Price Range
$4.1055 - $3.7052

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    12.7 mm
  • Inside Diameter
    4.2 mm
  • Thickness
    0.6 mm
  • Loaded Height
    0.8 mm
  • Load at Minimum Deflection
    274.0 N
Disc Spring - 9.7 mm | 0.382 in; 28.6 mm | 1.126 in; 2380.0 N; Stainless Steel

1218248

Price Range
$10.5804 - $9.5489

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    28.6 mm
  • Inside Diameter
    9.7 mm
  • Thickness
    1.4 mm
  • Loaded Height
    1.7 mm
  • Load at Minimum Deflection
    1128.0 N