Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Spring Washer designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Material: Acetal, Stainless Steel, Carbon Steel, Steel Colour: Natural, , White Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
---|---|---|---|---|---|---|
$0.1534 - $0.17 | Request the lead time here |
0.276 in
7.0 mm
|
0.445 in
11.3 mm
|
0.031 in
0.8 mm
|
||
$0.1523 - $0.1688 | Request the lead time here |
0.232 in
5.9 mm
|
0.413 in
10.5 mm
|
0.031 in
0.8 mm
|
||
$0.1348 - $0.1493 | Request the lead time here |
0.201 in
5.1 mm
|
0.362 in
9.2 mm
|
0.028 in
0.7 mm
|
||
$6.4077 - $7.10 | Request the lead time here |
0.504 in
12.8 mm
|
1.264 in
32.1 mm
|
0.059 in
1.5 mm
|
||
$5.7818 - $6.4063 | Request the lead time here |
0.756 in
19.2 mm
|
1.5 in
38.1 mm
|
0.043 in
1.1 mm
|
||
$4.626 - $5.1258 | Request the lead time here |
0.319 in
8.1 mm
|
0.626 in
15.9 mm
|
0.024 in
0.6 mm
|
||
$5.035 - $5.579 | Request the lead time here |
0.382 in
9.7 mm
|
0.752 in
19.1 mm
|
0.039 in
1.0 mm
|
||
$9.5465 - $10.5778 | Request the lead time here |
0.693 in
17.6 mm
|
1.374 in
34.9 mm
|
0.043 in
1.1 mm
|
||
$7.6068 - $8.4285 | Request the lead time here |
0.504 in
12.8 mm
|
1 in
25.4 mm
|
0.051 in
1.3 mm
|
||
$6.7454 - $7.4742 | Request the lead time here |
0.504 in
12.8 mm
|
1.5 in
38.1 mm
|
0.047 in
1.2 mm
|
||
$7.2319 - $8.0131 | Request the lead time here |
0.63 in
16.0 mm
|
1.252 in
31.8 mm
|
0.091 in
2.3 mm
|
||
$8.0746 - $8.9469 | Request the lead time here |
0.874 in
22.2 mm
|
1.752 in
44.5 mm
|
0.059 in
1.5 mm
|
||
$1.538 - $1.7042 | Request the lead time here |
0.382 in
9.7 mm
|
0.752 in
19.1 mm
|
0.055 in
1.4 mm
|
||
$6.5285 - $7.2337 | Request the lead time here |
0.441 in
11.2 mm
|
0.874 in
22.2 mm
|
0.043 in
1.1 mm
|
||
$4.2264 - $4.683 | Request the lead time here |
0.22 in
5.6 mm
|
0.437 in
11.1 mm
|
0.016 in
0.4 mm
|
||
$4.7903 - $5.3078 | Request the lead time here |
0.319 in
8.1 mm
|
0.937 in
23.8 mm
|
0.043 in
1.1 mm
|
||
$0.4185 - $0.4638 | Request the lead time here |
0.449 in
11.4 mm
|
0.846 in
21.5 mm
|
0.055 in
1.4 mm
|
||
$0.4109 - $0.4553 | Request the lead time here |
0.449 in
11.4 mm
|
0.846 in
21.5 mm
|
0.035 in
0.9 mm
|
||
$0.2081 - $0.2306 | Request the lead time here |
0.264 in
6.7 mm
|
0.563 in
14.3 mm
|
0.035 in
0.9 mm
|
||
$0.2015 - $0.2233 | Request the lead time here |
0.327 in
8.3 mm
|
0.657 in
16.7 mm
|
0.047 in
1.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue