Menu Search

Spring Washers

In production

Spring Washer designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Material: Acetal, Stainless Steel, Carbon Steel, Steel Colour: Natural, , White Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
124 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Thickness View
$0.1534 - $0.17 Request the lead time here
7.0 mm
11.3 mm
0.8 mm
$0.1523 - $0.1688 Request the lead time here
5.9 mm
10.5 mm
0.8 mm
$0.1348 - $0.1493 Request the lead time here
5.1 mm
9.2 mm
0.7 mm
$6.4077 - $7.10 Request the lead time here
12.8 mm
32.1 mm
1.5 mm
$5.7818 - $6.4063 Request the lead time here
19.2 mm
38.1 mm
1.1 mm
$4.626 - $5.1258 Request the lead time here
8.1 mm
15.9 mm
0.6 mm
$5.035 - $5.579 Request the lead time here
9.7 mm
19.1 mm
1.0 mm
$9.5465 - $10.5778 Request the lead time here
17.6 mm
34.9 mm
1.1 mm
$7.6068 - $8.4285 Request the lead time here
12.8 mm
25.4 mm
1.3 mm
$6.7454 - $7.4742 Request the lead time here
12.8 mm
38.1 mm
1.2 mm
$7.2319 - $8.0131 Request the lead time here
16.0 mm
31.8 mm
2.3 mm
$8.0746 - $8.9469 Request the lead time here
22.2 mm
44.5 mm
1.5 mm
$1.538 - $1.7042 Request the lead time here
9.7 mm
19.1 mm
1.4 mm
$6.5285 - $7.2337 Request the lead time here
11.2 mm
22.2 mm
1.1 mm
$4.2264 - $4.683 Request the lead time here
5.6 mm
11.1 mm
0.4 mm
$4.7903 - $5.3078 Request the lead time here
8.1 mm
23.8 mm
1.1 mm
$0.4185 - $0.4638 Request the lead time here
11.4 mm
21.5 mm
1.4 mm
$0.4109 - $0.4553 Request the lead time here
11.4 mm
21.5 mm
0.9 mm
$0.2081 - $0.2306 Request the lead time here
6.7 mm
14.3 mm
0.9 mm
$0.2015 - $0.2233 Request the lead time here
8.3 mm
16.7 mm
1.2 mm
  • of 7
Spring Washer 7.0 mm 11.3 mm 0.8 mm Acetal

17SPRINGW360

Price Range
$0.17 - $0.1534

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    11.3 mm
  • Inside Diameter
    7.0 mm
  • Thickness
    0.8 mm
  • Material
    Acetal
Spring Washer 5.9 mm 10.5 mm 0.8 mm Acetal

17SPRINGW320

Price Range
$0.1688 - $0.1523

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    10.5 mm
  • Inside Diameter
    5.9 mm
  • Thickness
    0.8 mm
  • Material
    Acetal
Spring Washer 5.1 mm 9.2 mm 0.7 mm Acetal

17SPRINGW300

Price Range
$0.1493 - $0.1348

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    9.2 mm
  • Inside Diameter
    5.1 mm
  • Thickness
    0.7 mm
  • Material
    Acetal
Disc Spring - 12.8 mm | 0.504 in; 32.1 mm | 1.264 in; 3252.0 N; Carbon Steel

1218195

Price Range
$7.10 - $6.4077

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    32.1 mm
  • Inside Diameter
    12.8 mm
  • Thickness
    1.5 mm
  • Loaded Height
    1.9 mm
  • Load at Minimum Deflection
    1548.0 N
Disc Spring - 19.2 mm | 0.756 in; 38.1 mm | 1.5 in; 1779.0 N; Carbon Steel

1218198

Price Range
$6.4063 - $5.7818

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    38.1 mm
  • Inside Diameter
    19.2 mm
  • Thickness
    1.1 mm
  • Loaded Height
    1.8 mm
  • Load at Minimum Deflection
    1072.0 N
Disc Spring - 8.1 mm | 0.319 in; 15.9 mm | 0.626 in; 467.0 N; Stainless Steel

1218233

Price Range
$5.1258 - $4.626

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    15.9 mm
  • Inside Diameter
    8.1 mm
  • Thickness
    0.6 mm
  • Loaded Height
    0.8 mm
  • Load at Minimum Deflection
    262.0 N
Disc Spring - 9.7 mm | 0.382 in; 19.1 mm | 0.752 in; 1846.0 N; Stainless Steel

1218238

Price Range
$5.579 - $5.035

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    19.1 mm
  • Inside Diameter
    9.7 mm
  • Thickness
    1.0 mm
  • Loaded Height
    1.2 mm
  • Load at Minimum Deflection
    885.0 N
Disc Spring - 17.6 mm | 0.693 in; 34.9 mm | 1.374 in; 1668.0 N; Stainless Steel

1218253

Price Range
$10.5778 - $9.5465

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    34.9 mm
  • Inside Diameter
    17.6 mm
  • Thickness
    1.1 mm
  • Loaded Height
    1.7 mm
  • Load at Minimum Deflection
    1001.0 N
Disc Spring - 12.8 mm | 0.504 in; 25.4 mm | 1 in; 2669.0 N; Stainless Steel

1218245

Price Range
$8.4285 - $7.6068

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    25.4 mm
  • Inside Diameter
    12.8 mm
  • Thickness
    1.3 mm
  • Loaded Height
    1.6 mm
  • Load at Minimum Deflection
    1286.0 N
Disc Spring - 12.8 mm | 0.504 in; 38.1 mm | 1.5 in; 1628.0 N; Carbon Steel

1218199

Price Range
$7.4742 - $6.7454

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    38.1 mm
  • Inside Diameter
    12.8 mm
  • Thickness
    1.2 mm
  • Loaded Height
    1.8 mm
  • Load at Minimum Deflection
    947.0 N
Disc Spring - 16.0 mm | 0.63 in; 31.8 mm | 1.252 in; 8514.0 N; Carbon Steel

1218194

Price Range
$8.0131 - $7.2319

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    31.8 mm
  • Inside Diameter
    16.0 mm
  • Thickness
    2.3 mm
  • Loaded Height
    2.5 mm
  • Load at Minimum Deflection
    3705.0 N
Disc Spring - 22.2 mm | 0.874 in; 44.5 mm | 1.752 in; 2891.0 N; Carbon Steel

1218205

Price Range
$8.9469 - $8.0746

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    44.5 mm
  • Inside Diameter
    22.2 mm
  • Thickness
    1.5 mm
  • Loaded Height
    2.2 mm
  • Load at Minimum Deflection
    1699.0 N
Disc Spring - 9.7 mm | 0.382 in; 19.1 mm | 0.752 in; 3759.0 N; Stainless Steel

1218239

Price Range
$1.7042 - $1.538

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    19.1 mm
  • Inside Diameter
    9.7 mm
  • Thickness
    1.4 mm
  • Loaded Height
    1.6 mm
  • Load at Minimum Deflection
    1624.0 N
Disc Spring - 11.2 mm | 0.441 in; 22.2 mm | 0.874 in; 2202.0 N; Stainless Steel

1218241

Price Range
$7.2337 - $6.5285

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    22.2 mm
  • Inside Diameter
    11.2 mm
  • Thickness
    1.1 mm
  • Loaded Height
    1.4 mm
  • Load at Minimum Deflection
    1018.0 N
Disc Spring - 5.6 mm | 0.22 in; 11.1 mm | 0.437 in; 267.0 N; Stainless Steel

1218228

Price Range
$4.683 - $4.2264

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    11.1 mm
  • Inside Diameter
    5.6 mm
  • Thickness
    0.4 mm
  • Loaded Height
    0.6 mm
  • Load at Minimum Deflection
    151.20 N
Disc Spring - 8.1 mm | 0.319 in; 23.8 mm | 0.937 in; 1757.0 N; Carbon Steel

1218181

Price Range
$5.3078 - $4.7903

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    23.8 mm
  • Inside Diameter
    8.1 mm
  • Thickness
    1.1 mm
  • Loaded Height
    1.4 mm
  • Load at Minimum Deflection
    823.0 N
Spring Washer 11.4 mm 21.5 mm 1.4 mm Acetal

17SPRINGW600

Price Range
$0.4638 - $0.4185

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    21.5 mm
  • Inside Diameter
    11.4 mm
  • Thickness
    1.4 mm
  • Material
    Acetal
Spring Washer 11.4 mm 21.5 mm 0.9 mm Acetal

17SPRINGW650

Price Range
$0.4553 - $0.4109

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    21.5 mm
  • Inside Diameter
    11.4 mm
  • Thickness
    0.9 mm
  • Material
    Acetal
Spring Washer 6.7 mm 14.3 mm 0.9 mm Acetal

17SPRINGW400

Price Range
$0.2306 - $0.2081

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    14.3 mm
  • Inside Diameter
    6.7 mm
  • Thickness
    0.9 mm
  • Material
    Acetal
Spring Washer 8.3 mm 16.7 mm 1.2 mm Acetal

17SPRINGW500

Price Range
$0.2233 - $0.2015

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    16.7 mm
  • Inside Diameter
    8.3 mm
  • Thickness
    1.2 mm
  • Material
    Acetal