Menu Search

Spring Washers

In production

Spring Washer designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Material: Acetal, Stainless Steel, Carbon Steel, Steel Colour: Natural, , White Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
124 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Thickness View
$0.0306 - $0.0566 Request the lead time here
3.1 mm
5.6 mm
1.0 mm
$0.0594 - $0.1095 Request the lead time here
6.1 mm
9.9 mm
1.6 mm
$0.0951 - $0.1001 Request the lead time here
8.1 mm
12.7 mm
2.0 mm
$0.0356 - $0.0657 Request the lead time here
5.1 mm
8.8 mm
1.6 mm
$0.0295 - $0.0544 Request the lead time here
4.1 mm
7.0 mm
1.2 mm
$0.1523 - $0.1688 Request the lead time here
5.9 mm
10.5 mm
0.8 mm
$0.1534 - $0.17 Request the lead time here
7.0 mm
11.3 mm
0.8 mm
$0.2081 - $0.2306 Request the lead time here
6.7 mm
14.3 mm
0.9 mm
$10.8943 - $12.0712 Request the lead time here
25.4 mm
50.8 mm
1.7 mm
$30.9664 - $34.3118 Request the lead time here
34.9 mm
69.9 mm
3.4 mm
$10.3212 - $11.4361 Request the lead time here
16.0 mm
47.6 mm
2.2 mm
$25.9778 - $28.7843 Request the lead time here
19.2 mm
57.2 mm
3.8 mm
$78.4481 - $86.923 Request the lead time here
31.8 mm
63.5 mm
3.1 mm
$10.1414 - $11.237 Request the lead time here
19.2 mm
38.1 mm
2.7 mm
$17.6769 - $19.5866 Request the lead time here
25.4 mm
50.8 mm
3.6 mm
$19.595 - $21.7118 Request the lead time here
28.6 mm
57.2 mm
2.8 mm
$9.6797 - $10.7254 Request the lead time here
19.2 mm
38.1 mm
1.6 mm
$4.7562 - $5.2701 Request the lead time here
8.1 mm
23.8 mm
0.8 mm
$15.9542 - $17.6778 Request the lead time here
16.0 mm
47.6 mm
3.2 mm
$22.9784 - $25.4609 Request the lead time here
31.8 mm
63.5 mm
3.1 mm
  • of 7
White Steel Single Wave Washer Spring Washer - 3.1 mm | 0.122 in; 5.6 mm | 0.22 in; Thickness 1.0 mm | 0.039 in; Compatible Screw Sizes M3

345030040952

Price Range
$0.0566 - $0.0306

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    5.6 mm
  • Inside Diameter
    3.1 mm
  • Thickness
    1.0 mm
  • Material
    Steel
White Steel Single Wave Washer Spring Washer - 6.1 mm | 0.24 in; 9.9 mm | 0.39 in; Thickness 1.6 mm | 0.063 in; Compatible Screw Sizes M6

345060040952

Price Range
$0.1095 - $0.0594

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    9.9 mm
  • Inside Diameter
    6.1 mm
  • Thickness
    1.6 mm
  • Material
    Steel
White Steel Single Wave Washer Spring Washer - 8.1 mm | 0.319 in; 12.7 mm | 0.5 in; Thickness 2.0 mm | 0.079 in; Compatible Screw Sizes M8

345080040952

Price Range
$0.1001 - $0.0951

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    12.7 mm
  • Inside Diameter
    8.1 mm
  • Thickness
    2.0 mm
  • Material
    Steel
White Steel Single Wave Washer Spring Washer - 5.1 mm | 0.201 in; 8.8 mm | 0.346 in; Thickness 1.6 mm | 0.063 in; Compatible Screw Sizes M5

345050040952

Price Range
$0.0657 - $0.0356

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    8.8 mm
  • Inside Diameter
    5.1 mm
  • Thickness
    1.6 mm
  • Material
    Steel
White Steel Single Wave Washer Spring Washer - 4.1 mm | 0.161 in; 7.0 mm | 0.276 in; Thickness 1.2 mm | 0.047 in; Compatible Screw Sizes M4

345040040952

Price Range
$0.0544 - $0.0295

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    7.0 mm
  • Inside Diameter
    4.1 mm
  • Thickness
    1.2 mm
  • Material
    Steel
Spring Washer 5.9 mm 10.5 mm 0.8 mm Acetal

17SPRINGW320

Price Range
$0.1688 - $0.1523

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    10.5 mm
  • Inside Diameter
    5.9 mm
  • Thickness
    0.8 mm
  • Material
    Acetal
Spring Washer 7.0 mm 11.3 mm 0.8 mm Acetal

17SPRINGW360

Price Range
$0.17 - $0.1534

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    11.3 mm
  • Inside Diameter
    7.0 mm
  • Thickness
    0.8 mm
  • Material
    Acetal
Spring Washer 6.7 mm 14.3 mm 0.9 mm Acetal

17SPRINGW400

Price Range
$0.2306 - $0.2081

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    14.3 mm
  • Inside Diameter
    6.7 mm
  • Thickness
    0.9 mm
  • Material
    Acetal
Disc Spring - 25.4 mm | 1 in; 50.8 mm | 2 in; 3825.0 N; Carbon Steel

1218210

Price Range
$12.0712 - $10.8943

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    50.8 mm
  • Inside Diameter
    25.4 mm
  • Thickness
    1.7 mm
  • Loaded Height
    2.5 mm
  • Load at Flat Position
    3825.0 N
Disc Spring - 34.9 mm | 1.374 in; 69.9 mm | 2.752 in; 14279.0 N; Carbon Steel

1218224

Price Range
$34.3118 - $30.9664

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    69.9 mm
  • Inside Diameter
    34.9 mm
  • Thickness
    3.4 mm
  • Loaded Height
    4.2 mm
  • Load at Flat Position
    14279.0 N
Disc Spring - 16.0 mm | 0.63 in; 47.6 mm | 1.874 in; 5867.0 N; Carbon Steel

1218208

Price Range
$11.4361 - $10.3212

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    47.6 mm
  • Inside Diameter
    16.0 mm
  • Thickness
    2.2 mm
  • Loaded Height
    2.7 mm
  • Load at Flat Position
    5867.0 N
Disc Spring - 19.2 mm | 0.756 in; 57.2 mm | 2.252 in; 19105.0 N; Carbon Steel

1218218

Price Range
$28.7843 - $25.9778

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    57.2 mm
  • Inside Diameter
    19.2 mm
  • Thickness
    3.8 mm
  • Loaded Height
    4.3 mm
  • Load at Flat Position
    19105.0 N
Disc Spring - 31.8 mm | 1.252 in; 63.5 mm | 2.5 in; 14234.0 N; Stainless Steel

1218265

Price Range
$86.923 - $78.4481

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    63.5 mm
  • Inside Diameter
    31.8 mm
  • Thickness
    3.1 mm
  • Loaded Height
    3.8 mm
  • Load at Flat Position
    14234.0 N
Disc Spring - 19.2 mm | 0.756 in; 38.1 mm | 1.5 in; 12602.0 N; Carbon Steel

1218204

Price Range
$11.237 - $10.1414

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    38.1 mm
  • Inside Diameter
    19.2 mm
  • Thickness
    2.7 mm
  • Loaded Height
    3.1 mm
  • Load at Flat Position
    12602.0 N
Disc Spring - 25.4 mm | 1 in; 50.8 mm | 2 in; 21458.0 N; Carbon Steel

1218213

Price Range
$19.5866 - $17.6769

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    50.8 mm
  • Inside Diameter
    25.4 mm
  • Thickness
    3.6 mm
  • Loaded Height
    4.1 mm
  • Load at Flat Position
    21458.0 N
Disc Spring - 28.6 mm | 1.126 in; 57.2 mm | 2.252 in; 12366.0 N; Carbon Steel

1218217

Price Range
$21.7118 - $19.595

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    57.2 mm
  • Inside Diameter
    28.6 mm
  • Thickness
    2.8 mm
  • Loaded Height
    3.5 mm
  • Load at Flat Position
    12366.0 N
Disc Spring - 19.2 mm | 0.756 in; 38.1 mm | 1.5 in; 3443.0 N; Stainless Steel

1218255

Price Range
$10.7254 - $9.6797

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    38.1 mm
  • Inside Diameter
    19.2 mm
  • Thickness
    1.6 mm
  • Loaded Height
    2.1 mm
  • Load at Flat Position
    3443.0 N
Disc Spring - 8.1 mm | 0.319 in; 23.8 mm | 0.937 in; 707.0 N; Carbon Steel

1218180

Price Range
$5.2701 - $4.7562

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    23.8 mm
  • Inside Diameter
    8.1 mm
  • Thickness
    0.8 mm
  • Loaded Height
    1.1 mm
  • Load at Flat Position
    707.0 N
Disc Spring - 16.0 mm | 0.63 in; 47.6 mm | 1.874 in; 13812.0 N; Carbon Steel

1218209

Price Range
$17.6778 - $15.9542

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    47.6 mm
  • Inside Diameter
    16.0 mm
  • Thickness
    3.2 mm
  • Loaded Height
    3.6 mm
  • Load at Flat Position
    13812.0 N
Disc Spring - 31.8 mm | 1.252 in; 63.5 mm | 2.5 in; 14234.0 N; Carbon Steel

1218221

Price Range
$25.4609 - $22.9784

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    63.5 mm
  • Inside Diameter
    31.8 mm
  • Thickness
    3.1 mm
  • Loaded Height
    3.8 mm
  • Load at Flat Position
    14234.0 N