Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Spring Washer designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Material: Acetal, Stainless Steel, Carbon Steel, Steel Colour: Natural, , White Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
---|---|---|---|---|---|---|
$0.0306 - $0.0566 | Request the lead time here |
0.122 in
3.1 mm
|
0.22 in
5.6 mm
|
0.039 in
1.0 mm
|
||
$0.0594 - $0.1095 | Request the lead time here |
0.24 in
6.1 mm
|
0.39 in
9.9 mm
|
0.063 in
1.6 mm
|
||
$0.0951 - $0.1001 | Request the lead time here |
0.319 in
8.1 mm
|
0.5 in
12.7 mm
|
0.079 in
2.0 mm
|
||
$0.0356 - $0.0657 | Request the lead time here |
0.201 in
5.1 mm
|
0.346 in
8.8 mm
|
0.063 in
1.6 mm
|
||
$0.0295 - $0.0544 | Request the lead time here |
0.161 in
4.1 mm
|
0.276 in
7.0 mm
|
0.047 in
1.2 mm
|
||
$0.1523 - $0.1688 | Request the lead time here |
0.232 in
5.9 mm
|
0.413 in
10.5 mm
|
0.031 in
0.8 mm
|
||
$0.1534 - $0.17 | Request the lead time here |
0.276 in
7.0 mm
|
0.445 in
11.3 mm
|
0.031 in
0.8 mm
|
||
$0.2081 - $0.2306 | Request the lead time here |
0.264 in
6.7 mm
|
0.563 in
14.3 mm
|
0.035 in
0.9 mm
|
||
$10.8943 - $12.0712 | Request the lead time here |
1 in
25.4 mm
|
2 in
50.8 mm
|
0.067 in
1.7 mm
|
||
$30.9664 - $34.3118 | Request the lead time here |
1.374 in
34.9 mm
|
2.752 in
69.9 mm
|
0.134 in
3.4 mm
|
||
$10.3212 - $11.4361 | Request the lead time here |
0.63 in
16.0 mm
|
1.874 in
47.6 mm
|
0.087 in
2.2 mm
|
||
$25.9778 - $28.7843 | Request the lead time here |
0.756 in
19.2 mm
|
2.252 in
57.2 mm
|
0.15 in
3.8 mm
|
||
$78.4481 - $86.923 | Request the lead time here |
1.252 in
31.8 mm
|
2.5 in
63.5 mm
|
0.122 in
3.1 mm
|
||
$10.1414 - $11.237 | Request the lead time here |
0.756 in
19.2 mm
|
1.5 in
38.1 mm
|
0.106 in
2.7 mm
|
||
$17.6769 - $19.5866 | Request the lead time here |
1 in
25.4 mm
|
2 in
50.8 mm
|
0.142 in
3.6 mm
|
||
$19.595 - $21.7118 | Request the lead time here |
1.126 in
28.6 mm
|
2.252 in
57.2 mm
|
0.11 in
2.8 mm
|
||
$9.6797 - $10.7254 | Request the lead time here |
0.756 in
19.2 mm
|
1.5 in
38.1 mm
|
0.063 in
1.6 mm
|
||
$4.7562 - $5.2701 | Request the lead time here |
0.319 in
8.1 mm
|
0.937 in
23.8 mm
|
0.031 in
0.8 mm
|
||
$15.9542 - $17.6778 | Request the lead time here |
0.63 in
16.0 mm
|
1.874 in
47.6 mm
|
0.126 in
3.2 mm
|
||
$22.9784 - $25.4609 | Request the lead time here |
1.252 in
31.8 mm
|
2.5 in
63.5 mm
|
0.122 in
3.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue