Menu Search

Spring Washers

In production

Spring Washer designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Material: Acetal, Stainless Steel, Carbon Steel, Steel Colour: Natural, , White Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
125 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Thickness View
$0.1569 - $0.1738 Request the lead time here
6.0 mm
10.6 mm
0.9 mm
$0.4311 - $0.4777 Request the lead time here
11.5 mm
21.5 mm
1.4 mm
$0.0865 - $0.0959 Request the lead time here
4.4 mm
7.5 mm
0.7 mm
$0.2076 - $0.23 Request the lead time here
8.3 mm
16.8 mm
1.2 mm
$0.1388 - $0.1538 Request the lead time here
5.2 mm
9.3 mm
0.8 mm
$0.098 - $0.1031 Request the lead time here
8.1 mm
12.7 mm
2.0 mm
$0.0304 - $0.0561 Request the lead time here
4.1 mm
7.0 mm
1.2 mm
$0.0367 - $0.0676 Request the lead time here
5.1 mm
8.8 mm
1.6 mm
$0.0612 - $0.1128 Request the lead time here
6.1 mm
9.9 mm
1.6 mm
$4.251 - $4.7102 Request the lead time here
6.5 mm
12.7 mm
0.6 mm
$4.3691 - $4.8411 Request the lead time here
12.8 mm
25.4 mm
0.9 mm
$4.5254 - $5.0144 Request the lead time here
6.5 mm
12.7 mm
0.6 mm
$5.7701 - $6.3935 Request the lead time here
12.8 mm
25.4 mm
1.1 mm
$3.7052 - $4.1055 Request the lead time here
6.5 mm
12.7 mm
0.6 mm
$4.3691 - $4.8411 Request the lead time here
5.6 mm
17.5 mm
0.9 mm
$4.1691 - $4.6194 Request the lead time here
6.5 mm
12.7 mm
1.0 mm
$6.7244 - $7.4508 Request the lead time here
11.2 mm
22.2 mm
1.1 mm
$4.934 - $5.467 Request the lead time here
8.1 mm
23.8 mm
1.1 mm
$5.9488 - $6.5914 Request the lead time here
16.0 mm
31.8 mm
1.6 mm
$5.5754 - $6.1778 Request the lead time here
16.0 mm
31.8 mm
1.3 mm
  • of 7
Spring Washer 6.0 mm 10.6 mm 0.9 mm Acetal

17SPRINGW320

Price Range
$0.1738 - $0.1569

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    10.6 mm
  • Inside Diameter
    6.0 mm
  • Thickness
    0.9 mm
  • Material
    Acetal
Spring Washer 11.5 mm 21.5 mm 1.4 mm Acetal

17SPRINGW600

Price Range
$0.4777 - $0.4311

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    21.5 mm
  • Inside Diameter
    11.5 mm
  • Thickness
    1.4 mm
  • Material
    Acetal
Spring Washer 4.4 mm 7.5 mm 0.7 mm Acetal

17SPRINGW200

Price Range
$0.0959 - $0.0865

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    7.5 mm
  • Inside Diameter
    4.4 mm
  • Thickness
    0.7 mm
  • Material
    Acetal
Spring Washer 8.3 mm 16.8 mm 1.2 mm Acetal

17SPRINGW500

Price Range
$0.23 - $0.2076

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    16.8 mm
  • Inside Diameter
    8.3 mm
  • Thickness
    1.2 mm
  • Material
    Acetal
Spring Washer 5.2 mm 9.3 mm 0.8 mm Acetal

17SPRINGW300

Price Range
$0.1538 - $0.1388

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    9.3 mm
  • Inside Diameter
    5.2 mm
  • Thickness
    0.8 mm
  • Material
    Acetal
White Steel Single Wave Washer Spring Washer - 8.1 mm | 0.319 in; 12.7 mm | 0.5 in; Thickness 2.0 mm | 0.079 in; Compatible Screw Sizes M8

345080040952

Price Range
$0.1031 - $0.098

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    12.7 mm
  • Inside Diameter
    8.1 mm
  • Thickness
    2.0 mm
  • Material
    Steel
White Steel Single Wave Washer Spring Washer - 4.1 mm | 0.161 in; 7.0 mm | 0.276 in; Thickness 1.2 mm | 0.047 in; Compatible Screw Sizes M4

345040040952

Price Range
$0.0561 - $0.0304

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    7.0 mm
  • Inside Diameter
    4.1 mm
  • Thickness
    1.2 mm
  • Material
    Steel
White Steel Single Wave Washer Spring Washer - 5.1 mm | 0.201 in; 8.8 mm | 0.346 in; Thickness 1.6 mm | 0.063 in; Compatible Screw Sizes M5

345050040952

Price Range
$0.0676 - $0.0367

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    8.8 mm
  • Inside Diameter
    5.1 mm
  • Thickness
    1.6 mm
  • Material
    Steel
White Steel Single Wave Washer Spring Washer - 6.1 mm | 0.24 in; 9.9 mm | 0.39 in; Thickness 1.6 mm | 0.063 in; Compatible Screw Sizes M6

345060040952

Price Range
$0.1128 - $0.0612

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    9.9 mm
  • Inside Diameter
    6.1 mm
  • Thickness
    1.6 mm
  • Material
    Steel
Disc Spring - 6.5 mm | 0.256 in; 12.7 mm | 0.5 in; 512.0 N; Stainless Steel

1218230

Price Range
$4.7102 - $4.251

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    12.7 mm
  • Inside Diameter
    6.5 mm
  • Thickness
    0.6 mm
  • Loaded Height
    0.7 mm
  • Load at Minimum Deflection
    245.0 N
Disc Spring - 12.8 mm | 0.504 in; 25.4 mm | 1 in; 1157.0 N; Carbon Steel

1218183

Price Range
$4.8411 - $4.3691

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    25.4 mm
  • Inside Diameter
    12.8 mm
  • Thickness
    0.9 mm
  • Loaded Height
    1.3 mm
  • Load at Minimum Deflection
    658.0 N
Disc Spring - 6.5 mm | 0.256 in; 12.7 mm | 0.5 in; 712.0 N; Stainless Steel

1218231

Price Range
$5.0144 - $4.5254

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    12.7 mm
  • Inside Diameter
    6.5 mm
  • Thickness
    0.6 mm
  • Loaded Height
    0.8 mm
  • Load at Minimum Deflection
    356.0 N
Disc Spring - 12.8 mm | 0.504 in; 25.4 mm | 1 in; 1917.0 N; Carbon Steel

1218184

Price Range
$6.3935 - $5.7701

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    25.4 mm
  • Inside Diameter
    12.8 mm
  • Thickness
    1.1 mm
  • Loaded Height
    1.5 mm
  • Load at Minimum Deflection
    943.0 N
Disc Spring - 6.5 mm | 0.256 in; 12.7 mm | 0.5 in; 712.0 N; Carbon Steel

1218162

Price Range
$4.1055 - $3.7052

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    12.7 mm
  • Inside Diameter
    6.5 mm
  • Thickness
    0.6 mm
  • Loaded Height
    0.8 mm
  • Load at Minimum Deflection
    356.0 N
Disc Spring - 5.6 mm | 0.22 in; 17.5 mm | 0.689 in; 1019.0 N; Carbon Steel

1218170

Price Range
$4.8411 - $4.3691

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    17.5 mm
  • Inside Diameter
    5.6 mm
  • Thickness
    0.9 mm
  • Loaded Height
    1.1 mm
  • Load at Minimum Deflection
    471.0 N
Disc Spring - 6.5 mm | 0.256 in; 12.7 mm | 0.5 in; 1779.0 N; Carbon Steel

1218163

Price Range
$4.6194 - $4.1691

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    12.7 mm
  • Inside Diameter
    6.5 mm
  • Thickness
    1.0 mm
  • Loaded Height
    1.1 mm
  • Load at Minimum Deflection
    716.0 N
Disc Spring - 11.2 mm | 0.441 in; 22.2 mm | 0.874 in; 2202.0 N; Stainless Steel

1218241

Price Range
$7.4508 - $6.7244

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    22.2 mm
  • Inside Diameter
    11.2 mm
  • Thickness
    1.1 mm
  • Loaded Height
    1.4 mm
  • Load at Minimum Deflection
    1018.0 N
Disc Spring - 8.1 mm | 0.319 in; 23.8 mm | 0.937 in; 1757.0 N; Carbon Steel

1218181

Price Range
$5.467 - $4.934

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    23.8 mm
  • Inside Diameter
    8.1 mm
  • Thickness
    1.1 mm
  • Loaded Height
    1.4 mm
  • Load at Minimum Deflection
    823.0 N
Disc Spring - 16.0 mm | 0.63 in; 31.8 mm | 1.252 in; 3870.0 N; Carbon Steel

1218193

Price Range
$6.5914 - $5.9488

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    31.8 mm
  • Inside Diameter
    16.0 mm
  • Thickness
    1.6 mm
  • Loaded Height
    2.0 mm
  • Load at Minimum Deflection
    1793.0 N
Disc Spring - 16.0 mm | 0.63 in; 31.8 mm | 1.252 in; 2589.0 N; Carbon Steel

1218192

Price Range
$6.1778 - $5.5754

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    31.8 mm
  • Inside Diameter
    16.0 mm
  • Thickness
    1.3 mm
  • Loaded Height
    1.8 mm
  • Load at Minimum Deflection
    1361.0 N