Spring Washer designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Material: Acetal, Stainless Steel, Carbon Steel, Steel Colour: Natural, , White Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| $4.3882 - $4.8623 | Request the lead time here |
0.189 in
4.8 mm
|
0.563 in
14.3 mm
|
0.028 in
0.7 mm
|
||
| $4.8032 - $5.3221 | Request the lead time here |
0.441 in
11.2 mm
|
0.874 in
22.2 mm
|
0.031 in
0.8 mm
|
||
| $4.934 - $5.467 | Request the lead time here |
0.319 in
8.1 mm
|
0.937 in
23.8 mm
|
0.043 in
1.1 mm
|
||
| $5.9488 - $6.5914 | Request the lead time here |
0.63 in
16.0 mm
|
1.252 in
31.8 mm
|
0.063 in
1.6 mm
|
||
| $4.1691 - $4.6194 | Request the lead time here |
0.256 in
6.5 mm
|
0.5 in
12.7 mm
|
0.039 in
1.0 mm
|
||
| $5.0341 - $5.5781 | Request the lead time here |
0.256 in
6.5 mm
|
0.5 in
12.7 mm
|
0.02 in
0.5 mm
|
||
| $6.0191 - $6.6694 | Request the lead time here |
0.319 in
8.1 mm
|
0.626 in
15.9 mm
|
0.047 in
1.2 mm
|
||
| $7.5765 - $8.395 | Request the lead time here |
0.319 in
8.1 mm
|
0.937 in
23.8 mm
|
0.043 in
1.1 mm
|
||
| $4.2605 - $4.7209 | Request the lead time here |
0.319 in
8.1 mm
|
0.626 in
15.9 mm
|
0.047 in
1.2 mm
|
||
| $4.3531 - $4.8234 | Request the lead time here |
0.22 in
5.6 mm
|
0.437 in
11.1 mm
|
0.016 in
0.4 mm
|
||
| $5.8499 - $6.4818 | Request the lead time here |
0.693 in
17.6 mm
|
1.374 in
34.9 mm
|
0.043 in
1.1 mm
|
||
| $4.3691 - $4.8411 | Request the lead time here |
0.504 in
12.8 mm
|
1 in
25.4 mm
|
0.035 in
0.9 mm
|
||
| $5.5754 - $6.1778 | Request the lead time here |
0.63 in
16.0 mm
|
1.252 in
31.8 mm
|
0.051 in
1.3 mm
|
||
| $4.251 - $4.7102 | Request the lead time here |
0.256 in
6.5 mm
|
0.5 in
12.7 mm
|
0.024 in
0.6 mm
|
||
| $4.985 - $5.5235 | Request the lead time here |
0.63 in
16.0 mm
|
1.252 in
31.8 mm
|
0.039 in
1.0 mm
|
||
| $4.7201 - $5.2301 | Request the lead time here |
0.504 in
12.8 mm
|
1 in
25.4 mm
|
0.051 in
1.3 mm
|
||
| $6.9478 - $7.6984 | Request the lead time here |
0.504 in
12.8 mm
|
1.5 in
38.1 mm
|
0.047 in
1.2 mm
|
||
| $3.7787 - $4.1869 | Request the lead time here |
0.22 in
5.6 mm
|
0.437 in
11.1 mm
|
0.02 in
0.5 mm
|
||
| $4.1776 - $4.629 | Request the lead time here |
0.256 in
6.5 mm
|
0.752 in
19.1 mm
|
0.024 in
0.6 mm
|
||
| $4.9626 - $5.4988 | Request the lead time here |
0.382 in
9.7 mm
|
0.949 in
24.1 mm
|
0.047 in
1.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue