Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Spring Washer designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Material: Acetal, Stainless Steel, Carbon Steel, Steel Colour: Natural, , White Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| $3.6765 - $4.0737 | Request the lead time here |
0.256 in
6.5 mm
|
0.5 in
12.7 mm
|
0.02 in
0.5 mm
|
||
| $4.6212 - $5.1204 | Request the lead time here |
0.319 in
8.1 mm
|
0.626 in
15.9 mm
|
0.031 in
0.8 mm
|
||
| $7.835 - $8.6814 | Request the lead time here |
0.504 in
12.8 mm
|
1 in
25.4 mm
|
0.051 in
1.3 mm
|
||
| $4.1776 - $4.629 | Request the lead time here |
0.256 in
6.5 mm
|
0.752 in
19.1 mm
|
0.024 in
0.6 mm
|
||
| $4.9626 - $5.4988 | Request the lead time here |
0.382 in
9.7 mm
|
0.949 in
24.1 mm
|
0.047 in
1.2 mm
|
||
| $4.4617 - $4.9436 | Request the lead time here |
0.382 in
9.7 mm
|
0.752 in
19.1 mm
|
0.035 in
0.9 mm
|
||
| $6.0191 - $6.6694 | Request the lead time here |
0.441 in
11.2 mm
|
0.874 in
22.2 mm
|
0.031 in
0.8 mm
|
||
| $4.7648 - $5.2795 | Request the lead time here |
0.319 in
8.1 mm
|
0.626 in
15.9 mm
|
0.024 in
0.6 mm
|
||
| $5.4382 - $6.0258 | Request the lead time here |
0.256 in
6.5 mm
|
0.5 in
12.7 mm
|
0.039 in
1.0 mm
|
||
| $9.8329 - $10.8952 | Request the lead time here |
0.693 in
17.6 mm
|
1.374 in
34.9 mm
|
0.043 in
1.1 mm
|
||
| $5.0341 - $5.5781 | Request the lead time here |
0.256 in
6.5 mm
|
0.5 in
12.7 mm
|
0.02 in
0.5 mm
|
||
| $3.9031 - $4.3247 | Request the lead time here |
0.256 in
6.5 mm
|
0.5 in
12.7 mm
|
0.024 in
0.6 mm
|
||
| $4.535 - $5.025 | Request the lead time here |
0.256 in
6.5 mm
|
0.638 in
16.2 mm
|
0.031 in
0.8 mm
|
||
| $3.8138 - $4.2257 | Request the lead time here |
0.382 in
9.7 mm
|
0.752 in
19.1 mm
|
0.039 in
1.0 mm
|
||
| $4.7201 - $5.2301 | Request the lead time here |
0.504 in
12.8 mm
|
1 in
25.4 mm
|
0.051 in
1.3 mm
|
||
| $6.9478 - $7.6984 | Request the lead time here |
0.504 in
12.8 mm
|
1.5 in
38.1 mm
|
0.047 in
1.2 mm
|
||
| $7.551 - $8.3667 | Request the lead time here |
0.504 in
12.8 mm
|
1.5 in
38.1 mm
|
0.071 in
1.8 mm
|
||
| $5.2404 - $5.8066 | Request the lead time here |
0.382 in
9.7 mm
|
0.752 in
19.1 mm
|
0.035 in
0.9 mm
|
||
| $7.5094 - $8.3207 | Request the lead time here |
0.504 in
12.8 mm
|
1 in
25.4 mm
|
0.043 in
1.1 mm
|
||
| $1.5841 - $1.7553 | Request the lead time here |
0.382 in
9.7 mm
|
0.752 in
19.1 mm
|
0.055 in
1.4 mm