Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Spring Washer designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Material: Acetal, Stainless Steel, Carbon Steel, Steel Colour: Natural, , White Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| $5.1861 - $5.7463 | Request the lead time here |
0.382 in
9.7 mm
|
0.752 in
19.1 mm
|
0.039 in
1.0 mm
|
||
| $9.8329 - $10.8952 | Request the lead time here |
0.693 in
17.6 mm
|
1.374 in
34.9 mm
|
0.043 in
1.1 mm
|
||
| $3.6861 - $4.0843 | Request the lead time here |
0.319 in
8.1 mm
|
0.626 in
15.9 mm
|
0.024 in
0.6 mm
|
||
| $4.1904 - $4.6431 | Request the lead time here |
0.382 in
9.7 mm
|
0.752 in
19.1 mm
|
0.028 in
0.7 mm
|
||
| $4.4617 - $4.9436 | Request the lead time here |
0.441 in
11.2 mm
|
0.874 in
22.2 mm
|
0.043 in
1.1 mm
|
||
| $5.735 - $6.3545 | Request the lead time here |
0.567 in
14.4 mm
|
1.126 in
28.6 mm
|
0.055 in
1.4 mm
|
||
| $6.7436 - $7.4721 | Request the lead time here |
0.693 in
17.6 mm
|
1.374 in
34.9 mm
|
0.067 in
1.7 mm
|
||
| $5.4382 - $6.0258 | Request the lead time here |
0.256 in
6.5 mm
|
0.5 in
12.7 mm
|
0.039 in
1.0 mm
|
||
| $5.3456 - $5.9232 | Request the lead time here |
0.382 in
9.7 mm
|
0.752 in
19.1 mm
|
0.028 in
0.7 mm
|
||
| $8.4733 - $9.3887 | Request the lead time here |
0.63 in
16.0 mm
|
1.252 in
31.8 mm
|
0.039 in
1.0 mm
|
||
| $4.6531 - $5.1558 | Request the lead time here |
0.256 in
6.5 mm
|
0.752 in
19.1 mm
|
0.035 in
0.9 mm
|
||
| $3.6765 - $4.0737 | Request the lead time here |
0.256 in
6.5 mm
|
0.5 in
12.7 mm
|
0.02 in
0.5 mm
|
||
| $4.3371 - $4.8057 | Request the lead time here |
0.189 in
4.8 mm
|
0.563 in
14.3 mm
|
0.02 in
0.5 mm
|
||
| $5.4446 - $6.0329 | Request the lead time here |
0.256 in
6.5 mm
|
0.752 in
19.1 mm
|
0.051 in
1.3 mm
|
||
| $7.3116 - $8.1015 | Request the lead time here |
0.382 in
9.7 mm
|
1.126 in
28.6 mm
|
0.079 in
2.0 mm
|
||
| $7.4489 - $8.2535 | Request the lead time here |
0.63 in
16.0 mm
|
1.252 in
31.8 mm
|
0.091 in
2.3 mm
|
||
| $8.3169 - $9.2154 | Request the lead time here |
0.874 in
22.2 mm
|
1.752 in
44.5 mm
|
0.059 in
1.5 mm
|
||
| $4.5254 - $5.0144 | Request the lead time here |
0.256 in
6.5 mm
|
0.5 in
12.7 mm
|
0.024 in
0.6 mm
|
||
| $6.7244 - $7.4508 | Request the lead time here |
0.441 in
11.2 mm
|
0.874 in
22.2 mm
|
0.043 in
1.1 mm
|
||
| $3.9031 - $4.3247 | Request the lead time here |
0.256 in
6.5 mm
|
0.5 in
12.7 mm
|
0.024 in
0.6 mm