Square Inserts & Glides are a type of finishing product used for square tubular products. They are designed to provide a tight-fitting connection on a variety of tubular products and can help prevent damage to floors or other surfaces, as well as protect the tube from external elements. Commonly used in various applications, including furniture, retail fixtures, and industrial equipment.
It comes in a variety of options and styles: standard square ribbed inserts, lightweight square inserts, and chrome square inserts.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Finish | Gauge Diameter | View | |
|---|---|---|---|---|---|---|---|
| $0.7722 - $1.4227 | 15 In stock |
Black
|
PE
|
Eroded
|
|
||
| $1.5728 - $2.8972 | Request the lead time here |
Mid Grey
|
LDPE - PIR
|
Eroded
|
|
||
| $0.3629 - $0.6685 | Request the lead time here |
Mid Grey
|
LDPE - PIR
|
Eroded
|
|
||
| $0.1217 - $0.2244 | Request the lead time here |
White
|
LDPE - PIR
|
Eroded
|
|
||
| $1.3238 - $2.4387 | 606 In stock |
Black
|
PE
|
Eroded
|
|
||
| $1.2973 - $2.39 | 207 In stock |
White
|
LDPE - PIR
|
Eroded
|
|
||
| $0.2652 - $0.4884 | 20 In stock |
White
|
LDPE - PIR
|
Eroded
|
|
||
| $9.3616 - $10.3729 | 4 In stock |
Black
|
PE
|
Eroded
|
|
||
| $0.6828 - $1.2579 | Request the lead time here |
Mid Grey
|
LDPE - PIR
|
Polished
|
|
||
| $2.253 - $2.4965 | Request the lead time here |
Black
|
Low Carbon Steel
|
|
|
||
| $0.4352 - $1.6634 | 906 In stock |
Black
|
PE
|
Eroded
|
|
||
| $0.5217 - $0.9609 | 1307 In stock |
Black
|
PE
|
Eroded
|
|
||
| $0.1462 - $0.2694 | Request the lead time here |
Mid Grey
|
LDPE - PIR
|
Eroded
|
|
||
| $0.7655 - $1.4101 | 42 In stock |
Black
|
PE
|
Eroded
|
|
||
| $0.1059 - $0.1951 | 401 In stock |
Black
|
PE
|
Polished
|
|
||
| $0.3024 - $0.5571 | 3019 In stock |
Black
|
PE
|
Polished
|
|
||
| $0.4102 - $0.7558 | Request the lead time here |
Mid Grey
|
LDPE - PIR
|
Polished
|
|
||
| $0.1059 - $0.1951 | 11 In stock |
Black
|
PE
|
Eroded
|
|
||
| $0.0617 - $0.1136 | 7015 In stock |
Black
|
PE
|
Eroded
|
|
||
| $0.9649 - $1.7775 | 78 In stock |
Black
|
PE
|
Eroded
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue