Menu Search

Square Nuts

In production

In this range used with lead screws, you will find a wide range of Square Nuts depending on your needs: Square Bronze Nuts with fixing holes, Square Brass Nuts, Square Steel Nuts and Square Steel Nuts with Fixing holes.

  • Square Bronze Nuts with through holes are used when a secure and robust connection is needed. It provides stability and strength, making it suited for medium-duty applications. It has through holes suitable for cap head screws.
  • Square Brass Nut is used in applications where fairly light loads are required. It is sturdy and resistant to corrosion, moisture, and other factors.
  • Square Steel Nuts are utilised in applications that need slow rotational speeds, manual control, clamping or locking actions.
  • Square Steel Nuts with Holes are used for applications with low rotational speeds, manual control, and locking functions. It has through holes suitable for cap head screws.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread square nuts as well as left-hand threaded.

Please note: Steel to steel contact surfaces are inappropriate for motorised motion.In this range you will find: Square Bronze Nuts with fixing holes, Square Brass Nuts, Square Steel Nuts and Square Steel Nuts with Fixing holes.
  • Utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment.
  • Available as standard right-hand thread square nuts as well as left-hand threaded.
Material: Steel, Brass, Bronze Series Code: SRL1337, SRL1335, SRL1334, SRL1336

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
77 results
Product SKUs information
Item Code Price range Availability Thread Size d1 tol 7H Material h1 & w1 Thread Direction Lead View
$19.3099 - $21.396 Request the lead time here
TR14 x 3
14.0
Steel
25.0
Right Hand
3.0
$38.2383 - $42.3693 Request the lead time here
TR14 x 6
14.0
Steel
25.0
Right Hand
6.0
$14.4252 - $15.9836 Request the lead time here
TR10 x 2
10.0
Steel
17.0
Right Hand
2.0
$20.9891 - $23.2566 Request the lead time here
TR16 x 4
16.0
Steel
28.0
Left Hand
4.0
$17.8597 - $19.7892 Request the lead time here
TR16 x 4
16.0
Steel
28.0
Right Hand
4.0
$22.7445 - $25.2017 Request the lead time here
TR14 x 3
14.0
Steel
25.0
Left Hand
3.0
$27.3239 - $30.2759 Request the lead time here
TR18 x 4
18.0
Steel
30.0
Left Hand
4.0
$132.5748 - $146.8972 Request the lead time here
TR40 x 7
40.0
Steel
60.0
Left Hand
7.0
$261.944 - $290.2427 Request the lead time here
TR30 x 6
30.0
Brass
50.0
Right Hand
6.0
$90.0623 - $99.792 Request the lead time here
TR12 x 3
12.0
Steel
25.0
Left Hand
3.0
$178.2165 - $197.4699 Request the lead time here
TR30 x 6
30.0
Steel
50.0
Right Hand
6.0
$667.8352 - $739.9836 Request the lead time here
TR50 x 8
50.0
Steel
70.0
Right Hand
8.0
$104.5638 - $115.8602 Request the lead time here
TR16 x 4
16.0
Steel
35.0
Left Hand
4.0
$35.1091 - $38.9019 Request the lead time here
TR22 x 5
22.0
Steel
35.0
Right Hand
5.0
$45.8707 - $50.8262 Request the lead time here
TR28 x 5
28.0
Steel
45.0
Right Hand
5.0
$112.6542 - $124.8246 Request the lead time here
TR40 x 7
40.0
Steel
60.0
Right Hand
7.0
$367.4238 - $407.1179 Request the lead time here
TR50 x 8
50.0
Steel
70.0
Left Hand
8.0
$94.947 - $105.2045 Request the lead time here
TR16 x 4
16.0
Steel
35.0
Right Hand
4.0
$139.1386 - $154.1703 Request the lead time here
TR20 x 4
20.0
Steel
40.0
Left Hand
4.0
$79.9875 - $88.6289 Request the lead time here
TR32 x 6
32.0
Steel
55.0
Right Hand
6.0
  • of 4
Square Nut - TR14 x 3; 25.0; Steel

20148690

Price Range
$21.396 - $19.3099

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
  • Contact Surface
    285.0
Square Nut - TR14 x 6; 25.0; Steel

20148713

Price Range
$42.3693 - $38.2383

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    2.0
  • d1 tol 7H
    14.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    285.0
Square Nut - TR10 x 2; 17.0; Steel

20148645

Price Range
$15.9836 - $14.4252

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Right Hand
  • Contact Surface
    150.0
Square Nut - TR16 x 4; 28.0; Steel

20148737

Price Range
$23.2566 - $20.9891

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    770.0
Square Nut - TR16 x 4; 28.0; Steel

20148720

Price Range
$19.7892 - $17.8597

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    770.0
Square Nut - TR14 x 3; 25.0; Steel

20148706

Price Range
$25.2017 - $22.7445

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
  • Contact Surface
    285.0
Square Nut - TR18 x 4; 30.0; Steel

20148768

Price Range
$30.2759 - $27.3239

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1131.0
Square Nut - TR40 x 7; 60.0; Steel

20149000

Price Range
$146.8972 - $132.5748

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
  • Contact Surface
    4013.0
Square Nut - TR30 x 6; 50.0; Brass

20149239

Price Range
$290.2427 - $261.944

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    2544.0
Square Nut - TR12 x 3; 25.0; Steel

20149260

Price Range
$99.792 - $90.0623

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
  • Contact Surface
    739.0
Square Nut - TR30 x 6; 50.0; Steel

20149383

Price Range
$197.4699 - $178.2165

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    2544.0
Square Nut - TR50 x 8; 70.0; Steel

20149406

Price Range
$739.9836 - $667.8352

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    50.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
  • Contact Surface
    6502.0
Square Nut - TR16 x 4; 35.0; Steel

20149277

Price Range
$115.8602 - $104.5638

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    770.0
Square Nut - TR22 x 5; 35.0; Steel

20148812

Price Range
$38.9019 - $35.1091

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    22.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
  • Contact Surface
    700.0
Square Nut - TR28 x 5; 45.0; Steel

20148881

Price Range
$50.8262 - $45.8707

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    28.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1175.0
Square Nut - TR40 x 7; 60.0; Steel

20148997

Price Range
$124.8246 - $112.6542

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
  • Contact Surface
    4013.0
Square Nut - TR50 x 8; 70.0; Steel

20149321

Price Range
$407.1179 - $367.4238

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    50.0
  • Lead
    8.0
  • Thread Direction
    Left Hand
  • Contact Surface
    6502.0
Square Nut - TR16 x 4; 35.0; Steel

20149352

Price Range
$105.2045 - $94.947

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    770.0
Square Nut - TR20 x 4; 40.0; Steel

20149291

Price Range
$154.1703 - $139.1386

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1412.0
Square Nut - TR32 x 6; 55.0; Steel

20148935

Price Range
$88.6289 - $79.9875

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    32.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1430.0