Menu Search

Square Threaded Tube Inserts

In stock

Square Threaded Tube are used to protect from sharp edge of the tube and to provide a aesthetic finish. The push in tube insert is fitted with a thread to allow the adjustment of a feet or a castor. It reduces the need for drilling, which can save time and effort. Designed to add height adjustable feet, casters, glides or any external components.

Square Metal Threaded inserts come in a variety of options: All-Metal threaded inserts, standard, square, metal, heavy duty square inserts, and horizontal inserts for square tubes.

  • Material: Steel, PA, HDPE, Cast Aluminium Alloy
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
54 results
Product SKUs information
Item Code Price range Availability Colour Finish Compatible Wall Thickness Range Full Material View
$2.0656 - $3.8052 Request the lead time here
Black
Textured
1.5 mm | 0.059 in
Nylon
$2.2493 - $4.1434 Request the lead time here
Black
Textured
1.5 mm | 0.059 in
Nylon
$2.715 - $5.0015 Request the lead time here
Black
Textured
1.3 mm | 0.051 in
Nylon
$9.5597 - $17.6101 Request the lead time here
1.5 mm | 0.059 in
Cast Aluminium Alloy
$0.8651 - $2.1627 Request the lead time here
Black
1.1 - 1.5 mm | 0.043 - 0.059 in
High Density Polyethylene
$2.148 - $3.9567 Request the lead time here
Black
Textured
1.5 mm | 0.059 in
Nylon
$2.7602 - $5.0845 Request the lead time here
Black
Textured
1.5 mm | 0.059 in
Nylon
$1.8662 - $3.4376 Request the lead time here
Black
1.0 - 2.0 mm | 0.039 - 0.079 in
High Density Polyethylene
$0.4826 - $0.889 Request the lead time here
Black
1.0 - 2.0 mm | 0.039 - 0.079 in
High Density Polyethylene
$5.291 - $9.7467 Request the lead time here
2.0 mm | 0.079 in
Cast Aluminium Alloy
$2.0136 - $3.7095 Request the lead time here
Black
Textured
1.5 mm | 0.059 in
Nylon
$2.7602 - $5.0845 Request the lead time here
Black
Textured
2.0 mm | 0.079 in
Nylon
$1.8062 - $3.3273 Request the lead time here
Black
Textured
1.5 mm | 0.059 in
Nylon
$2.3675 - $4.3612 Request the lead time here
Black
Textured
1.5 mm | 0.059 in
Nylon
$1.7132 - $3.156 Request the lead time here
Black
Textured
1.5 mm | 0.059 in
Nylon
$1.2293 - $3.0734 Request the lead time here
Black
1.1 - 1.5 mm | 0.043 - 0.059 in
High Density Polyethylene
$1.0778 - $1.9855 Request the lead time here
Black
1.0 - 2.0 mm | 0.039 - 0.079 in
High Density Polyethylene
$5.4451 - $10.0304 Request the lead time here
1.5 mm | 0.059 in
Cast Aluminium Alloy
$0.4856 - $1.2142 26 In stock
Black
1.1 - 1.5 mm | 0.043 - 0.059 in
High Density Polyethylene
$0.563 - $1.0372 Request the lead time here
Black
1.0 - 2.0 mm | 0.039 - 0.079 in
High Density Polyethylene
  • of 3
Square Glide - Fitting Style - Push Fit ; Material - Nylon

499239

Price Range
$3.8052 - $2.0656

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M8
Square Glide - Fitting Style - Push Fit ; Material - Nylon

499253

Price Range
$4.1434 - $2.2493

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M10
Square Glide - Fitting Style - Push Fit ; Material - Nylon

499241

Price Range
$5.0015 - $2.715

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M10
Square Glide - ; Material - Cast Aluminium Alloy

PZAS400-15M10

Price Range
$17.6101 - $9.5597

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Cast Aluminium Alloy
  • Thread Size
    M10
Square Glide - ; Material - HDPE

498590

Price Range
$2.1627 - $0.8651

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M8
Square Glide - Fitting Style - Push Fit ; Material - Nylon

499247

Price Range
$3.9567 - $2.148

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M8
Square Glide - Fitting Style - Push Fit ; Material - Nylon

499242

Price Range
$5.0845 - $2.7602

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M8
Square Glide - ; Material - HDPE

498649

Price Range
$3.4376 - $1.8662

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M8
Square Glide - ; Material - HDPE

498637

Price Range
$0.889 - $0.4826

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M8
Square Glide - ; Material - Cast Aluminium Alloy

PZAS300-2M10

Price Range
$9.7467 - $5.291

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Cast Aluminium Alloy
  • Thread Size
    M10
Square Glide - Fitting Style - Push Fit ; Material - Nylon

499238

Price Range
$3.7095 - $2.0136

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M8
Square Glide - Fitting Style - Push Fit ; Material - Nylon

499250

Price Range
$5.0845 - $2.7602

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M8
Square Glide - Fitting Style - Push Fit ; Material - Nylon

499229

Price Range
$3.3273 - $1.8062

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M8
Square Glide - Fitting Style - Push Fit ; Material - Nylon

499252

Price Range
$4.3612 - $2.3675

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M8
Square Glide - Fitting Style - Push Fit ; Material - Nylon

499240

Price Range
$3.156 - $1.7132

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M10
Square Glide - ; Material - HDPE

498595

Price Range
$3.0734 - $1.2293

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M8
Square Glide - ; Material - HDPE

498646

Price Range
$1.9855 - $1.0778

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M10
Square Glide - ; Material - Cast Aluminium Alloy

PZAS250-15M10

Price Range
$10.0304 - $5.4451

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Cast Aluminium Alloy
  • Thread Size
    M10
Square Glide - ; Material - HDPE

498585

Price Range
$1.2142 - $0.4856

Stock Levels
26 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M8
Square Glide - ; Material - HDPE

498641

Price Range
$1.0372 - $0.563

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M8