Menu Search

Square Threaded Tube Inserts

In stock

Square Threaded Tube are used to protect from sharp edge of the tube and to provide a aesthetic finish. The push in tube insert is fitted with a thread to allow the adjustment of a feet or a castor. It reduces the need for drilling, which can save time and effort. Designed to add height adjustable feet, casters, glides or any external components.

Square Metal Threaded inserts come in a variety of options: All-Metal threaded inserts, standard, square, metal, heavy duty square inserts, and horizontal inserts for square tubes.

  • Material: Steel, PA, HDPE, Cast Aluminium Alloy
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
53 results
Product SKUs information
Item Code Price range Availability Colour Finish Compatible Wall Thickness Range Full Material View
$4.5981 - $8.4702 Request the lead time here
Black
Textured
Nylon
$1.3115 - $3.2785 426 In stock
Black
1.1 - 1.5 mm | 0.043 - 0.059 in
High Density Polyethylene
$2.2899 - $4.2181 Request the lead time here
Black
Textured
Nylon
$1.2377 - $3.0945 156 In stock
Black
1.1 - 1.5 mm | 0.043 - 0.059 in
High Density Polyethylene
$0.7653 - $1.4097 Request the lead time here
Black
Textured
High Density Polyethylene
$2.6798 - $4.9364 Request the lead time here
Black
Textured
Nylon
$2.6626 - $4.9049 Request the lead time here
Black
Textured
Nylon
$1.7962 - $3.3088 Request the lead time here
Black
Textured
High Density Polyethylene
$2.2899 - $4.2181 Request the lead time here
Black
Textured
Nylon
$0.6189 - $1.5472 4 In stock
Black
1.1 - 1.5 mm | 0.043 - 0.059 in
High Density Polyethylene
$6.0819 - $11.2037 Request the lead time here
Chrome
Cast Aluminium Alloy
$0.5935 - $1.0933 9 In stock
Black
Textured
High Density Polyethylene
$2.6359 - $4.8558 Request the lead time here
Black
Textured
Nylon
$2.4198 - $4.4577 Request the lead time here
Black
Textured
Nylon
$1.0609 - $2.6523 Request the lead time here
Black
1.1 - 1.5 mm | 0.043 - 0.059 in
High Density Polyethylene
$1.2339 - $2.273 Request the lead time here
Black
Textured
High Density Polyethylene
$0.5378 - $1.3445 22 In stock
Black
1.1 - 1.5 mm | 0.043 - 0.059 in
High Density Polyethylene
$3.7889 - $6.9795 10 In stock
Black
Textured
Nylon
$5.1369 - $9.4628 Request the lead time here
Chrome
Cast Aluminium Alloy
$9.2813 - $17.0971 Request the lead time here
Chrome
Cast Aluminium Alloy
  • of 3
Square Glide - Fitting Style - Push Fit ; Material - PA

499246

Price Range
$8.4702 - $4.5981

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M12
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498597

Price Range
$3.2785 - $1.3115

Stock Levels
426 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M12
  • Metal Prongs
    No
Square Glide - Fitting Style - Push Fit ; Material - PA

499234

Price Range
$4.2181 - $2.2899

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M10
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498596

Price Range
$3.0945 - $1.2377

Stock Levels
156 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M10
  • Metal Prongs
    No
Square Glide - Fitting Style - Push Fit ; Material - HDPE

498644

Price Range
$1.4097 - $0.7653

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M8
Square Glide - Fitting Style - Push Fit ; Material - PA

499242

Price Range
$4.9364 - $2.6798

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M8
Square Glide - Fitting Style - Push Fit ; Material - PA

499251

Price Range
$4.9049 - $2.6626

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M10
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498648

Price Range
$3.3088 - $1.7962

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M10
Square Glide - Fitting Style - Push Fit ; Material - PA

499231

Price Range
$4.2181 - $2.2899

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M10
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498588

Price Range
$1.5472 - $0.6189

Stock Levels
4 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M8
  • Metal Prongs
    No
Square Glide - Fitting Style - Push Fit ; Material - Cast Aluminium Alloy

PZAS300-15M10

Price Range
$11.2037 - $6.0819

Stock Levels
Request the lead time here
Attributes
  • Colour
    Chrome
  • Full Material
    Cast Aluminium Alloy
  • Head Shape
    Square
  • Thread Size
    M10
  • Metal Prongs
    Yes
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498643

Price Range
$1.0933 - $0.5935

Stock Levels
9 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M10
Square Glide - Fitting Style - Push Fit ; Material - PA

499244

Price Range
$4.8558 - $2.6359

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M10
Square Glide - Fitting Style - Push Fit ; Material - PA

499232

Price Range
$4.4577 - $2.4198

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M8
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498594

Price Range
$2.6523 - $1.0609

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M12
  • Metal Prongs
    No
Square Glide - Fitting Style - Push Fit ; Material - HDPE

498647

Price Range
$2.273 - $1.2339

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M10
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498587

Price Range
$1.3445 - $0.5378

Stock Levels
22 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M8
  • Metal Prongs
    No
Square Glide - Fitting Style - Push Fit ; Material - PA

499245

Price Range
$6.9795 - $3.7889

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M10
Square Glide - Fitting Style - Push Fit ; Material - Cast Aluminium Alloy

PZAS300-2M10

Price Range
$9.4628 - $5.1369

Stock Levels
Request the lead time here
Attributes
  • Colour
    Chrome
  • Full Material
    Cast Aluminium Alloy
  • Head Shape
    Square
  • Thread Size
    M10
  • Metal Prongs
    Yes
Square Glide - Fitting Style - Push Fit ; Material - Cast Aluminium Alloy

PZAS400-15M10

Price Range
$17.0971 - $9.2813

Stock Levels
Request the lead time here
Attributes
  • Colour
    Chrome
  • Full Material
    Cast Aluminium Alloy
  • Head Shape
    Square
  • Thread Size
    M10
  • Metal Prongs
    Yes