Menu Search

Square Threaded Tube Inserts

In stock

Square Threaded Tube are used to protect from sharp edge of the tube and to provide a aesthetic finish. The push in tube insert is fitted with a thread to allow the adjustment of a feet or a castor. It reduces the need for drilling, which can save time and effort. Designed to add height adjustable feet, casters, glides or any external components.

Square Metal Threaded inserts come in a variety of options: All-Metal threaded inserts, standard, square, metal, heavy duty square inserts, and horizontal inserts for square tubes.

  • Material: Steel, PA, HDPE, Cast Aluminium Alloy
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
54 results
Product SKUs information
Item Code Price range Availability Colour Finish Compatible Wall Thickness Range Full Material View
$1.0609 - $2.6523 Request the lead time here
Black
1.1 - 1.5 mm | 0.043 - 0.059 in
High Density Polyethylene
$0.5154 - $0.9495 Request the lead time here
Black
Textured
High Density Polyethylene
$1.4061 - $2.5903 Request the lead time here
Black
Textured
Nylon
$4.7991 - $8.8405 Request the lead time here
Natural
Cast Aluminium Alloy
$0.6631 - $1.6577 728 In stock
Black
1.1 - 1.5 mm | 0.043 - 0.059 in
High Density Polyethylene
$2.4198 - $4.4577 Request the lead time here
Black
Textured
Nylon
$1.2377 - $3.0945 156 In stock
Black
1.1 - 1.5 mm | 0.043 - 0.059 in
High Density Polyethylene
$0.7653 - $1.4097 Request the lead time here
Black
Textured
High Density Polyethylene
$1.955 - $3.6015 Request the lead time here
Black
Textured
Nylon
$2.6798 - $4.9364 Request the lead time here
Black
Textured
Nylon
$2.2985 - $4.2342 Request the lead time here
Black
Textured
Nylon
$1.7536 - $3.2303 Request the lead time here
Black
Textured
Nylon
$1.6633 - $3.0641 Request the lead time here
Black
Textured
Nylon
$0.3179 - $0.5856 Request the lead time here
Black
1.0 - 2.0 mm | 0.039 - 0.079 in
High Density Polyethylene
  • of 3
Square Glide - ; Material - HDPE

498594

Price Range
$2.6523 - $1.0609

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M12
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498640

Price Range
$0.9495 - $0.5154

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M8
Square Glide - Fitting Style - Push Fit ; Material - PA

499230

Price Range
$2.5903 - $1.4061

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M10
Threaded Insert - Fitting Style - Push Fit ; Material - Aluminium Alloy

466584

Price Range
$8.8405 - $4.7991

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Cast Aluminium Alloy
  • Head Shape
    Square
  • Thread Size
    M10
  • Metal Prongs
    Yes
Square Glide - ; Material - HDPE

498589

Price Range
$1.6577 - $0.6631

Stock Levels
728 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M10
Square Glide - Fitting Style - Push Fit ; Material - PA

499232

Price Range
$4.4577 - $2.4198

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M8
Square Glide - ; Material - HDPE

498596

Price Range
$3.0945 - $1.2377

Stock Levels
156 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M10
Square Glide - Fitting Style - Push Fit ; Material - HDPE

498644

Price Range
$1.4097 - $0.7653

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M8
Square Glide - Fitting Style - Push Fit ; Material - PA

499238

Price Range
$3.6015 - $1.955

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M8
Square Glide - Fitting Style - Push Fit ; Material - PA

499250

Price Range
$4.9364 - $2.6798

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M8
Square Glide - Fitting Style - Push Fit ; Material - PA

499252

Price Range
$4.2342 - $2.2985

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M8
Square Glide - Fitting Style - Push Fit ; Material - PA

499229

Price Range
$3.2303 - $1.7536

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M8
Square Glide - Fitting Style - Push Fit ; Material - PA

499240

Price Range
$3.0641 - $1.6633

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M10
Square Glide - ; Material - HDPE

498642

Price Range
$0.5856 - $0.3179

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M8