These Square Tube Connectors join two or more square tubes at various angles. They are designed to provide a strong and secure connection yet are quick and easy to install and remove. They are used to join a number of tubes together, and the tube connectors are pushed into the tubes without the need for fixing.
It can be used for a variety of industries, including construction and manufacturing. They come in a variety of options: Threaded inserts made of all metal are appropriate for heavy-duty applications. They work well with adjustable feet, tilt guides, and castors. M8 or M10 threads with a mild steel retaining nut for a secure fit. The metal thread enables smooth, repeatable adjustment, and the two-piece mouldings fit neatly into the tubes. Standard Threaded Inserts can be used with adjustable feet (SR1572) or tilt glides (SR1575). M8 and M10 thread sizes are offered for type 2 Square inserts, which are suited for wall thicknesses of 1.0-2.0mm. Heavy Duty Square Threaded Inserts with an interference fit are also available. They are heavy duty for high weight capacity and are ideal for use with machine feet.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Fitting Style | Colour | Insert Height | Head Diameter | View | |
---|---|---|---|---|---|---|---|
$1.9882 - $3.6625 | Request the lead time here |
Threaded;Push Fit
|
Natural
|
|
|
||
$3.1604 - $5.8218 | Request the lead time here |
Threaded;Push Fit
|
Natural
|
|
|
||
$1.8629 - $3.4317 | Request the lead time here |
Threaded;Push Fit
|
Natural
|
|
|
||
$1.8179 - $3.3487 | Request the lead time here |
Threaded;Push Fit
|
Natural
|
|
|
||
$2.1654 - $3.9889 | Request the lead time here |
Threaded;Push Fit
|
Natural
|
|
|
||
$21.6811 - $39.9391 | Request the lead time here |
Push Fit
|
Natural
|
|
|
||
$18.4331 - $33.956 | Request the lead time here |
Push Fit
|
Natural
|
|
|
||
$13.1669 - $24.2547 | Request the lead time here |
Push Fit
|
Natural
|
|
|
||
$19.7506 - $36.3827 | Request the lead time here |
Push Fit
|
Natural
|
|
|
||
$14.7452 - $27.1624 | Request the lead time here |
Push Fit
|
Natural
|
|
|
||
$9.7808 - $18.0174 | Request the lead time here |
Push Fit
|
Natural
|
|
|
||
$3.1066 - $5.7228 | Request the lead time here |
Threaded;Push Fit
|
Natural
|
|
|
||
$2.5827 - $4.7577 | Request the lead time here |
Threaded;Push Fit
|
Natural
|
|
|
||
$2.2899 - $4.2181 | Request the lead time here |
Threaded;Push Fit
|
Natural
|
|
|
||
$2.4491 - $4.5114 | Request the lead time here |
Threaded;Push Fit
|
Natural
|
|
|
||
$1.4735 - $2.7144 | Request the lead time here |
Threaded;Push Fit
|
Natural
|
|
|
||
$1.845 - $3.3986 | Request the lead time here |
Threaded;Push Fit
|
Natural
|
|
|
||
$2.3137 - $4.2622 | Request the lead time here |
Threaded;Push Fit
|
Natural
|
|
|
||
$1.2371 - $2.2789 | Request the lead time here |
Threaded;Push Fit
|
Natural
|
|
|
||
$1.125 - $2.0725 | Request the lead time here |
Threaded;Push Fit
|
Natural
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue