Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard locking cable ties that are made from Nylon and come in a variety of colour options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Type | Overall Length | Colour | Overall Width | Full Material | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0201 - $0.0222 | 19 In stock |
|
3.937 in
100.0 mm
|
Red
|
0.098 in
2.5 mm
|
Nylon 6/6
|
||
| $0.0389 - $0.0431 | 168584 In stock |
|
5.906 in
150.0 mm
|
Black
|
0.142 in
3.6 mm
|
Nylon 6/6
|
||
| $0.0504 - $0.0559 | 2009 In stock |
|
5.906 in
150.0 mm
|
Red
|
0.142 in
3.6 mm
|
Nylon 6/6
|
||
| $0.0656 - $0.0727 | 16019 In stock |
|
9.843 in
250.0 mm
|
Black
|
0.142 in
3.6 mm
|
Nylon 6/6
|
||
| $0.1093 - $0.1211 | 9060 In stock |
|
11.811 in
300.0 mm
|
Black
|
0.189 in
4.8 mm
|
Nylon 6/6
|
||
| $0.1312 - $0.1454 | 6009 In stock |
|
14.488 in
368.0 mm
|
Black
|
0.189 in
4.8 mm
|
Nylon 6/6
|
||
| $0.2842 - $0.315 | 2510 In stock |
|
19.685 in
500.0 mm
|
Black
|
0.189 in
4.8 mm
|
Nylon 6/6
|
||
| $0.0201 - $0.0222 | 18 In stock |
|
3.937 in
100.0 mm
|
Green
|
0.098 in
2.5 mm
|
Nylon 6/6
|
||
| $0.0438 - $0.0487 | Request the lead time here |
|
7.992 in
203.0 mm
|
Silver
|
0.098 in
2.5 mm
|
Nylon 6/6
|
||
| $0.1117 - $0.1238 | 30208 In stock |
|
11.024 in
280.0 mm
|
Black
|
0.189 in
4.8 mm
|
Nylon 6/6
|
||
| $0.1444 - $0.1599 | Request the lead time here |
|
11.811 in
300.0 mm
|
Yellow
|
0.189 in
4.8 mm
|
Nylon 6/6
|
||
| $0.0438 - $0.0487 | 3770 In stock |
|
7.992 in
203.0 mm
|
Green
|
0.098 in
2.5 mm
|
Nylon 6/6
|
||
| $0.0438 - $0.0487 | Request the lead time here |
|
7.992 in
203.0 mm
|
Yellow
|
0.098 in
2.5 mm
|
Nylon 6/6
|
||
| $0.0904 - $0.1001 | 10 In stock |
|
9.843 in
250.0 mm
|
Green
|
0.142 in
3.6 mm
|
Nylon 6/6
|
||
| $0.1732 - $0.1918 | 10 In stock |
|
14.488 in
368.0 mm
|
Red
|
0.189 in
4.8 mm
|
Nylon 6/6
|
||
| 460208 | $0.0152 - $0.0168 | 93403 In stock |
|
3.937 in
100.0 mm
|
Black
|
0.098 in
2.5 mm
|
Nylon 6/6
|
|
| $0.1564 - $0.1734 | 13 In stock |
|
11.811 in
300.0 mm
|
Silver
|
0.189 in
4.8 mm
|
Nylon 6/6
|
||
| $0.0201 - $0.0222 | 369 In stock |
|
3.937 in
100.0 mm
|
Yellow
|
0.098 in
2.5 mm
|
Nylon 6/6
|
||
| $0.0438 - $0.0487 | 2859 In stock |
|
7.992 in
203.0 mm
|
Green
|
0.098 in
2.5 mm
|
Nylon 6/6
|
||
| $0.0504 - $0.0559 | 56 In stock |
|
5.906 in
150.0 mm
|
Yellow
|
0.142 in
3.6 mm
|
Nylon 6/6