| Quantity | Unit price |
|---|---|
| 100 - 999 | $0.0808 |
| 1000 - 4999 | $0.0462 |
| 5000 + | $0.0438 |
| Colour | Natural |
|---|---|
| Hole Type | No Screw Hole |
| Material | Nylon |
| Cable Bundle Diameter Range | 0.787 in |
| Cable Bundle Diameter Range | 20.0 mm |
| Maximum Cable Bundle Diameter | 0.787 in |
| Maximum Cable Bundle Diameter | 20.0 mm |
| Minimum Loop Tensile Strength | 20.0 lbs |
| Minimum Loop Tensile Strength | 9.1 kg |
| Overall Length | 3.937 in |
| Overall Length | 100.0 mm |
| Overall Width | 0.098 in |
| Overall Width | 2.5 mm |
| Thickness | 0.039 in |
| Thickness | 1.0 mm |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Tooth Material | Nylon 6/6 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue