Menu Search

Standard Cable Ties - Locking, Heat Stabilised

In stock

UL94 V-2 heat stabilised cable ties are ideal for applications where heat is generated or present. Heat Stabilised cable ties offer greater stability properties in harsh environments.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Head Type Overall Length Colour Overall Width Full Material View
$0.0629 - $0.0697 995 In stock
150.1 mm
Black
3.6 mm
Polyamide 66
$0.1592 - $0.1764 Request the lead time here
279.9 mm
Black
4.8 mm
Polyamide 66
Request the lead time here
114.7 mm
Natural
2.5 mm
Polyamide 66
$0.0526 - $0.0969 Request the lead time here
114.7 mm
Black
2.5 mm
Polyamide 66
Standard Cable Ties - Nylon ; 150.1 mm | 5.910 in ; Black

WITA-40R-HS-M

Price Range
$0.0697 - $0.0629

Stock Levels
995 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Hole Type
    No Screw Hole
  • Material
    Nylon
  • Cable Bundle Diameter Range
    37.6 mm
Standard Cable Ties - Nylon ; 279.9 mm | 11.020 in ; Black

WITA-50RL-HS-M

Price Range
$0.1764 - $0.1592

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Hole Type
    No Screw Hole
  • Material
    Nylon
  • Cable Bundle Diameter Range
    77 mm
Standard Cable Ties - PA 4/6 ; 114.7 mm | 4.516 in ; Natural

WIT-18R-V0-M


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA 4/6
  • Maximum Cable Bundle Diameter
    25.4 mm
  • Overall Length
    114.7 mm
  • Overall Width
    2.5 mm
Standard Cable Ties - PA 4/6 ; 114.7 mm | 4.516 in ; Black

WIT-18R-UVB-M

Price Range
$0.0969 - $0.0526

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PA 4/6
  • Maximum Cable Bundle Diameter
    19.1 mm
  • Minimum Loop Tensile Strength
    8.0 kg
  • Overall Length
    114.7 mm