Menu Search

Standard Cable Ties - Releasable

In stock

Releasable cable ties are a solution for organizing and securing cables, wires, and threads. They are made to provide a secure and adjustable fastening mechanism, making them ideal for quick installation and removal.

Locking prevents accidental removal, but once the tab is released, they are ideal for temporary bundling or future changes. Cable Ties offer excellent strength, durability, and resistance to moisture and other chemicals, ideal for automotive, construction, and manufacturing applications.

  • Material: PA, Nylon
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
27 results
Product SKUs information
Item Code Price range Availability Maximum Cable Bundle Diameter Overall Length Colour Minimum Loop Tensile Strength Strap Width Strap Thickness View
$0.5453 - $0.6043 Request the lead time here
162.0 mm
550.0 mm
Natural
242.2 kg
$0.0675 - $0.0747 Request the lead time here
52.0 mm
200.0 mm
Natural
81.6 kg
$0.3987 - $0.4417 Request the lead time here
113.0 mm
400.0 mm
Natural
242.2 kg
$0.1295 - $0.1435 Request the lead time here
77.0 mm
280.0 mm
Natural
100.7 kg
$0.1808 - $0.2004 Request the lead time here
51.0 mm
218.0 mm
Natural
242.2 kg
$0.12 - $0.1329 Request the lead time here
83.0 mm
300.0 mm
Natural
81.6 kg
$0.1315 - $0.2422 998 In stock
38.1 mm
152.4 mm
Black
50.0 lb
$0.1258 - $0.2318 Request the lead time here
50.8 mm
203.2 mm
Natural
50.0 lb
$0.2558 - $0.4712 Request the lead time here
76.2 mm
295.9 mm
Black
22.7 kg
$0.1061 - $0.1954 30 In stock
38.1 mm
152.4 mm
Natural
50.0 lb
$0.2241 - $0.4127 20 In stock
76.2 mm
295.9 mm
Natural
50.0 lb
$0.1609 - $0.2965 Request the lead time here
50.8 mm
203.2 mm
Black
22.7 kg
$0.9563 - $1.0597 Request the lead time here
190.0 mm
635.0 mm
Natural
100.7 kg
$0.046 - $0.0509 Request the lead time here
54.1 mm
200.0 mm
Natural
36.3 kg
$0.0572 - $0.0635 Request the lead time here
37.6 mm
150.0 mm
Natural
81.6 kg
$0.2132 - $0.2362 Request the lead time here
116.0 mm
400.0 mm
Natural
36.3 kg
$0.8293 - $0.9189 Request the lead time here
178.0 mm
610.0 mm
Natural
352.9 kg
$1.40 - $1.5512 Request the lead time here
277.0 mm
914.4 mm
Natural
352.9 kg
$0.0609 - $0.0675 Request the lead time here
37.6 mm
150.0 mm
Natural
81.6 kg
$0.0712 - $0.079 2913 In stock
53.3 mm
205.0 mm
Natural
81.6 kg
  • of 2
Standard Cable Tie - 550.0 mm | 21.654 in ; Natural ; 550.0 mm | 21.654 in

WITA-120L-D

Price Range
$0.6043 - $0.5453

Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    162.0 mm
  • Minimum Loop Tensile Strength
    242.2 kg
  • Overall Length
    550.0 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Cable Tie - 200.0 mm | 7.874 in ; Natural ; 200.0 mm | 7.874 in

WITA-40L-M

Price Range
$0.0747 - $0.0675

Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    52.0 mm
  • Minimum Loop Tensile Strength
    81.6 kg
  • Overall Length
    200.0 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Cable Tie - 400.0 mm | 15.748 in ; Natural ; 400.0 mm | 15.748 in

WITA-120R-D

Price Range
$0.4417 - $0.3987

Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    113.0 mm
  • Minimum Loop Tensile Strength
    242.2 kg
  • Overall Length
    400.0 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Cable Tie - 280.0 mm | 11.024 in ; Natural ; 280.0 mm | 11.024 in

WITA-50RL-M

Price Range
$0.1435 - $0.1295

Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    77.0 mm
  • Minimum Loop Tensile Strength
    100.7 kg
  • Overall Length
    280.0 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Cable Tie - 218.0 mm | 8.583 in ; Natural ; 218.0 mm | 8.583 in

WITA-120S-D

Price Range
$0.2004 - $0.1808

Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    51.0 mm
  • Minimum Loop Tensile Strength
    242.2 kg
  • Overall Length
    218.0 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Cable Tie - 300.0 mm | 11.811 in ; Natural ; 300.0 mm | 11.811 in

WITA-40VL-M

Price Range
$0.1329 - $0.12

Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    83.0 mm
  • Minimum Loop Tensile Strength
    81.6 kg
  • Overall Length
    300.0 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Cable Tie 7.9 mm 152.4 mm 38.1 mm Nylon 6/6 Black

WIT-50SR-UVB-M

Price Range
$0.2422 - $0.1315

Stock Levels
998 In stock
Attributes
  • Maximum Cable Bundle Diameter
    38.1 mm
  • Minimum Loop Tensile Strength
    50.0 lb
  • Overall Length
    152.4 mm
  • Colour
    Black
  • Full Material
    Nylon 6/6
Cable Tie 203.2 mm 50.8 mm Nylon 6/6 Natural

WIT-50RR-M

Price Range
$0.2318 - $0.1258

Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    50.8 mm
  • Minimum Loop Tensile Strength
    50.0 lb
  • Overall Length
    203.2 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Cable Tie 4.8 mm 295.9 mm 76.2 mm Nylon Black

WIT-50LR-UVB-M

Price Range
$0.4712 - $0.2558

Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    76.2 mm
  • Minimum Loop Tensile Strength
    22.7 kg
  • Overall Length
    295.9 mm
  • Colour
    Black
  • Full Material
    Nylon-66 (PA-66)
Cable Tie 152.4 mm 38.1 mm Nylon 6/6 Natural

WIT-50SR-M

Price Range
$0.1954 - $0.1061

Stock Levels
30 In stock
Attributes
  • Maximum Cable Bundle Diameter
    38.1 mm
  • Minimum Loop Tensile Strength
    50.0 lb
  • Overall Length
    152.4 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Cable Tie 295.9 mm 76.2 mm Nylon 6/6 Natural

WIT-50LR-M

Price Range
$0.4127 - $0.2241

Stock Levels
20 In stock
Attributes
  • Maximum Cable Bundle Diameter
    76.2 mm
  • Minimum Loop Tensile Strength
    50.0 lb
  • Overall Length
    295.9 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Cable Tie 4.8 mm 203.2 mm 50.8 mm Nylon 6/6 Black

WIT-50RR-UVB-M

Price Range
$0.2965 - $0.1609

Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    50.8 mm
  • Minimum Loop Tensile Strength
    22.7 kg
  • Overall Length
    203.2 mm
  • Colour
    Black
  • Full Material
    Nylon-66 (PA-66)
Standard Cable Tie - 635.0 mm | 25 in ; Natural ; 635.0 mm | 25 in

WITA-50XL-C

Price Range
$1.0597 - $0.9563

Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    190.0 mm
  • Minimum Loop Tensile Strength
    100.7 kg
  • Overall Length
    635.0 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Cable Tie - 200.0 mm | 7.874 in ; Natural ; 200.0 mm | 7.874 in

WITA-18V-M

Price Range
$0.0509 - $0.046

Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    54.1 mm
  • Minimum Loop Tensile Strength
    36.3 kg
  • Overall Length
    200.0 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Cable Tie - 150.0 mm | 5.906 in ; Natural ; 150.0 mm | 5.906 in

WITA-40R-M

Price Range
$0.0635 - $0.0572

Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    37.6 mm
  • Minimum Loop Tensile Strength
    81.6 kg
  • Overall Length
    150.0 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Cable Tie - 400.0 mm | 15.748 in ; Natural ; 400.0 mm | 15.748 in

WITA-18X-M

Price Range
$0.2362 - $0.2132

Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    116.0 mm
  • Minimum Loop Tensile Strength
    36.3 kg
  • Overall Length
    400.0 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Cable Tie - 610.0 mm | 24.016 in ; Natural ; 610.0 mm | 24.016 in

WITA-175R-L

Price Range
$0.9189 - $0.8293

Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    178.0 mm
  • Minimum Loop Tensile Strength
    352.9 kg
  • Overall Length
    610.0 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Cable Tie - 914.4 mm | 36 in ; Natural ; 914.4 mm | 36 in

WITA-175L-Q

Price Range
$1.5512 - $1.40

Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    277.0 mm
  • Minimum Loop Tensile Strength
    352.9 kg
  • Overall Length
    914.4 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Cable Tie - 150.0 mm | 5.906 in ; Natural ; 150.0 mm | 5.906 in

WITA-40R-C

Price Range
$0.0675 - $0.0609

Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    37.6 mm
  • Minimum Loop Tensile Strength
    81.6 kg
  • Overall Length
    150.0 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Cable Tie - 205.0 mm | 8.071 in ; Natural ; 205.0 mm | 8.071 in

WITA-40XL-M

Price Range
$0.079 - $0.0712

Stock Levels
2913 In stock
Attributes
  • Maximum Cable Bundle Diameter
    53.3 mm
  • Minimum Loop Tensile Strength
    81.6 kg
  • Overall Length
    205.0 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6