Menu Search

Standard Cable Ties - Releasable

In stock

Releasable cable ties are a solution for organizing and securing cables, wires, and threads. They are made to provide a secure and adjustable fastening mechanism, making them ideal for quick installation and removal.

Locking prevents accidental removal, but once the tab is released, they are ideal for temporary bundling or future changes. Cable Ties offer excellent strength, durability, and resistance to moisture and other chemicals, ideal for automotive, construction, and manufacturing applications.

  • Material: PA, Nylon
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
27 results
Product SKUs information
Item Code Price range Availability Maximum Cable Bundle Diameter Overall Length Colour Minimum Loop Tensile Strength Strap Width Strap Thickness View
$0.1354 - $0.2495 998 In stock
38.1 mm
152.4 mm
Black
50.0 lb
$0.4106 - $0.455 Request the lead time here
113.0 mm
400.0 mm
Natural
242.2 kg
$0.1334 - $0.1478 Request the lead time here
77.0 mm
280.0 mm
Natural
100.7 kg
$0.1863 - $0.2064 Request the lead time here
51.0 mm
218.0 mm
Natural
242.2 kg
$0.8542 - $0.9465 Request the lead time here
178.0 mm
610.0 mm
Natural
352.9 kg
$1.442 - $1.5978 Request the lead time here
277.0 mm
914.4 mm
Natural
352.9 kg
$0.0696 - $0.077 Request the lead time here
52.0 mm
200.0 mm
Natural
81.6 kg
$0.985 - $1.0915 Request the lead time here
190.0 mm
635.0 mm
Natural
100.7 kg
$0.0474 - $0.0525 Request the lead time here
54.1 mm
200.0 mm
Natural
36.3 kg
$0.0628 - $0.0696 Request the lead time here
37.6 mm
150.0 mm
Natural
81.6 kg
$0.1236 - $0.1369 Request the lead time here
83.0 mm
300.0 mm
Natural
81.6 kg
$0.0734 - $0.0813 2913 In stock
53.3 mm
205.0 mm
Natural
81.6 kg
$0.0589 - $0.0654 Request the lead time here
37.6 mm
150.0 mm
Natural
81.6 kg
$0.2196 - $0.2433 Request the lead time here
116.0 mm
400.0 mm
Natural
36.3 kg
$0.1263 - $0.2326 Request the lead time here
50.8 mm
203.2 mm
Natural
100.7 kg
$0.2308 - $0.4251 20 In stock
76.2 mm
295.9 mm
Natural
50.0 lb
$0.1296 - $0.2388 Request the lead time here
50.8 mm
203.2 mm
Natural
50.0 lb
$0.1658 - $0.3054 Request the lead time here
50.8 mm
203.2 mm
Black
22.7 kg
$0.1093 - $0.2013 30 In stock
38.1 mm
152.4 mm
Natural
50.0 lb
$0.2635 - $0.4853 Request the lead time here
76.2 mm
295.9 mm
Black
22.7 kg
  • of 2
Cable Tie 7.9 mm 152.4 mm 38.1 mm Nylon 6/6 Black

WIT-50SR-UVB-M

Price Range
$0.2495 - $0.1354

Stock Levels
998 In stock
Attributes
  • Maximum Cable Bundle Diameter
    38.1 mm
  • Minimum Loop Tensile Strength
    50.0 lb
  • Overall Length
    152.4 mm
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Cable Tie - 400.0 mm | 15.748 in ; Natural ; 400.0 mm | 15.748 in

WITA-120R-D

Price Range
$0.455 - $0.4106

Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    113.0 mm
  • Minimum Loop Tensile Strength
    242.2 kg
  • Overall Length
    400.0 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Cable Tie - 280.0 mm | 11.024 in ; Natural ; 280.0 mm | 11.024 in

WITA-50RL-M

Price Range
$0.1478 - $0.1334

Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    77.0 mm
  • Minimum Loop Tensile Strength
    100.7 kg
  • Overall Length
    280.0 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Cable Tie - 218.0 mm | 8.583 in ; Natural ; 218.0 mm | 8.583 in

WITA-120S-D

Price Range
$0.2064 - $0.1863

Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    51.0 mm
  • Minimum Loop Tensile Strength
    242.2 kg
  • Overall Length
    218.0 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Cable Tie - 610.0 mm | 24.016 in ; Natural ; 610.0 mm | 24.016 in

WITA-175R-L

Price Range
$0.9465 - $0.8542

Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    178.0 mm
  • Minimum Loop Tensile Strength
    352.9 kg
  • Overall Length
    610.0 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Cable Tie - 914.4 mm | 36 in ; Natural ; 914.4 mm | 36 in

WITA-175L-Q

Price Range
$1.5978 - $1.442

Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    277.0 mm
  • Minimum Loop Tensile Strength
    352.9 kg
  • Overall Length
    914.4 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Cable Tie - 200.0 mm | 7.874 in ; Natural ; 200.0 mm | 7.874 in

WITA-40L-M

Price Range
$0.077 - $0.0696

Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    52.0 mm
  • Minimum Loop Tensile Strength
    81.6 kg
  • Overall Length
    200.0 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Cable Tie - 635.0 mm | 25 in ; Natural ; 635.0 mm | 25 in

WITA-50XL-C

Price Range
$1.0915 - $0.985

Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    190.0 mm
  • Minimum Loop Tensile Strength
    100.7 kg
  • Overall Length
    635.0 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Cable Tie - 200.0 mm | 7.874 in ; Natural ; 200.0 mm | 7.874 in

WITA-18V-M

Price Range
$0.0525 - $0.0474

Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    54.1 mm
  • Minimum Loop Tensile Strength
    36.3 kg
  • Overall Length
    200.0 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Cable Tie - 150.0 mm | 5.906 in ; Natural ; 150.0 mm | 5.906 in

WITA-40R-C

Price Range
$0.0696 - $0.0628

Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    37.6 mm
  • Minimum Loop Tensile Strength
    81.6 kg
  • Overall Length
    150.0 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Cable Tie - 300.0 mm | 11.811 in ; Natural ; 300.0 mm | 11.811 in

WITA-40VL-M

Price Range
$0.1369 - $0.1236

Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    83.0 mm
  • Minimum Loop Tensile Strength
    81.6 kg
  • Overall Length
    300.0 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Cable Tie - 205.0 mm | 8.071 in ; Natural ; 205.0 mm | 8.071 in

WITA-40XL-M

Price Range
$0.0813 - $0.0734

Stock Levels
2913 In stock
Attributes
  • Maximum Cable Bundle Diameter
    53.3 mm
  • Minimum Loop Tensile Strength
    81.6 kg
  • Overall Length
    205.0 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Cable Tie - 150.0 mm | 5.906 in ; Natural ; 150.0 mm | 5.906 in

WITA-40R-M

Price Range
$0.0654 - $0.0589

Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    37.6 mm
  • Minimum Loop Tensile Strength
    81.6 kg
  • Overall Length
    150.0 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Cable Tie - 400.0 mm | 15.748 in ; Natural ; 400.0 mm | 15.748 in

WITA-18X-M

Price Range
$0.2433 - $0.2196

Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    116.0 mm
  • Minimum Loop Tensile Strength
    36.3 kg
  • Overall Length
    400.0 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Cable Tie 4.8 mm 203.2 mm 50.8 mm Nylon 6/6 Natural

WIT-50R-M

Price Range
$0.2326 - $0.1263

Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    50.8 mm
  • Minimum Loop Tensile Strength
    100.7 kg
  • Overall Length
    203.2 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Cable Tie 295.9 mm 76.2 mm Nylon 6/6 Natural

WIT-50LR-M

Price Range
$0.4251 - $0.2308

Stock Levels
20 In stock
Attributes
  • Maximum Cable Bundle Diameter
    76.2 mm
  • Minimum Loop Tensile Strength
    50.0 lb
  • Overall Length
    295.9 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Cable Tie 203.2 mm 50.8 mm Nylon 6/6 Natural

WIT-50RR-M

Price Range
$0.2388 - $0.1296

Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    50.8 mm
  • Minimum Loop Tensile Strength
    50.0 lb
  • Overall Length
    203.2 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Cable Tie 4.8 mm 203.2 mm 50.8 mm Nylon 6/6 Black

WIT-50RR-UVB-M

Price Range
$0.3054 - $0.1658

Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    50.8 mm
  • Minimum Loop Tensile Strength
    22.7 kg
  • Overall Length
    203.2 mm
  • Colour
    Black
  • Full Material
    Nylon-66 (PA-66)
Cable Tie 152.4 mm 38.1 mm Nylon 6/6 Natural

WIT-50SR-M

Price Range
$0.2013 - $0.1093

Stock Levels
30 In stock
Attributes
  • Maximum Cable Bundle Diameter
    38.1 mm
  • Minimum Loop Tensile Strength
    50.0 lb
  • Overall Length
    152.4 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Cable Tie 4.8 mm 295.9 mm 76.2 mm Nylon Black

WIT-50LR-UVB-M

Price Range
$0.4853 - $0.2635

Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    76.2 mm
  • Minimum Loop Tensile Strength
    22.7 kg
  • Overall Length
    295.9 mm
  • Colour
    Black
  • Full Material
    Nylon-66 (PA-66)