Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Releasable cable ties are a solution for organizing and securing cables, wires, and threads. They are made to provide a secure and adjustable fastening mechanism, making them ideal for quick installation and removal.
Locking prevents accidental removal, but once the tab is released, they are ideal for temporary bundling or future changes. Cable Ties offer excellent strength, durability, and resistance to moisture and other chemicals, ideal for automotive, construction, and manufacturing applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | Strap Width | Strap Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.1263 - $0.2326 | Request the lead time here |
2 in
50.8 mm
|
8 in
203.2 mm
|
Natural
|
222.0 lbs
100.7 kg
|
|
|
||
| $0.2018 - $0.2237 | Request the lead time here |
2.362 in
60.0 mm
|
9.843 in
250.0 mm
|
Black
|
50 lb
50 lb
|
|
|
||
| $0.0918 - $0.1017 | Request the lead time here |
1.929 in
49.0 mm
|
7.874 in
200.0 mm
|
Black
|
50 lb
50 lb
|
|
|
||
| $0.1287 - $0.1426 | Request the lead time here |
1.378 in
35.0 mm
|
5.906 in
150.0 mm
|
Black
|
50 lb
50 lb
|
|
|
||
| $0.1287 - $0.1426 | Request the lead time here |
1.378 in
35.0 mm
|
5.906 in
150.0 mm
|
Natural
|
50 lb
50 lb
|
|
|
||
| $0.2173 - $0.2408 | Request the lead time here |
2.992 in
76.0 mm
|
11.811 in
300.0 mm
|
Black
|
50 lb
50 lb
|
|
|
||
| $0.1519 - $0.1683 | Request the lead time here |
1.929 in
49.0 mm
|
7.874 in
200.0 mm
|
Black
|
50 lb
50 lb