Menu Search

Standard Cable Ties

In stock

Standard locking cable ties that are made from Nylon and come in a variety of colour options.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
87 results
Product SKUs information
Item Code Price range Availability Head Type Overall Length Colour Overall Width Full Material View
$0.0153 - $0.017 40000 In stock
Non-Releasable Head
75.0 mm
Black
2.4 mm
Nylon-66 (PA-66)
$0.0218 - $0.0242 27000 In stock
Oval Head
120.0 mm
Black
2.5 mm
Polyamide 66
$0.0192 - $0.0213 32000 In stock
Non-Releasable Head
100.0 mm
Black
2.5 mm
Nylon-66 (PA-66)
$0.1321 - $0.1464 7500 In stock
Oval Head
299.0 mm
Black
4.8 mm
Polyamide 66
$0.1285 - $0.1424 10000 In stock
Oval Head
280.0 mm
Black
4.8 mm
Polyamide 66
$0.0687 - $0.0761 11000 In stock
Oval Head
180.0 mm
Black
4.0 mm
Polyamide 66
$0.0448 - $0.0496 13000 In stock
Non-Releasable Head
150.0 mm
Black
3.6 mm
Nylon-66 (PA-66)
$0.1589 - $0.1761 4000 In stock
Non-Releasable Head
368.0 mm
Black
4.8 mm
Nylon-66 (PA-66)
$0.0642 - $0.0712 18000 In stock
Oval Head
203.0 mm
Black
3.6 mm
Polyamide 66
$0.0176 - $0.0195 30000 In stock
Non-Releasable Head
96.0 mm
Black
2.5 mm
Nylon-66 (PA-66)
$0.0754 - $0.0835 16000 In stock
Non-Releasable Head
250.0 mm
Black
3.6 mm
Nylon-66 (PA-66)
$0.0882 - $0.0978 Request the lead time here
160.0 mm
Black
Nylon 6/6
$0.2522 - $0.2795 Request the lead time here
391.2 mm
Black
Nylon 6/6
$0.2283 - $0.253 Request the lead time here
319.2 mm
Natural
4.8 mm
Nylon 6/6
$0.1227 - $0.136 9 In stock
331.0 mm
Natural
3.6 mm
Nylon 6/6
$0.0428 - $0.0475 508 In stock
150.0 mm
Natural
3.6 mm
Nylon 6/6
$0.0377 - $0.0419 Request the lead time here
142.0 mm
Natural
3.2 mm
Nylon 6/6
$0.0595 - $0.066 11050 In stock
180.0 mm
Black
3.6 mm
Nylon 6/6
$0.056 - $0.062 Request the lead time here
203.0 mm
Natural
3.2 mm
Nylon 6/6
$0.0358 - $0.0397 9 In stock
120.0 mm
Natural
3.2 mm
Nylon 6/6
  • of 5
Cable Tie 18.0 mm 75.0 mm 2.4 mm 8.0 kg Nylon Black

460246

Price Range
$0.017 - $0.0153

Stock Levels
40000 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Hole Type
    No Screw Hole
  • Material
    Nylon
Standard Cable Tie - Overall Length 120.0 mm | 4.724 in ; Overall Width 2.5 mm | 0.098 in ; Minimum Loop Tensile Strength 8.0 kg

460249

Price Range
$0.0242 - $0.0218

Stock Levels
27000 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Material
    PA
Cable Tie 25.0 mm 100.0 mm 2.5 mm 8.0 kg Nylon Black

460248

Price Range
$0.0213 - $0.0192

Stock Levels
32000 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Hole Type
    No Screw Hole
  • Material
    Nylon
Standard Cable Tie - Overall Length 299.0 mm | 11.772 in ; Overall Width 4.8 mm | 0.189 in ; Minimum Loop Tensile Strength 22.0 kg

460270

Price Range
$0.1464 - $0.1321

Stock Levels
7500 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Material
    PA
Standard Cable Tie - Overall Length 280.0 mm | 11.024 in ; Overall Width 4.8 mm | 0.189 in ; Minimum Loop Tensile Strength 22.0 kg

460269

Price Range
$0.1424 - $0.1285

Stock Levels
10000 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Material
    PA
Standard Cable Tie - Overall Length 180.0 mm | 7.087 in ; Overall Width 4.0 mm | 0.157 in ; Minimum Loop Tensile Strength 22.0 kg

460265

Price Range
$0.0761 - $0.0687

Stock Levels
11000 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Material
    PA
Cable Tie 39.0 mm 150.0 mm 3.6 mm 18.0 kg Nylon Black

460255

Price Range
$0.0496 - $0.0448

Stock Levels
13000 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Hole Type
    No Screw Hole
  • Material
    Nylon
Cable Tie 102.0 mm 368.0 mm 4.8 mm 22.0 kg Nylon Black

460272

Price Range
$0.1761 - $0.1589

Stock Levels
4000 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Hole Type
    No Screw Hole
  • Material
    Nylon
Standard Cable Tie - Overall Length 203.0 mm | 7.992 in ; Overall Width 3.6 mm | 0.142 in ; Minimum Loop Tensile Strength 18.0 kg

460257

Price Range
$0.0712 - $0.0642

Stock Levels
18000 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Material
    PA
Cable Tie 23.0 mm 96.0 mm 2.5 mm 8.0 kg Nylon Black

460247

Price Range
$0.0195 - $0.0176

Stock Levels
30000 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Hole Type
    No Screw Hole
  • Material
    Nylon
Cable Tie 74.0 mm 250.0 mm 3.6 mm 18.0 kg Nylon Black

460258

Price Range
$0.0835 - $0.0754

Stock Levels
16000 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Hole Type
    No Screw Hole
  • Material
    Nylon
Standard Cable Tie - Overall Length 160.0 mm | 6.299 in ; ; Minimum Loop Tensile Strength 100.7 kg | 222.0 lbs

WITA-50S-UVB-M

Price Range
$0.0978 - $0.0882

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    38.7 mm
  • Maximum Cable Bundle Diameter
    38.7 mm
  • Minimum Loop Tensile Strength
    100.7 kg
Standard Cable Tie - Overall Length 391.2 mm | 15.402 in ; ; Minimum Loop Tensile Strength 100.7 kg | 222.0 lbs

WITA-50L-UVB-M

Price Range
$0.2795 - $0.2522

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    114.8 mm
  • Maximum Cable Bundle Diameter
    114.8 mm
  • Minimum Loop Tensile Strength
    100.7 kg
Standard Cable Tie - 319.2 mm | 12.567 in ; Natural ; 319.2 mm | 12.567 in

WITA-50L-M

Price Range
$0.253 - $0.2283

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    114.3 mm
  • Maximum Cable Bundle Diameter
    114.3 mm
  • Minimum Loop Tensile Strength
    100.7 kg
Cable Tie - 3.6 mm; 331.0 mm; ; PA66; Natural

460190

Price Range
$0.136 - $0.1227

Stock Levels
9 In stock
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Minimum Loop Tensile Strength
    18.0 kg
  • Overall Length
    331.0 mm
  • Overall Width
    3.6 mm
Cable Tie - 3.6 mm; 150.0 mm; ; PA66; Natural

460184

Price Range
$0.0475 - $0.0428

Stock Levels
508 In stock
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Minimum Loop Tensile Strength
    22.0 kg
  • Overall Length
    150.0 mm
  • Overall Width
    3.6 mm
Cable Tie - 3.2 mm; 142.0 mm; ; PA66; Natural

460183

Price Range
$0.0419 - $0.0377

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Minimum Loop Tensile Strength
    18.0 kg
  • Overall Length
    142.0 mm
  • Overall Width
    3.2 mm
Standard Cable Tie - ; Overall Width 3.6 mm | 0.142 in ; Overall Length 180.0 mm | 7.087 in

460225

Price Range
$0.066 - $0.0595

Stock Levels
11050 In stock
Attributes
  • Colour
    Black
  • Material
    PA66
  • Minimum Loop Tensile Strength
    18.0 kg
  • Overall Length
    180.0 mm
  • Overall Width
    3.6 mm
Cable Tie - 3.2 mm; 203.0 mm; ; PA66; Natural

460185

Price Range
$0.062 - $0.056

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Minimum Loop Tensile Strength
    18.0 kg
  • Overall Length
    203.0 mm
  • Overall Width
    3.2 mm
Cable Tie - 3.2 mm; 120.0 mm; ; PA66; Natural

460182

Price Range
$0.0397 - $0.0358

Stock Levels
9 In stock
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Minimum Loop Tensile Strength
    18.0 kg
  • Overall Length
    120.0 mm
  • Overall Width
    3.2 mm