Standard locking cable ties that are made from Nylon and come in a variety of colour options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Type | Overall Length | Colour | Overall Width | Full Material | View | |
|---|---|---|---|---|---|---|---|---|
| $1.1022 - $2.0303 | Request the lead time here | 
 | 
 
9.843 in
 
250.0 mm
 
 | 
 
Natural
 
 | 
 
0.307 in
 
7.8 mm
 
 | 
 
Nylon 6/6
 
 | 
||
| $1.0523 - $1.9384 | Request the lead time here | 
 | 
 
6.89 in
 
175.0 mm
 
 | 
 
Natural
 
 | 
 
0.307 in
 
7.8 mm
 
 | 
 
Nylon 6/6
 
 | 
||
| $1.0825 - $1.9942 | Request the lead time here | 
 | 
 
7.992 in
 
203.0 mm
 
 | 
 
Natural
 
 | 
 
0.307 in
 
7.8 mm
 
 | 
 
Nylon 6/6
 
 | 
||
| $1.5822 - $2.9145 | Request the lead time here | 
 | 
 
14.37 in
 
365.0 mm
 
 | 
 
Natural
 
 | 
 
0.307 in
 
7.8 mm
 
 | 
 
Nylon 6/6
 
 | 
||
| $1.7947 - $3.3063 | Request the lead time here | 
 | 
 
14.961 in
 
380.0 mm
 
 | 
 
Natural
 
 | 
 
0.307 in
 
7.8 mm
 
 | 
 
Nylon 6/6
 
 | 
||
| $0.0153 - $0.017 | 40000 In stock | 
 
Non-Releasable Head
 
 | 
 
2.953 in
 
75.0 mm
 
 | 
 
Black
 
 | 
 
0.094 in
 
2.4 mm
 
 | 
 
Nylon-66 (PA-66)
 
 | 
||
| $0.0218 - $0.0242 | 27000 In stock | 
 
Oval Head
 
 | 
 
4.724 in
 
120.0 mm
 
 | 
 
Black
 
 | 
 
0.098 in
 
2.5 mm
 
 | 
 
Polyamide 66
 
 | 
||
| $0.0192 - $0.0213 | 32000 In stock | 
 
Non-Releasable Head
 
 | 
 
3.937 in
 
100.0 mm
 
 | 
 
Black
 
 | 
 
0.098 in
 
2.5 mm
 
 | 
 
Nylon-66 (PA-66)
 
 | 
||
| $0.1321 - $0.1464 | 7500 In stock | 
 
Oval Head
 
 | 
 
11.772 in
 
299.0 mm
 
 | 
 
Black
 
 | 
 
0.189 in
 
4.8 mm
 
 | 
 
Polyamide 66
 
 | 
||
| $0.1285 - $0.1424 | 10000 In stock | 
 
Oval Head
 
 | 
 
11.024 in
 
280.0 mm
 
 | 
 
Black
 
 | 
 
0.189 in
 
4.8 mm
 
 | 
 
Polyamide 66
 
 | 
||
| $0.0687 - $0.0761 | 11000 In stock | 
 
Oval Head
 
 | 
 
7.087 in
 
180.0 mm
 
 | 
 
Black
 
 | 
 
0.157 in
 
4.0 mm
 
 | 
 
Polyamide 66
 
 | 
||
| $0.0448 - $0.0496 | 13000 In stock | 
 
Non-Releasable Head
 
 | 
 
5.906 in
 
150.0 mm
 
 | 
 
Black
 
 | 
 
0.142 in
 
3.6 mm
 
 | 
 
Nylon-66 (PA-66)
 
 | 
||
| $0.1589 - $0.1761 | 4000 In stock | 
 
Non-Releasable Head
 
 | 
 
14.488 in
 
368.0 mm
 
 | 
 
Black
 
 | 
 
0.189 in
 
4.8 mm
 
 | 
 
Nylon-66 (PA-66)
 
 | 
||
| $0.0642 - $0.0712 | 18000 In stock | 
 
Oval Head
 
 | 
 
7.992 in
 
203.0 mm
 
 | 
 
Black
 
 | 
 
0.142 in
 
3.6 mm
 
 | 
 
Polyamide 66
 
 | 
||
| $0.0176 - $0.0195 | 30000 In stock | 
 
Non-Releasable Head
 
 | 
 
3.78 in
 
96.0 mm
 
 | 
 
Black
 
 | 
 
0.098 in
 
2.5 mm
 
 | 
 
Nylon-66 (PA-66)
 
 | 
||
| $0.0754 - $0.0835 | 16000 In stock | 
 
Non-Releasable Head
 
 | 
 
9.843 in
 
250.0 mm
 
 | 
 
Black
 
 | 
 
0.142 in
 
3.6 mm
 
 | 
 
Nylon-66 (PA-66)
 
 | 
||
| $0.0882 - $0.0978 | Request the lead time here | 
 | 
 
6.299 in
 
160.0 mm
 
 | 
 
Black
 
 | 
 | 
 
Nylon 6/6
 
 | 
||
| $0.2522 - $0.2795 | Request the lead time here | 
 | 
 
15.402 in
 
391.2 mm
 
 | 
 
Black
 
 | 
 | 
 
Nylon 6/6
 
 | 
||
| $0.2283 - $0.253 | Request the lead time here | 
 | 
 
12.567 in
 
319.2 mm
 
 | 
 
Natural
 
 | 
 
0.189 in
 
4.8 mm
 
 | 
 
Nylon 6/6
 
 | 
||
| $0.1227 - $0.136 | 9 In stock | 
 | 
 
13.031 in
 
331.0 mm
 
 | 
 
Natural
 
 | 
 
0.142 in
 
3.6 mm
 
 | 
 
Nylon 6/6
 
 | 
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue