Menu Search

Standard Hex Nuts - Plastic

In stock

Hexagonally shaped, these nuts are exactly as they are named, 6-sided. The 6 flat sides provide an easy way to tighten and loosen the nuts using a tool to do so

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes Distance Across Flats Material View
$0.127 - $0.1336 9 In stock
PP
$0.0483 - $0.0508 500 In stock
PA
$0.2294 - $0.4227 14 In stock
8.0 mm
PC
$0.4456 - $0.4691 260 In stock
PA
$0.4602 - $0.5099 1030 In stock
5.0 mm
Nylon 6/6
$0.8823 - $0.9288 10 In stock
PC
$7.6008 - $14.0016 Request the lead time here
13.0 mm
PEEK
$4.9225 - $5.4544 Request the lead time here
10.0 mm
PEEK
$0.2073 - $0.3821 Request the lead time here
5.0 mm
PC
496239 $0.0904 - $0.1665 1019 In stock
5.5 mm
PA
$0.0966 - $0.1778 1000 In stock
7.0 mm
PA
$0.1194 - $0.1257 10 In stock
PP
$0.2775 - $0.2921 211 In stock
PA
$1.611 - $1.7849 Request the lead time here
7.0 mm
PEEK
$0.6846 - $0.7206 20 In stock
PC
$0.6354 - $0.6689 Request the lead time here
PA
$0.2817 - $0.2966 Request the lead time here
PVDF
$0.1515 - $0.1594 1012 In stock
PA
$0.2121 - $0.2233 30 In stock
PC
$0.195 - $0.2053 30 In stock
PC
  • of 3
Natural PP Standard Hex Nut - Thread Size M10; Distance Across Flats 17.0 mm | 0.669 in; Overall Height 8.0 mm | 0.315 in

0030060300VR

Price Range
$0.1336 - $0.127

Stock Levels
9 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polypropylene
  • Material
    PP
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Black PA Standard Hex Nut - Thread Size M5; Distance Across Flats 8.0 mm | 0.315 in; Overall Height 4.2 mm | 0.165 in

0030030001VR

Price Range
$0.0508 - $0.0483

Stock Levels
500 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Material
    PA
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Clear PC Standard Hex Nut - Thread Size M4; Distance Across Flats 8.0 mm | 0.315 in; Overall Height 3.3 mm | 0.13 in

170000400022

Price Range
$0.4227 - $0.2294

Stock Levels
14 In stock
Attributes
  • Colour
    Clear
  • Full Material
    Polycarbonate
  • Material
    PC
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Natural PA Standard Hex Nut - Thread Size M20; Distance Across Flats 30.0 mm | 1.181 in; Overall Height 18.0 mm | 0.709 in

0030110000VR

Price Range
$0.4691 - $0.4456

Stock Levels
260 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material
    PA
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Natural PA Standard Hex Nut - Thread Size M2.5; Distance Across Flats 4.9 mm | 0.193 in; Overall Height 1.8 mm | 0.071 in

04M025045HN

Price Range
$0.5099 - $0.4602

Stock Levels
1030 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Clear PC Standard Hex Nut - Thread Size M8; Distance Across Flats 13.0 mm | 0.512 in; Overall Height 6.5 mm | 0.256 in

170000800022

Price Range
$0.9288 - $0.8823

Stock Levels
10 In stock
Attributes
  • Colour
    Clear
  • Full Material
    Polycarbonate
  • Material
    PC
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Light Brown PEEK Standard Hex Nut - Thread Size M8; Distance Across Flats 13.0 mm | 0.512 in; Overall Height 6.5 mm | 0.256 in

184080070409

Price Range
$14.0016 - $7.6008

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
  • Material
    PEEK
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Light Brown Plastic Standard Hex Nut - Thread Size M6; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 5.0 mm | 0.197 in

184060070409

Price Range
$5.4544 - $4.9225

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
  • Material
    PEEK
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Clear PC Standard Hex Nut - Thread Size M2.5; Distance Across Flats 5.0 mm | 0.197 in; Overall Height 2.4 mm | 0.094 in

170002500022

Price Range
$0.3821 - $0.2073

Stock Levels
Request the lead time here
Attributes
  • Colour
    Clear
  • Full Material
    Polycarbonate
  • Material
    PC
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Natural PA Standard Hex Nut - Thread Size M3; Distance Across Flats 5.5 mm | 0.217 in; Overall Height 2.4 mm | 0.094 in

496239

Price Range
$0.1665 - $0.0904

Stock Levels
1019 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material
    PA
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Natural PA Standard Hex Nut - Thread Size M4; Distance Across Flats 7.0 mm | 0.276 in; Overall Height 3.2 mm | 0.126 in

496240

Price Range
$0.1778 - $0.0966

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material
    PA
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Natural PP Standard Hex Nut - Thread Size M8; Distance Across Flats 13.0 mm | 0.512 in; Overall Height 6.5 mm | 0.256 in

0030050300VR

Price Range
$0.1257 - $0.1194

Stock Levels
10 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polypropylene
  • Material
    PP
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Black PA Standard Hex Nut - Thread Size M12; Distance Across Flats 18.0 mm | 0.709 in; Overall Height 10.8 mm | 0.425 in

0030070001VR

Price Range
$0.2921 - $0.2775

Stock Levels
211 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Material
    PA
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Light Brown PEEK Standard Hex Nut - Thread Size M4; Distance Across Flats 7.0 mm | 0.276 in; Overall Height 3.2 mm | 0.126 in

184040070409

Price Range
$1.7849 - $1.611

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
  • Material
    PEEK
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Clear PC Standard Hex Nut - Thread Size M6; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 5.0 mm | 0.197 in

170000600022

Price Range
$0.7206 - $0.6846

Stock Levels
20 In stock
Attributes
  • Colour
    Clear
  • Full Material
    Polycarbonate
  • Material
    PC
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Natural PA Standard Hex Nut - Thread Size M24; Distance Across Flats 36.0 mm | 1.417 in; Overall Height 21.5 mm | 0.846 in

0030120000VR

Price Range
$0.6689 - $0.6354

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material
    PA
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Natural PVDF Standard Hex Nut - Thread Size M5; Distance Across Flats 8.0 mm | 0.315 in; Overall Height 4.2 mm | 0.165 in

0030030500VR

Price Range
$0.2966 - $0.2817

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
  • Material
    PVDF
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Natural PA Standard Hex Nut - Thread Size M8; Distance Across Flats 13.0 mm | 0.512 in; Overall Height 6.5 mm | 0.256 in

0030050000VR

Price Range
$0.1594 - $0.1515

Stock Levels
1012 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material
    PA
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Natural PC Standard Hex Nut - Thread Size M3; Distance Across Flats 5.5 mm | 0.217 in; Overall Height 2.5 mm | 0.098 in

HN-M3-79

Price Range
$0.2233 - $0.2121

Stock Levels
30 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polycarbonate
  • Material
    PC
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Natural PC Standard Hex Nut - Thread Size M4; Distance Across Flats 8.0 mm | 0.315 in; Overall Height 3.3 mm | 0.13 in

HN-M4-79

Price Range
$0.2053 - $0.195

Stock Levels
30 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polycarbonate
  • Material
    PC
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal