Hexagonally shaped, these nuts are exactly as they are named, 6-sided. The 6 flat sides provide an easy way to tighten and loosen the nuts using a tool to do so
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Sizes | Distance Across Flats | Material | View | |
|---|---|---|---|---|---|---|
| $0.2121 - $0.2233 | 30 In stock |
|
|
PC
|
||
| $0.195 - $0.2053 | 30 In stock |
|
|
PC
|
||
| Request the lead time here |
|
0.244 in
6.2 mm
|
PA
|
|||
| $0.2926 - $0.3079 | 266 In stock |
|
|
PA
|
||
| $0.127 - $0.1336 | 9 In stock |
|
|
PP
|
||
| 0030070500VR | $2.46 - $2.5895 | Request the lead time here |
|
|
PVDF
|
|
| $2.0525 - $2.1607 | Request the lead time here |
|
|
PVDF
|
||
| $1.6717 - $1.8524 | Request the lead time here |
|
0.197 in
5.0 mm
|
PEEK
|
||
| $2.0985 - $2.3252 | Request the lead time here |
|
0.315 in
8.0 mm
|
PEEK
|
||
| $0.1682 - $0.177 | 209 In stock |
|
|
PA
|
||
| $0.2294 - $0.4227 | 14 In stock |
|
0.315 in
8.0 mm
|
PC
|
||
| $0.0829 - $0.0872 | 225 In stock |
|
|
PA
|
||
| $0.2203 - $0.2319 | 519 In stock |
|
|
PA
|
||
| $0.2629 - $0.2767 | Request the lead time here |
|
|
PP
|
||
| $1.0639 - $1.12 | Request the lead time here |
|
0.157 in
4.0 mm
|
PC
|
||
| $0.0483 - $0.0508 | 500 In stock |
|
|
PA
|
||
| $0.4456 - $0.4691 | 10 In stock |
|
|
PA
|
||
| $0.0461 - $0.0485 | 1027 In stock |
|
|
PA
|
||
| $0.1162 - $0.1345 | 2019 In stock |
|
|
PA
|
||
| $0.6354 - $0.6689 | Request the lead time here |
|
|
PA
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue