Menu Search

Standard Hex Nuts - Plastic

In stock

Hexagonally shaped, these nuts are exactly as they are named, 6-sided. The 6 flat sides provide an easy way to tighten and loosen the nuts using a tool to do so

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes Distance Across Flats Material View
$0.6544 - $0.689 Request the lead time here
36.0 mm
Nylon 6/6
496239 $0.0931 - $0.1715 1019 In stock
5.5 mm
Nylon 6/6
$0.0995 - $0.1832 1000 In stock
7.0 mm
Nylon 6/6
$0.2295 - $0.4228 10 In stock
8.0 mm
PC
$0.1541 - $0.1622 417 In stock
17.0 mm
Nylon 6/6
$0.2499 - $0.263 6 In stock
18.0 mm
PP
$0.22 - $0.2439 Request the lead time here
4.0 mm
Nylon 6/6
$0.2934 - $0.3251 Request the lead time here
8.5 mm
Nylon 6/6
$1.014 - $1.1236 Request the lead time here
7.8 mm
PC
$0.2965 - $0.3285 Request the lead time here
8.5 mm
PC
$1.2427 - $1.3769 Request the lead time here
10.0 mm
PVDF
  • of 3
Natural Nylon 6/6 Standard Hex Nut - Thread Size M24; Distance Across Flats 36.0 mm | 1.417 in; Overall Height 21.5 mm | 0.846 in

0030120000VR

Price Range
$0.689 - $0.6544

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Natural Nylon 6/6 Standard Hex Nut - Thread Size M3; Distance Across Flats 5.5 mm | 0.217 in; Overall Height 2.4 mm | 0.094 in

496239

Price Range
$0.1715 - $0.0931

Stock Levels
1019 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Natural Nylon 6/6 Standard Hex Nut - Thread Size M4; Distance Across Flats 7.0 mm | 0.276 in; Overall Height 3.2 mm | 0.126 in

496240

Price Range
$0.1832 - $0.0995

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Clear PC Standard Hex Nut - Thread Size M5; Distance Across Flats 8.0 mm | 0.315 in; Overall Height 4.4 mm | 0.173 in

170000500022

Price Range
$0.4228 - $0.2295

Stock Levels
10 In stock
Attributes
  • Colour
    Clear
  • Full Material
    Polycarbonate
  • Material
    PC
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Black Nylon 6/6 Standard Hex Nut - Thread Size M10; Distance Across Flats 17.0 mm | 0.669 in; Overall Height 8.0 mm | 0.315 in

0030060001VR

Price Range
$0.1622 - $0.1541

Stock Levels
417 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Natural PP Standard Hex Nut - Thread Size M12; Distance Across Flats 18.0 mm | 0.709 in; Overall Height 10.8 mm | 0.425 in

0030070300VR

Price Range
$0.263 - $0.2499

Stock Levels
6 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polypropylene
  • Material
    PP
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Natural Nylon 6/6 Standard Hex Nut - Thread Size M2; Distance Across Flats 4.0 mm | 0.157 in; Overall Height 1.6 mm | 0.063 in

04M020040HN

Price Range
$0.2439 - $0.22

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material
    Nylon 6/6
  • Material Class
    Plastic
  • Nut Shape
    Hexagonal
Standard Hex Nut - Thread Size #8-32; Distance Across Flats 8.5 mm | 0.335 in; Overall Height 3.3 mm | 0.13 in; Natural; Nylon 6/6

0400832HN

Price Range
$0.3251 - $0.2934

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material
    Nylon 6/6
  • Nut Shape
    Hexagonal
  • Standards
    REACH, RoHS, UL
Standard Hex Nut - Thread Size #6-32; Distance Across Flats 7.8 mm | 0.307 in; Overall Height 3.1 mm | 0.122 in; Natural; PC

0400632HNPC

Price Range
$1.1236 - $1.014

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polycarbonate
  • Material
    PC
  • Nut Shape
    Hexagonal
  • Standards
    REACH, RoHS, UL
Standard Hex Nut - Thread Size #8-32; Distance Across Flats 8.5 mm | 0.335 in; Overall Height 3.3 mm | 0.13 in; Natural; PC

0400832HNPC

Price Range
$0.3285 - $0.2965

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polycarbonate
  • Material
    PC
  • Nut Shape
    Hexagonal
  • Standards
    REACH, RoHS, UL
Natural PVDF Standard Hex Nut - Thread Size M6; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 5.0 mm | 0.197 in

542051000046

Price Range
$1.3769 - $1.2427

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
  • Material
    PVDF
  • Nut Shape
    Hexagonal
  • Standards
    DIN 5551/934, ISO 4032, NF E 2403