Menu Search

Standard Size Pipe Caps With Vent Hole

In stock

Injection moulded plug designed to fit over the outside diameter of end pipes. It prevents the ingress of dirt, debris or dust during storage and transport. Fitted with internal ribs to ensure a tight fit and a vent hole in the plug to allow airflow, which helps minimise pressure build-up inside the tube.

These caps are easily applied by pushing onto the application and can be re-used upon removal. They meet ANSI and DIN specifications and are used for industrial, HVAC, and plumbing applications.

  • Material: LDPE, PE
  • Colour: Yellow, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
19 results
Product SKUs information
Item Code Price range Availability Material Inside Diameter Compatible Pipe Size View
$0.0916 - $0.1689 Request the lead time here
LDPE
21.3 mm
$0.4507 - $0.8303 393 In stock
LDPE - PIR
76.1 mm
$36.1776 - $40.086 Request the lead time here
LDPE
406.4 mm
$0.1559 - $0.287 19 In stock
LDPE - PIR
33.7 mm
$1.5343 - $2.8266 210 In stock
LDPE
114.3 mm
$1.9973 - $3.6793 8 In stock
LDPE
139.7 mm
$5.0801 - $5.6289 39 In stock
LDPE
219.1 mm
$2.6036 - $2.8849 107 In stock
LDPE
168.3 mm
199483 $1.3533 - $2.493 20 In stock
LDPE
101.6 mm
$5.2446 - $5.8112 58 In stock
LDPE
273.0 mm
$0.2125 - $0.3914 Request the lead time here
LDPE
48.3 mm
$162.24 - $179.7673 Request the lead time here
LDPE
1066.8 mm
$0.269 - $0.4956 23 In stock
LDPE - PIR
60.3 mm
$0.1276 - $0.2351 40 In stock
LDPE
26.9 mm
$10.6464 - $11.7966 23 In stock
LDPE
323.9 mm
$3.5684 - $7.5594 115 In stock
LDPE
88.9 mm
$46.5864 - $51.6193 Request the lead time here
LDPE
609.6 mm
$47.5338 - $87.5622 19 In stock
LDPE
508.0 mm
$0.1499 - $0.2762 Request the lead time here
LDPE - PIR
42.4 mm
Standard Sizes Pipe Cap - Inside Diameter - 21.3 mm | 0.839 in ; Inside Height - 20.0 mm | 0.787 in ; Yellow

43558

Price Range
$0.1689 - $0.0916

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Standards
    RoHS, ANSI, DIN, REACH
  • Inside Diameter
    21.3 mm
Standard Sizes Pipe Cap - Inside Diameter - 76.1 mm | 2.996 in ; Inside Height - 35.0 mm | 1.378 in ; Yellow

10266

Price Range
$0.8303 - $0.4507

Stock Levels
393 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE - PIR
  • Inside Diameter
    76.1 mm
  • Inside Height
    35.0 mm
Standard Sizes Pipe Cap - Inside Diameter - 406.4 mm | 16 in ; Inside Height - 60.5 mm | 2.382 in ; Yellow

43455

Price Range
$40.086 - $36.1776

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Standards
    RoHS, ANSI, DIN, REACH
  • Inside Diameter
    406.4 mm
Standard Sizes Pipe Cap - Inside Diameter - 33.7 mm | 1.327 in ; Inside Height - 30.0 mm | 1.181 in ; Yellow

43560

Price Range
$0.287 - $0.1559

Stock Levels
19 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE - PIR
  • Inside Diameter
    33.7 mm
  • Inside Height
    30.0 mm
Standard Sizes Pipe Cap - Inside Diameter - 114.3 mm | 4.5 in ; Inside Height - 40.0 mm | 1.575 in ; Yellow

199485

Price Range
$2.8266 - $1.5343

Stock Levels
210 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Standards
    RoHS, ANSI, DIN, REACH
  • Inside Diameter
    114.3 mm
Standard Sizes Pipe Cap - Inside Diameter - 139.7 mm | 5.5 in ; Inside Height - 40.0 mm | 1.575 in ; Yellow

199489

Price Range
$3.6793 - $1.9973

Stock Levels
8 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Standards
    RoHS, ANSI, DIN, REACH
  • Inside Diameter
    139.7 mm
Standard Sizes Pipe Cap - Inside Diameter - 219.1 mm | 8.626 in ; Inside Height - 40.0 mm | 1.575 in ; Yellow

199495

Price Range
$5.6289 - $5.0801

Stock Levels
39 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Standards
    RoHS, ANSI, DIN, REACH
  • Inside Diameter
    219.1 mm
Standard Sizes Pipe Cap - Inside Diameter - 168.3 mm | 6.626 in ; Inside Height - 40.0 mm | 1.575 in ; Yellow

199493

Price Range
$2.8849 - $2.6036

Stock Levels
107 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Standards
    RoHS, ANSI, DIN, REACH
  • Inside Diameter
    168.3 mm
Standard Sizes Pipe Cap - Inside Diameter - 101.6 mm | 4 in ; Inside Height - 40.0 mm | 1.575 in ; Yellow

199483

Price Range
$2.493 - $1.3533

Stock Levels
20 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Standards
    RoHS, ANSI, DIN, REACH
  • Inside Diameter
    101.6 mm
Standard Sizes Pipe Cap - Inside Diameter - 273.0 mm | 10.748 in ; Inside Height - 45.0 mm | 1.772 in ; Yellow

199497

Price Range
$5.8112 - $5.2446

Stock Levels
58 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Standards
    RoHS, ANSI, DIN, REACH
  • Inside Diameter
    273.0 mm
Standard Sizes Pipe Cap - Inside Diameter - 48.3 mm | 1.902 in ; Inside Height - 30.0 mm | 1.181 in ; Yellow

10269

Price Range
$0.3914 - $0.2125

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Standards
    RoHS, ANSI, DIN, REACH
  • Inside Diameter
    48.3 mm
Standard Sizes Pipe Cap - Inside Diameter - 1066.8 mm | 42 in ; Inside Height - 185.0 mm | 7.283 in ; Yellow

42013

Price Range
$179.7673 - $162.24

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Material
    LDPE
  • Standards
    RoHS, ANSI, DIN, REACH
  • Inside Diameter
    1066.8 mm
Standard Sizes Pipe Cap - Inside Diameter - 60.3 mm | 2.374 in ; Inside Height - 30.0 mm | 1.181 in ; Yellow

10267

Price Range
$0.4956 - $0.269

Stock Levels
23 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE - PIR
  • Inside Diameter
    60.3 mm
  • Inside Height
    30.0 mm
Standard Sizes Pipe Cap - Inside Diameter - 26.9 mm | 1.059 in ; Inside Height - 25.0 mm | 0.984 in ; Yellow

43559

Price Range
$0.2351 - $0.1276

Stock Levels
40 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Standards
    RoHS, ANSI, DIN, REACH
  • Inside Diameter
    26.9 mm
Standard Sizes Pipe Cap - Inside Diameter - 323.9 mm | 12.752 in ; Inside Height - 50.0 mm | 1.969 in ; Yellow

199499

Price Range
$11.7966 - $10.6464

Stock Levels
23 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Standards
    RoHS, ANSI, DIN, REACH
  • Inside Diameter
    323.9 mm
Standard Sizes Pipe Cap - Inside Diameter - 88.9 mm | 3.5 in ; Inside Height - 36.0 mm | 1.417 in ; Yellow

199481

Price Range
$7.5594 - $3.5684

Stock Levels
115 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Standards
    RoHS, ANSI, DIN, REACH
  • Inside Diameter
    88.9 mm
Standard Sizes Pipe Cap - Inside Diameter - 609.6 mm | 24 in ; Inside Height - 67.0 mm | 2.638 in ; Yellow

43458

Price Range
$51.6193 - $46.5864

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Standards
    RoHS, ANSI, DIN, REACH
  • Inside Diameter
    609.6 mm
Standard Sizes Pipe Cap - Inside Diameter - 508.0 mm | 20 in ; Inside Height - 65.0 mm | 2.559 in ; Yellow

43457

Price Range
$87.5622 - $47.5338

Stock Levels
19 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Standards
    RoHS, ANSI, DIN, REACH
  • Inside Diameter
    508.0 mm
Standard Sizes Pipe Cap - Inside Diameter - 42.4 mm | 1.669 in ; Inside Height - 28.0 mm | 1.102 in ; Yellow

10268

Price Range
$0.2762 - $0.1499

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE - PIR
  • Inside Diameter
    42.4 mm
  • Inside Height
    28.0 mm