Standard Size pipe caps are a range of protective caps available at a low cost, but with a high quality finish.
These moulded caps are designed to grip over the outside diameter of threaded and non-threaded pipe ends preventing the ingress of foreign materials during storage and shipping.
The cap design have internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Vent Hole | Colour | Material | Inside Height | Inside Diameter | View | |
---|---|---|---|---|---|---|---|---|
$0.1711 - $0.1896 | Request the lead time here |
No
|
Yellow
|
PE
|
0.538 in
13.7 mm
|
0.660 in
16.8 mm
|
||
$0.2812 - $0.5183 | 4167 In stock |
No
|
Natural
|
HDPE
|
0.28 in
7.1 mm
|
1.752 in
44.5 mm
|
||
$0.3773 - $0.418 | Request the lead time here |
|
Red
|
LDPE
|
|
|
||
$0.1389 - $0.1538 | Request the lead time here |
|
Red
|
LDPE
|
|
|
||
$0.1696 - $0.1878 | Request the lead time here |
|
Red
|
LDPE
|
|
|
||
$0.2131 - $0.236 | 2 In stock |
|
Red
|
LDPE
|
|
|
||
$0.0868 - $0.0962 | Request the lead time here |
|
Red
|
LDPE
|
|
|
||
$0.1188 - $0.1316 | 3500 In stock |
|
Red
|
LDPE
|
|
|
||
$0.0923 - $0.1023 | 2 In stock |
|
Red
|
LDPE
|
|
|
||
$0.3585 - $0.3972 | Request the lead time here |
|
Red
|
LDPE
|
|
|
||
$0.2162 - $0.2394 | 2 In stock |
|
Red
|
LDPE
|
|
|
||
$0.0893 - $0.0988 | Request the lead time here |
|
Red
|
LDPE
|
|
|
||
$0.0774 - $0.0859 | 1 In stock |
|
Red
|
LDPE
|
|
|
||
$0.3507 - $0.3886 | Request the lead time here |
|
Red
|
LDPE
|
|
|
||
$0.1871 - $0.2073 | Request the lead time here |
|
Red
|
LDPE
|
|
|
||
$0.392 - $0.4343 | Request the lead time here |
|
Red
|
LDPE
|
|
|
||
$0.1011 - $0.112 | Request the lead time here |
|
Red
|
LDPE
|
|
|
||
$0.2265 - $0.2509 | Request the lead time here |
|
Red
|
LDPE
|
|
|
||
$0.2404 - $0.4428 | 1179 In stock |
No
|
Natural
|
HDPE
|
0.228 in
5.8 mm
|
1.5 in
38.1 mm
|
||
$0.1019 - $0.1878 | 1149 In stock |
|
Yellow
|
LDPE
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue