Standard Size pipe caps are a range of protective caps available at a low cost, but with a high quality finish.
These moulded caps are designed to grip over the outside diameter of threaded and non-threaded pipe ends preventing the ingress of foreign materials during storage and shipping.
The cap design have internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Vent Hole | Colour | Material | Inside Height | Inside Diameter | View | |
---|---|---|---|---|---|---|---|---|
$0.1579 - $0.2908 | Request the lead time here |
|
Yellow
|
LDPE
|
|
|
||
$0.0953 - $0.1757 | 1269 In stock |
|
Yellow
|
LDPE
|
|
|
||
$0.208 - $0.3832 | 2098 In stock |
|
Yellow
|
LDPE
|
|
|
||
$0.558 - $1.0281 | 3700 In stock |
|
Black
|
LDPE
|
|
|
||
$1.028 - $1.8937 | 10100 In stock |
|
Black
|
LDPE
|
|
|
||
$0.361 - $0.3999 | 10700 In stock |
|
Yellow
|
LDPE
|
|
|
||
$0.3979 - $0.733 | 9402 In stock |
|
Yellow
|
LDPE
|
|
|
||
$0.3887 - $0.7159 | 12744 In stock |
|
Black
|
LDPE
|
|
|
||
$0.6717 - $1.2373 | 4774 In stock |
|
Black
|
LDPE
|
|
|
||
$0.3367 - $0.6201 | 2051 In stock |
|
Black
|
LDPE
|
|
|
||
SC0111 | $0.037 - $0.037 | Request the lead time here |
|
Yellow
|
LDPE
|
|
|
|
$0.1619 - $0.2982 | 23 In stock |
|
Yellow
|
LDPE
|
|
|
||
$1.3857 - $2.5527 | 7600 In stock |
|
Black
|
LDPE
|
|
|
||
$0.7773 - $1.4321 | 3401 In stock |
|
Black
|
LDPE
|
|
|
||
$2.6314 - $4.8472 | 199 In stock |
No
|
Natural
|
HDPE
|
0.339 in
8.6 mm
|
4 in
101.6 mm
|
||
$1.6998 - $3.1311 | 1243 In stock |
|
Black
|
LDPE
|
|
|
||
$0.2266 - $0.4173 | 4373 In stock |
|
Yellow
|
LDPE
|
|
|
||
$0.3463 - $0.638 | 2400 In stock |
|
Black
|
LDPE
|
|
|
||
$1.4008 - $2.5804 | 7204 In stock |
|
Black
|
LDPE
|
|
|
||
$0.1703 - $0.1703 | 407 In stock |
|
Black
|
LDPE
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue