Menu Search

Standard Size Pipe Caps

In stock

Standard Size pipe caps are a range of protective caps available at a low cost, but with a high quality finish.

These moulded caps are designed to grip over the outside diameter of threaded and non-threaded pipe ends preventing the ingress of foreign materials during storage and shipping.

The cap design have internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
139 results
Product SKUs information
Item Code Price range Availability Vent Hole Colour Material Inside Height Inside Diameter View
$0.3256 - $0.5998 1010 In stock
No
Natural
HDPE
7.1 mm
50.8 mm
$0.404 - $0.7442 11654 In stock
Black
LDPE
$0.1049 - $0.1049 2497 In stock
No
Natural
HDPE
5.8 mm
34.3 mm
$2.6314 - $4.8472 199 In stock
No
Natural
HDPE
8.6 mm
101.6 mm
$0.1579 - $0.2908 Request the lead time here
Yellow
LDPE
$0.3579 - $0.6593 4200 In stock
Black
LDPE
$0.5228 - $0.9632 3430 In stock
Black
LDPE
SC0111 $0.037 - $0.037 Request the lead time here
Yellow
LDPE
$0.1619 - $0.2982 23 In stock
Yellow
LDPE
$1.3857 - $2.5527 7600 In stock
Black
LDPE
$0.361 - $0.3999 10700 In stock
Yellow
LDPE
$0.2302 - $0.4239 1218 In stock
Yellow
LDPE
$1.4008 - $2.5804 7204 In stock
Black
LDPE
$1.6998 - $3.1311 1243 In stock
Black
LDPE
$0.3504 - $0.6454 2500 In stock
Black
LDPE
$2.8044 - $5.1661 4837 In stock
Black
LDPE
$0.2266 - $0.4173 4373 In stock
Yellow
LDPE
$0.3824 - $0.7045 2277 In stock
Black
LDPE
$0.3979 - $0.733 9402 In stock
Yellow
LDPE
$0.4156 - $0.7656 400 In stock
Black
LDPE
  • of 7
Standard Sizes Pipe Cap - Inside Diameter 50.8 mm | 2 in ; HDPE ; Natural

SF20

Price Range
$0.5998 - $0.3256

Stock Levels
1010 In stock
Attributes
  • Inside Diameter
    50.8 mm
  • Inside Height
    7.1 mm
  • Fitting Style
    Push Fit
  • Vent Hole
    No
  • Colour
    Natural
Round End Caps - Standard - Inside Diameter - 60.3 mm | 2.374 in ; Inside Height - 30.0 mm | 1.181 in ;

SC0603

Price Range
$0.7442 - $0.404

Stock Levels
11654 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter 34.3 mm | 1.35 in ; HDPE ; Natural

SF10

Price Range
$0.1049 - $0.1049

Stock Levels
2497 In stock
Attributes
  • Inside Diameter
    34.3 mm
  • Inside Height
    5.8 mm
  • Fitting Style
    Push Fit
  • Vent Hole
    No
  • Colour
    Natural
Standard Sizes Pipe Cap - Inside Diameter 101.6 mm | 4 in ; HDPE ; Natural

SF48

Price Range
$4.8472 - $2.6314

Stock Levels
199 In stock
Attributes
  • Inside Diameter
    101.6 mm
  • Inside Height
    8.6 mm
  • Fitting Style
    Push Fit
  • Vent Hole
    No
  • Colour
    Natural
Round End Caps - Standard - Inside Diameter - 19.0 mm | 0.748 in ; Inside Height - 25.4 mm | 1 in ;

SC0190S

Price Range
$0.2908 - $0.1579

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 44.4 mm | 1.748 in ; Inside Height - 50.8 mm | 2 in ;

SC0444S

Price Range
$0.6593 - $0.3579

Stock Levels
4200 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 69.8 mm | 2.748 in ; Inside Height - 33.4 mm | 1.315 in ;

SC0698

Price Range
$0.9632 - $0.5228

Stock Levels
3430 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 11.1 mm | 0.437 in ; Inside Height - 22.2 mm | 0.874 in ;

SC0111

Price Range
$0.037 - $0.037

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Special Offer
    Clearance
Round End Caps - Standard - Inside Diameter - 22.2 mm | 0.874 in ; Inside Height - 22.2 mm | 0.874 in ;

SC0222

Price Range
$0.2982 - $0.1619

Stock Levels
23 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - ; Inside Height - 40.0 mm | 1.575 in ;

SC1250

Price Range
$2.5527 - $1.3857

Stock Levels
7600 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 12.7 mm | 0.5 in ; Inside Height - 12.7 mm | 0.5 in ;

SC0127X

Price Range
$0.3999 - $0.361

Stock Levels
10700 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Special Offer
    Clearance
Round End Caps - Standard - Inside Diameter - 31.7 mm | 1.248 in ; Inside Height - 28.6 mm | 1.126 in ;

SC0317

Price Range
$0.4239 - $0.2302

Stock Levels
1218 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 139.7 mm | 5.5 in ; Inside Height - 36.5 mm | 1.437 in ;

SC1397

Price Range
$2.5804 - $1.4008

Stock Levels
7204 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 165.1 mm | 6.5 in ; Inside Height - 38.1 mm | 1.5 in ;

SC1651

Price Range
$3.1311 - $1.6998

Stock Levels
1243 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 44.4 mm | 1.748 in ; Inside Height - 31.7 mm | 1.248 in ;

SC0444

Price Range
$0.6454 - $0.3504

Stock Levels
2500 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 181.5 mm | 7.146 in ; Inside Height - 45.0 mm | 1.772 in ;

SC1800

Price Range
$5.1661 - $2.8044

Stock Levels
4837 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 10.7 mm | 0.421 in ; Inside Height - 22.2 mm | 0.874 in ;

SC0107

Price Range
$0.4173 - $0.2266

Stock Levels
4373 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 50.8 mm | 2 in ; Inside Height - 50.8 mm | 2 in ;

SC0508S

Price Range
$0.7045 - $0.3824

Stock Levels
2277 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 15.0 mm | 0.591 in ; Inside Height - 22.2 mm | 0.874 in ;

SC0150

Price Range
$0.733 - $0.3979

Stock Levels
9402 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Round End Caps - Standard - Inside Diameter - 63.5 mm | 2.5 in ; Inside Height - 50.8 mm | 2 in ;

SC0635S

Price Range
$0.7656 - $0.4156

Stock Levels
400 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Low Density Polyethylene