Standard Size pipe caps are a range of protective caps available at a low cost, but with a high quality finish.
These moulded caps are designed to grip over the outside diameter of threaded and non-threaded pipe ends preventing the ingress of foreign materials during storage and shipping.
The cap design have internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Vent Hole | Colour | Material | Inside Height | Inside Diameter | View | |
---|---|---|---|---|---|---|---|---|
$0.4451 - $0.4686 | Request the lead time here |
No
|
Black
|
LDPE
|
1.26 in
32.0 mm
|
3.071 in
78.0 mm
|
||
$0.5726 - $0.6027 | 150 In stock |
No
|
Yellow
|
LDPE
|
1.22 in
31.0 mm
|
2.953 in
75.0 mm
|
||
$0.5052 - $0.5317 | Request the lead time here |
No
|
Yellow
|
LDPE
|
1.142 in
29.0 mm
|
2.5 in
63.5 mm
|
||
$0.5604 - $0.5898 | Request the lead time here |
No
|
Black
|
LDPE
|
1.496 in
38.0 mm
|
2.953 in
75.0 mm
|
||
$0.0326 - $0.0344 | Request the lead time here |
No
|
Black
|
LDPE
|
0.591 in
15.0 mm
|
0.5 in
12.7 mm
|
||
$0.2432 - $0.256 | 116 In stock |
No
|
Yellow
|
LDPE
|
1.299 in
33.0 mm
|
2.5 in
63.5 mm
|
||
$1.1744 - $2.1634 | 100 In stock |
No
|
Yellow
|
LDPE
|
1.378 in
35.0 mm
|
5.394 in
137.0 mm
|
||
$0.8064 - $0.8489 | Request the lead time here |
No
|
Yellow
|
LDPE
|
1.358 in
34.5 mm
|
3.622 in
92.0 mm
|
||
$0.3274 - $0.3446 | Request the lead time here |
No
|
Yellow
|
LDPE
|
1.055 in
26.8 mm
|
1.26 in
32.0 mm
|
||
$0.0429 - $0.0452 | Request the lead time here |
No
|
Grey
|
LDPE
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
$0.4381 - $0.4611 | Request the lead time here |
No
|
Black
|
LDPE
|
1.102 in
28.0 mm
|
3.169 in
80.5 mm
|
||
$0.5297 - $0.5575 | Request the lead time here |
No
|
Yellow
|
LDPE
|
1.26 in
32.0 mm
|
3.638 in
92.4 mm
|
||
$0.0858 - $0.0903 | Request the lead time here |
No
|
Black
|
LDPE
|
1.102 in
28.0 mm
|
1.378 in
35.0 mm
|
||
$0.2982 - $0.314 | Request the lead time here |
No
|
Yellow
|
LDPE
|
1.051 in
26.7 mm
|
1.575 in
40.0 mm
|
||
$0.2571 - $0.2706 | Request the lead time here |
No
|
Grey
|
LDPE
|
1.181 in
30.0 mm
|
2.756 in
70.0 mm
|
||
$0.3629 - $0.382 | Request the lead time here |
No
|
Red
|
LDPE
|
1.063 in
27.0 mm
|
1.634 in
41.5 mm
|
||
$0.3411 - $0.3591 | Request the lead time here |
No
|
Red
|
LDPE
|
1.535 in
39.0 mm
|
3.799 in
96.5 mm
|
||
$0.6144 - $0.6468 | 3 In stock |
No
|
Red
|
LDPE
|
1.575 in
40.0 mm
|
3.949 in
100.3 mm
|
||
$1.0783 - $1.9863 | Request the lead time here |
No
|
Yellow
|
LDPE
|
1.343 in
34.1 mm
|
4.921 in
125.0 mm
|
||
$0.2004 - $0.211 | Request the lead time here |
No
|
Black
|
LDPE
|
1.417 in
36.0 mm
|
2.126 in
54.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue