Standard Size pipe caps are a range of protective caps available at a low cost, but with a high quality finish.
These moulded caps are designed to grip over the outside diameter of threaded and non-threaded pipe ends preventing the ingress of foreign materials during storage and shipping.
The cap design have internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Vent Hole | Colour | Material | Inside Height | Inside Diameter | View | |
---|---|---|---|---|---|---|---|---|
$0.2131 - $0.2242 | Request the lead time here |
No
|
Black
|
LDPE
|
1.142 in
29.0 mm
|
2 in
50.8 mm
|
||
$0.3476 - $0.6403 | 520 In stock |
No
|
Yellow
|
LDPE
|
0.984 in
25.0 mm
|
1.059 in
26.9 mm
|
||
$433.6685 - $480.5192 | Request the lead time here |
No
|
Yellow
|
LDPE
|
8.465 in
215.0 mm
|
56 in
1422.4 mm
|
||
$124.9907 - $138.4938 | Request the lead time here |
No
|
Yellow
|
LDPE
|
7.087 in
180.0 mm
|
38 in
965.2 mm
|
||
$197.748 - $219.1113 | Request the lead time here |
No
|
Yellow
|
LDPE
|
3.937 in
100.0 mm
|
26 in
660.4 mm
|
||
$2.3868 - $4.3967 | 3 In stock |
No
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
6.626 in
168.3 mm
|
||
10296 | $0.7991 - $1.4722 | 5 In stock |
No
|
Yellow
|
LDPE
|
1.181 in
30.0 mm
|
2.374 in
60.3 mm
|
|
$2.2502 - $4.1453 | 18 In stock |
No
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
6 in
152.4 mm
|
||
10286 | $0.0566 - $0.1043 | 1513 In stock |
No
|
Yellow
|
LDPE
|
0.787 in
20.0 mm
|
0.839 in
21.3 mm
|
|
199488 | $2.3508 - $4.3305 | 18 In stock |
No
|
Yellow
|
LDPE
|
1.559 in
39.6 mm
|
5.5 in
139.7 mm
|
|
$0.9328 - $1.7185 | 7 In stock |
No
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
4 in
101.6 mm
|
||
$0.4129 - $0.7606 | 226 In stock |
No
|
Yellow
|
LDPE
|
1.102 in
28.0 mm
|
1.669 in
42.4 mm
|
||
$124.8702 - $138.3603 | 1 In stock |
No
|
Yellow
|
LDPE
|
6.693 in
170.0 mm
|
34 in
863.6 mm
|
||
$0.873 - $1.6083 | 301 In stock |
No
|
Yellow
|
LDPE
|
1.417 in
36.0 mm
|
3.5 in
88.9 mm
|
||
$3.8997 - $7.1839 | 179 In stock |
No
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
8.626 in
219.1 mm
|
||
$58.964 - $65.334 | Request the lead time here |
No
|
Yellow
|
LDPE
|
2.362 in
60.0 mm
|
22 in
558.8 mm
|
||
Request the lead time here |
|
White
|
LDPE
|
0.449 in
11.4 mm
|
4.169 in
105.9 mm
|
|||
Request the lead time here |
|
White
|
LDPE
|
0.461 in
11.7 mm
|
1.618 in
41.1 mm
|
|||
Request the lead time here |
|
White
|
LDPE
|
0.461 in
11.7 mm
|
3.161 in
80.3 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue