Menu Search

Strain Relief Bushings - Split Panel

In production

Strain Relief Bushings designed for split panels. They securely anchor, insulate and protect cables when mounted on a split panel.

They offer ideal protection from the forces of pull, push and twist and are suitable for use with flat or round cables.

Material: Nylon 6/6Colour: BlackUL94 V2 Material Flammability Rating

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability Compatible Cable Shape Maximum Panel Thickness View
$3.2205 - $3.3899 Request the lead time here
Strain Relief Bushing - ; ; Black

465714

Price Range
$3.3899 - $3.2205

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PA66
  • Mounting Hole Length
    22.0 mm
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    SR 8R-200